Article 最爱ADI放大器之-AD8045

最爱ADI放大器之-AD8045 by flywinter

使用AD80-45做的放大电路:

AD8045是一种增益稳定、1 GHz带宽的电压反馈放大器,它具有1350 V/HZ转换速率和7.5 ns达0.1%的建立时间。低噪声和无杂散动态范围,从而使它非常适用于在高速工作条件下具有高分辨率的系统。AD8045除了具有这些理想的交流技术指标外,还显示出优良的直流特性。该放大器可在3.3 V ~ 12 V电源电压范围内工作。所以对于那些需要高动态范围,高精度和高速的系统来说,AD8045是最理想的候选器件之一

优点:超低失真电压负反馈运算放大器AD8045是ADI公司的高增益运算放大器,具有高速、低噪声和超低失真等优异特性,在20MHz的条件下,动态范围可以达到-90dBc,在有源滤波器、ADC驱动器等要求高性能放大电路的设计和使用中,AD8045是一种极佳的首选器件。AD8045为LFCSP封装,这种封装为PCB板提供了低热阻抗,将使高温传递更加有效,提高了性能和稳定性并使其工作温度范围达到:-40℃~+125℃。这种新的标准引脚排列减少由正输入引脚和负电源引脚之间的耦合所引起的互感,以及由此而产生的失真。引脚的这样排列也改善了二次谐波失真和简化了PCB电路板的布局。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.