ADSP-CM408F 无法下载程序到FLash

boot mode 每个模式都测试过   J-Link: Flash download: Bank 0 @ 0x18000000: 1 range affected (131072 bytes)

Thu May 13, 2021 11:03:20: IAR Embedded Workbench 8.30.1 (C:\Program Files (x86)\IAR Systems\Embedded Workbench 8.1\arm\bin\armproc.dll)
Thu May 13, 2021 11:03:20: Loaded macro file: C:\Program Files (x86)\IAR Systems\Embedded Workbench 8.1\arm\config\debugger\AnalogDevices\CM40z.dmac
Thu May 13, 2021 11:03:20: JLINK command: ProjectFile = G:\Work\DTU\DTU\SoftWare\DTU\settings\DTU_Debug.jlink, return = 0
Thu May 13, 2021 11:03:20: JLINK command: scriptfile = C:\Program Files (x86)\IAR Systems\Embedded Workbench 8.1\arm\config\debugger\AnalogDevices\CM40z.JLinkScript, return = 0
Thu May 13, 2021 11:03:20: Device "CM40Z_384_2048" selected.
Thu May 13, 2021 11:03:20: DLL version: V6.95d, compiled Feb 12 2021 16:38:31
Thu May 13, 2021 11:03:20: Firmware: J-Link V9 compiled Feb 2 2021 16:34:10
Thu May 13, 2021 11:03:20: JTAG speed is initially set to: 1000 kHz
Thu May 13, 2021 11:03:20: ConfigTargetSettings() start
Thu May 13, 2021 11:03:20: ConfigTargetSettings()
Thu May 13, 2021 11:03:20: ConfigTargetSettings() end
Thu May 13, 2021 11:03:20: InitTarget() start
Thu May 13, 2021 11:03:20: InitTarget()
Thu May 13, 2021 11:03:20: TotalIRLen = 5, IRPrint = 0x01
Thu May 13, 2021 11:03:20: TotalIRLen = 5, IRPrint = 0x01
Thu May 13, 2021 11:03:20: JTAG chain detection found 1 devices:
Thu May 13, 2021 11:03:20: #0 Id: 0x228050CB, IRLen: 05, ADI TAPC
Thu May 13, 2021 11:03:20: CM408x (InitTarget): Sending security key needed for CPU core access
Thu May 13, 2021 11:03:20: Enabling core access
Thu May 13, 2021 11:03:20: InitTarget() end
Thu May 13, 2021 11:03:20: TotalIRLen = 9, IRPrint = 0x0011
Thu May 13, 2021 11:03:20: JTAG chain detection found 2 devices:
Thu May 13, 2021 11:03:20: #0 Id: 0x4BA00477, IRLen: 04, CoreSight JTAG-DP
Thu May 13, 2021 11:03:20: #1 Id: 0x228050CB, IRLen: 05, ADI TAPC
Thu May 13, 2021 11:03:20: DPv0 detected
Thu May 13, 2021 11:03:20: Scanning AP map to find all available APs
Thu May 13, 2021 11:03:20: AP[1]: Stopped AP scan as end of AP map has been reached
Thu May 13, 2021 11:03:20: AP[0]: AHB-AP (IDR: 0x24770011)
Thu May 13, 2021 11:03:20: Iterating through AP map to find AHB-AP to use
Thu May 13, 2021 11:03:20: AP[0]: Core found
Thu May 13, 2021 11:03:20: AP[0]: AHB-AP ROM base: 0xE00FF000
Thu May 13, 2021 11:03:20: CPUID register: 0x410FC241. Implementer code: 0x41 (ARM)
Thu May 13, 2021 11:03:20: Found Cortex-M4 r0p1, Little endian.
Thu May 13, 2021 11:03:20: FPUnit: 6 code (BP) slots and 2 literal slots
Thu May 13, 2021 11:03:20: CoreSight components:
Thu May 13, 2021 11:03:20: ROMTbl[0] @ E00FF000
Thu May 13, 2021 11:03:20: ROMTbl[0][0]: E000E000, CID: B105E00D, PID: 000BB00C SCS-M7
Thu May 13, 2021 11:03:20: ROMTbl[0][1]: E0001000, CID: B105E00D, PID: 003BB002 DWT
Thu May 13, 2021 11:03:20: ROMTbl[0][2]: E0002000, CID: B105E00D, PID: 002BB003 FPB
Thu May 13, 2021 11:03:20: ROMTbl[0][3]: E0000000, CID: B105E00D, PID: 003BB001 ITM
Thu May 13, 2021 11:03:20: ROMTbl[0][4]: E0040000, CID: B105900D, PID: 004BB912 TPIU
Thu May 13, 2021 11:03:20: ROMTbl[0][5]: E0041000, CID: B105900D, PID: 000BB925 ETM
Thu May 13, 2021 11:03:20: ROMTbl[0][6]: E0042000, CID: B105900D, PID: 002BB914 SWO
Thu May 13, 2021 11:03:20: ROMTbl[0][7]: E0043000, CID: B105900D, PID: 001BB908 CSTF
Thu May 13, 2021 11:03:20: ROMTbl[0][8]: E0044000, CID: B105900D, PID: 001BB961 TMC
Thu May 13, 2021 11:03:20: ROMTbl[0][9]: E0045000, CID: B105900D, PID: 003BB906 CTI
Thu May 13, 2021 11:03:20: ROMTbl[0][10]: E0046000, CID: B105900D, PID: 003BB906 CTI
Thu May 13, 2021 11:03:20: ROMTbl[0][11]: E0047000, CID: B105900D, PID: 003BB906 CTI
Thu May 13, 2021 11:03:20: ResetTarget() start
Thu May 13, 2021 11:03:20: ResetTarget()
Thu May 13, 2021 11:03:20: Reset handler: 0x18018268
Thu May 13, 2021 11:03:20: ResetTarget() end
Thu May 13, 2021 11:03:20: Warning: Error while evaluating J-Link script file: Error while compiling. Line 199, column 3:
Thu May 13, 2021 11:03:20: __int64 BaseAddr;
Thu May 13, 2021 11:03:20: ^
Thu May 13, 2021 11:03:20: Syntax error
Thu May 13, 2021 11:03:20: Failed prepare script file
Thu May 13, 2021 11:03:20: Hardware reset with strategy 3 was performed
Thu May 13, 2021 11:03:20: Initial reset was performed
Thu May 13, 2021 11:03:20: Found 2 JTAG devices, Total IRLen = 9:
Thu May 13, 2021 11:03:20: #0 Id: 0x4BA00477, IRLen: 4, IRPrint: 0x1 CoreSight JTAG-DP
Thu May 13, 2021 11:03:20: #1 Id: 0x228050CB, IRLen: 5, IRPrint: 0x1 ADI TAPC
Thu May 13, 2021 11:03:23: J-Link: Flash download: Bank 0 @ 0x18000000: 1 range affected (131072 bytes)
Thu May 13, 2021 11:03:23: J-Link: Flash download: Total: 2.080s (Prepare: 0.104s, Compare: 0.143s, Erase: 0.772s, Program & Verify: 1.055s, Restore: 0.004s)
Thu May 13, 2021 11:03:23: J-Link: Flash download: Program & Verify speed: 121 KB/s
Thu May 13, 2021 11:03:23: 110683 bytes downloaded and verified (46.73 Kbytes/sec)
Thu May 13, 2021 11:03:23: Loaded debugee: G:\Work\DTU\DTU\SoftWare\DTU\Debug\Exe\DTU.out
Thu May 13, 2021 11:03:23: ResetTarget() start
Thu May 13, 2021 11:03:23: ResetTarget()
Thu May 13, 2021 11:03:23: Reset handler: 0x180180BC
Thu May 13, 2021 11:03:23: ResetTarget() end
Thu May 13, 2021 11:03:23: Software reset was performed
Thu May 13, 2021 11:03:23: Target reset
Thu May 13, 2021 11:03:41: IAR Embedded Workbench 8.30.1 (C:\Program Files (x86)\IAR Systems\Embedded Workbench 8.1\arm\bin\armproc.dll)