您好。这里使用电阻分压,保证输入信号峰值(peak值,不是RMS值)满足±400mV的输入范围要求。
ADE7169电压有效值的动态范围是20:1,如数据手册,The voltage rms measurement provided in the ADE7169 is accurate to within ±0.5% for signal input between full scale and full scale/20.
请确认这个动态范围是否满足设计的要求。
如果需要更大的动态范围,ADE7953的VRMS动态范围是500:1