有哪些1-Wire转I2C或SPI接口的产品?
DS28E18。这款产品是一款使用简单的桥接器芯片,将DS28E18置于远端的SPI接口或I2C接口的传感器一侧,主机系统就可以通过两根线(1-Wire IO线和地线)对远端传感器实现控制,从而大大简化了连接。由于使用了1-Wire技术,这两根线支持高达100m的通信距离和10个以上的从机节点。同时,DS28E18还具备能量收集功能,主机可以通过1-Wire IO线对DS28E18和远端传感器组成的从机系统进行供电。DS28E18支持100kHz、400kHz和1MHz的I2C速率和高达2.3MHz的SPI速率。