Q:
Is there any characterization data available for the MAX3841 part-to-part skew? This is important in my PCB board design with several devices in parallel paths requiring less than 200ps skew.
A:
No, there is no characterization data available. The MAX3841 datasheet electrical characteristics table provides a propagation delay specification of 100ps typical, 140ps maximum, and this is guaranteed over worst case conditions. The overall part-to-part skew should be much less than 200ps. Especially for multiple devices on the same PCB operating at the same temperature and supply voltage, the part-to-part skew will be minimal.