Stop guessing, start certifying. Learn how to use IC safety application notes to streamline your FMEDA and meet IEC 61508 and ISO 13849 standards with...
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
    • 3 Real World Methods to Make Your Power Supply More Intelligent
    View All Webinars
  • Community Hub

    Challenge Yourself!

      New KCC Quiz AQQ299 about Opamp Open Loop Gain and LTspice

      A kind proposal from Al Butvidas 1. Quote of the month: " A good friend calls you in jail. A great friend bails you out of jail. Your best friend sits...

    View All

    What's Brewing

      Read a Blog, Take this Quiz for Another Chance to Win a Gift Card

      Important: Read the blog first . The quiz questions are all based on the content from the blog: The Power Problem Inside Every AI Breakthrough Everyone...
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
    Clock Tree Design and Why “PLL Locked” Is Not Enough

    In high-performance RF systems, clocking architecture is a foundational element that directly governs signal integrity, synchronization, and overall system...

    New Release

    Signal Chain Designer: DC Error Simulation
    Signal Chain Designer: DC Error Simulation

    This video covers the DC error calculation capabilities of Signal Chain Designer. DC error is unique in that often requires calibration and has so many...

    Recent Technical Insights

    Latest Technical Article from Analog.com
    PSM Integration for Enhanced Module Solutions in 48 V Data Centers

    The integration of the LTC2971 into quarter brick solutions for 48 V data centers enhances monitoring, control, and reliability by providing high precision...

EngineerZone
EngineerZone
Clocks & Timers
  • Log In
  • User
  • Site
  • Search
OR
Ask a Question
Clocks & Timers
Clocks & Timers
Documents What is the FIT rate of the DS3231SN#T&R for different temperatures?
  • Q&A
  • Docs/FAQs
  • Members
  • Tags
  • Cancel

Products Mentioned

REF196 Production
The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable...
Datasheet
REF196 on Analog.com

REF01 Not Recommended for New Designs
The REF01/REF02 are industry-standard precision voltage references. The stable 10V output of the REF01 can be adjusted over a ±6% range with minimal effect...
Datasheet
REF01 on Analog.com

RTI-GP Obsolete
This product is obsolete.
RTI-GP on Analog.com

RAPID-V2X11 Obsolete
The RapID Platform Network Interface with REM Switch module contains everything needed including the communications controller, protocol stacks, Flash...
Datasheet
RAPID-V2X11 on Analog.com

RH119 Production
The RH119 dual comparator features low input offset voltage and offset current, high voltage gain, guaranteed common mode rejection and input protection...
Datasheet
RH119 on Analog.com

RH129 Production
The RH129 precision reference features excellent stability over a wide range of voltage, temperature and operating current conditions. The device achieves...
Datasheet
RH129 on Analog.com

RTI-1226 Obsolete
This product is obsolete.
RTI-1226 on Analog.com

rdc1741 Obsolete
This product is obsolete
rdc1741 on Analog.com

REF191 Production
The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable...
Datasheet
REF191 on Analog.com

RH1128M Production
The RH1028(gain of –1 stable)/RH1128(gain of +1 stable) achieve a new standard of excellence in noise performance with 0.9nV/√Hz 1kHz noise, 1.0nV...
Datasheet
RH1128M on Analog.com

RH1034-1.2 Production
The RH1034-1.2 is a micropower, precision 1.2V reference combined with a 7V auxiliary reference. The 1.2V reference is a trimmed, thin-film, band-gap,...
Datasheet
RH1034-1.2 on Analog.com

RH1016M Production
The RH1016 is an UltraFast™ 10ns comparator that interfaces directly to TTL/CMOS logic while operating from either ±5V or single 5V supplies. Tight...
Datasheet
RH1016M on Analog.com

rtm1696 Production

rtm1696 on Analog.com

RH27C Production
The RH27C combines very low noise with excellent precision and high speed specifications. The low 1/f noise corner frequency of 2.7Hz combined with 3.5nV√Hz...
Datasheet
RH27C on Analog.com

RH1086M Production
The RH1086M positive adjustable regulator is designed to provide 0.5A for the H package and 1.5A for the K package with higher efficiency than currently...
Datasheet
RH1086M on Analog.com

RH117 Production
The RH117 is a 3-terminal positive adjustable regulator capable of supplying up to 0.5A (H package) or 1.5A (K package). The output is adjusted using two...
Datasheet
RH117 on Analog.com

ref08 Obsolete
This product is obsolete
ref08 on Analog.com

RTI-1265 Obsolete
This product is obsolete.
RTI-1265 on Analog.com

RH111 Obsolete
The RH111 is a general purpose voltage comparator. The RH111 offers maximum input offset voltage of 3mV and input offset current of 10nA with a typical...
Datasheet
RH111 on Analog.com

rtm1736 Production

rtm1736 on Analog.com

RTI-1267 Obsolete
This product is obsolete.
RTI-1267 on Analog.com

RH108A Production
The RH108A is a precision operational amplifier particularly well-suited for high source impedance applications requiring low offset and bias currents...
Datasheet
RH108A on Analog.com

RTI-827 Obsolete
This product is obsolete.
RTI-827 on Analog.com

RH1498M Production
The RH1498 is a dual, rail-to-rail input and output precision C-Load™ op amp with a 10MHz gain-bandwidth product and a 6V/μs slew rate. The RH1498 is...
Datasheet
RH1498M on Analog.com

REF02S Production
The REF02 precision voltage reference provides a stable +5V output which can be adjusted over a ±6% range with minimal effect on temperature stability...
Datasheet
REF02S on Analog.com

RTI-1266 Obsolete
This product is obsolete.
RTI-1266 on Analog.com

REF193 Production
The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable...
Datasheet
REF193 on Analog.com

RH1013M Production
The RH1013M is the first precision dual operational amplifier which directly upgrades designs in the industry standard 8-pin DIP LM158/MC1558/OP-221 pin...
Datasheet
RH1013M on Analog.com

RTI-835 Obsolete
The RTI-834/RTI-835 are high performance multifunction analog and digital I/O boards that plug into expansion slots in the IBM AT or compatible microcomputers...
RTI-835 on Analog.com

RAPID-V2X05 Obsolete
The RapID Platform DLR Network Interface module contains everything needed including the communications controller, protocol stacks, Flash, RAM, and analog...
Datasheet
RAPID-V2X05 on Analog.com

RTI-800 Obsolete
This product is obsolete.
RTI-800 on Analog.com

RH118 Production
The RH118 is a precision, high speed operational amplifier which offers wide bandwidth and high slew rate. Unlike many wideband amplifiers, the RH118 is...
Datasheet
RH118 on Analog.com

RH1185AMK Obsolete
The RH1185AMK is a 3A low dropout regulator with adjustable current limit and remote sense capability. It can be used as a positive regulator with floating...
Datasheet
RH1185AMK on Analog.com

RT6804-1 Obsolete
The RT6804 is a 3rd generation multicell battery stack monitor that measures up to 12 series connected battery cells with a total measurement error of...
Datasheet
RT6804-1 on Analog.com

RH1014M Production
The RH1014M is the first precision quad operational amplifier which directly upgrades designs in the industry standard 8-pin DIP LM124/LM148/OP-11/5156...
Datasheet
RH1014M on Analog.com

RH5596S Recommended for New Designs
The RH5596S is a high accuracy RMS power detector that provides a very wide RF input bandwidth, from 100MHz up to 40GHz. This makes the device suitable...
Datasheet
RH5596S on Analog.com

rtm1686 Production

rtm1686 on Analog.com

RTI-802 Obsolete
This product is obsolete.
RTI-802 on Analog.com

REF43S Production
The REF43 is a low-power precision reference providing a stable +2.5V output independent of variations in supply voltage, load conditions or ambient temperature...
Datasheet
REF43S on Analog.com

ref05 Obsolete

ref05 on Analog.com

RHP50000 Recommended for New Designs
The RHP50000-CSL is a very small, low noise, monolithic step-down DC/DC converter capable of providing up to 12.5A of output current from a 2.25V to 5...
Datasheet
RHP50000 on Analog.com

REF01-LTC Production
The REF-01/REF-02 are precision 10V and 5V bandgap references which provide stable output voltages over a wide range of operating conditions. Output voltage...
Datasheet
REF01-LTC on Analog.com

ref10 Obsolete

ref10 on Analog.com

RH1009 Production
The RH1009 is a general purpose 2.5V shunt regulator diode designed to operate over a wide current range while maintaining good stability with time and...
Datasheet
RH1009 on Analog.com

RTI-815 Obsolete
This product is obsolete.
RTI-815 on Analog.com

RH1056A Production
The RH1056A JFET input operational amplifiers combine precision specifications with high speed performance. For the first time, 16V/µs slew rate and 6...
Datasheet
RH1056A on Analog.com

RH1814M Production
The RH1814 is a quad, low power, high speed, very high slew rate operational amplifier with excellent DC performance, reduced supply current, lower input...
Datasheet
RH1814M on Analog.com

RH1078M Production
The RH1078M is a micropower dual op amp in the standard 8-pin configuration. This device is optimized for single supply operation at 5V. Specifications...
Datasheet
RH1078M on Analog.com

RAPID-V2X10 Obsolete
The RapID Platform Network Interface with REM Switch module contains everything needed including the communications controller, protocol stacks, Flash...
Datasheet
RAPID-V2X10 on Analog.com

RDC1742 Obsolete
This product is obsolete
RDC1742 on Analog.com

RTI-1262 Obsolete
This product is obsolete.
RTI-1262 on Analog.com

RH1083M Obsolete
The RH1083M positive adjustable regulator is designed to provide 7.5A with higher efficiency than currently available devices. All internal circuitry is...
RH1083M on Analog.com

RH1959 Production
The RH1959 is a 500kHz monolithic buck mode switching regulator with a 4.5A integrated switch that will operate down to 1.21V. High switching frequency...
Datasheet
RH1959 on Analog.com

RH07 Obsolete
The RH07 is a precision op amp which provides very low offset voltage, low drift and low noise. In the design, processing and testing of the device, particular...
Datasheet
RH07 on Analog.com

REF198 Production
The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable...
Datasheet
REF198 on Analog.com

RH1028M Production
The RH1028 (gain of -1 stable) /RH1128 (gain of +1 stable) achieve a new standard of excellence in noise performance with 0.9nV/√Hz 1kHz noise, 1.0nV...
Datasheet
RH1028M on Analog.com

RH1084 Obsolete
The RH1084 positive adjustable regulator is designed to provide 5A with higher efficiency than currently available devices. All internal circuitry is designed...
Datasheet
RH1084 on Analog.com

RH6200M Production
The RH6200 is an ultralow noise, rail-to-rail input and output unity-gain stable op amp that features 0.95nV/√Hz noise voltage. This amplifier combines...
Datasheet
RH6200M on Analog.com

RH3845MK Production
The RH3845 is a high voltage, synchronous, current mode controller used for medium to high power, high efficiency supplies. It offers a wide 7.5V to 60V...
Datasheet
RH3845MK on Analog.com

RTI-1280 Obsolete
This product is obsolete.
RTI-1280 on Analog.com

REF05S Production
The REF05 precision voltage reference provides a stable +5V output which can be adjusted over a ±6% range with minimal effect on temperature stability...
Datasheet
REF05S on Analog.com

RAPID-V2X08 Obsolete
The RapID Platform Network Interface with REM Switch module contains everything needed including the communications controller, protocol stacks, Flash...
Datasheet
RAPID-V2X08 on Analog.com

RH6105 Production
The RH6105 is a micropower, precision current sense amplifier with a very wide input common mode range. The RH6105 monitors unidirectional current via...
Datasheet
RH6105 on Analog.com

RTI-1260 Obsolete
This product is obsolete.
RTI-1260 on Analog.com

RH1021-10 Production
The RH1021-10 is a precision 10V reference with ultralow drift and noise, extremely good long-term stability and almost total immunity to input voltage...
Datasheet
RH1021-10 on Analog.com

ref10s Production
The REF10 precision voltage reference provides a stable +10V output which can be adjusted over a ±3% range with minimal effect on temperature stability...
Datasheet
ref10s on Analog.com

rdc1700 Production

rdc1700 on Analog.com

REF03 Not Recommended for New Designs
The REF01 / REF02 / REF03 series of precision voltage references provide a stable 10.0 V, 5.0 V, or 2.5 V output with minimal change in response to variations...
Datasheet
REF03 on Analog.com

RH3083MK Production
The RH3083 is a 2.8A low dropout linear regulator with a unique architecture featuring a precision current source and voltage follower which allows the...
Datasheet
RH3083MK on Analog.com

RDC1740 Obsolete
The RDC1740 is a hybrid 14-bit continuous tracking resolver to digital converter. In the core of this hybrid, the conversion process is performed by a...
Datasheet
RDC1740 on Analog.com

REF02-LTC Production
The REF-01/REF-02 are precision 10V and 5V bandgap references which provide stable output voltages over a wide range of operating conditions. Output voltage...
Datasheet
REF02-LTC on Analog.com

RAPID-V2X07 Obsolete
The RapID Platform Network Interface with REM Switch module contains everything needed including the communications controller, protocol stacks, Flash...
Datasheet
RAPID-V2X07 on Analog.com

RTI-834 Obsolete
This product is obselete.
RTI-834 on Analog.com

RH6016S Recommended for New Designs
The RH6016S is a dual rail-to rail input operational amplifiers with input offset voltage trimmed to less than 50µV. This amplifier operates on single...
Datasheet
RH6016S on Analog.com

RH1573K Production
The RH1573 is a regulator driver IC designed to provide a solution for applications requiring high current, low dropout and fast transient response. When...
Datasheet
RH1573K on Analog.com

RTI-850 Obsolete
This product is obsolete.
RTI-850 on Analog.com

RH101A Production
The RH101A is a general purpose operational amplifier featuring low bias current and the ability to operate with high input differential voltages. Unlike...
Datasheet
RH101A on Analog.com

RH1499M Production
The RH1499 is a quad, rail-to-rail input and output precision C-Load™ op amp with a 10MHz gain-bandwidth product and a 6V/μs slew rate. The RH1499 is...
Datasheet
RH1499M on Analog.com

RH1021-7 Production
The RH1021-7 is a precision 7V reference with ultralow drift and noise, extremely good long-term stability and almost total immunity to input voltage variations...
Datasheet
RH1021-7 on Analog.com

RTI-1287 Obsolete
This product is obsolete.
RTI-1287 on Analog.com

RH1965 Production
The RH1965 is a radiation hardened low noise, low dropout linear regulator with an integrated PNP pass transistor that operates from a single supply of...
Datasheet
RH1965 on Analog.com

RH1011 Production
The RH1011 is a general purpose comparator with significantly better input characteristics than the LM111. Although pin compatible with the LM111, it offers...
Datasheet
RH1011 on Analog.com

RTI-1282 Obsolete
This product is obsolete.
RTI-1282 on Analog.com

RT2378-20 Obsolete
The RT2378-20 is a low noise, low power, high speed 20-bit successive approximation register (SAR) ADC. Operating from a 2.5V supply, the RT2378-20 has...
Datasheet
RT2378-20 on Analog.com

RH1085 Obsolete
The RH1085 positive adjustable regulator is designed to provide 3A with higher efficiency than currently available devices. All internal circuitry is designed...
Datasheet
RH1085 on Analog.com

RH1021-5 Production
The RH1021-5 is a precision 5V reference with ultralow drift and noise, extremely good long-term stability and almost total immunity to input voltage variations...
Datasheet
RH1021-5 on Analog.com

rdc1704 Production

rdc1704 on Analog.com

RH137 Production
The RH137 negative adjustable regulator will deliver up to 1.5A output current over an output voltage range of –1.2V to –22V. Every effort has been...
Datasheet
RH137 on Analog.com

RTI-860 Obsolete
This product is obsolete.
RTI-860 on Analog.com

RTI820PNL Obsolete
This product is obsolete.
RTI820PNL on Analog.com

RAPID-V2X12 Obsolete
The RapID Platform Network Interface with REM Switch module contains everything needed including the communications controller, protocol stacks, Flash...
Datasheet
RAPID-V2X12 on Analog.com

rdc1702 Production

rdc1702 on Analog.com

RH3080MK Production
The RH3080 is a 0.9A low dropout linear regulator with a unique architecture featuring a precision current source and voltage follower which allows the...
Datasheet
RH3080MK on Analog.com

RTI-817 Obsolete
This product is obsolete.
RTI-817 on Analog.com

REF01S Production
The REF01 precision voltage reference provides a stable +10V output which can be adjusted over a ±3% range with minimal effect on temperature stability...
Datasheet
REF01S on Analog.com

RTI-1225 Obsolete
This product is obsolete.
RTI-1225 on Analog.com

RH37C Obsolete
The RH37C combines very low noise with excellent precision and high speed specifications. The low 1/f noise corner frequency of 2.7Hz combined with 3.5nV√Hz...
Datasheet
RH37C on Analog.com

REF195 Production
The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable...
Datasheet
REF195 on Analog.com

REF192 Production
The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable...
Datasheet
REF192 on Analog.com

RTI-1281 Obsolete
This product is obsolete.
RTI-1281 on Analog.com

RAPID-V2X09 Obsolete
The RapID Platform Network Interface with REM Switch module contains everything needed including the communications controller, protocol stacks, Flash...
Datasheet
RAPID-V2X09 on Analog.com

REF194 Production
The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable...
Datasheet
REF194 on Analog.com

Table of Contents
  • +Documents
  • Clock and Timing Support Community
  • +AD9508: FAQ
  • +AD9510: FAQ
  • +AD9511: FAQ
  • +AD9512: FAQ
  • +AD9513: FAQ
  • +AD9514: FAQ
  • +AD9515: FAQ
  • +AD9517-1: FAQ
  • +AD9518-0: FAQ
  • +AD9518-4: FAQ
  • +AD951x: FAQ
  • +AD9520-3: FAQ
  • +AD9523-1: FAQ
  • +AD9523: FAQ
  • +AD9525: FAQ
  • +AD9548: FAQ
  • +AD9549BCPZ: FAQ
  • +AD9552: FAQ
  • AD9951: FAQ
  • AD9957: FAQ
  • +ADCLK846: FAQ
  • +LTC6952: FAQ
  • +LTC695x: FAQ
  • +AD2S99: FAQ
  • +AD9518-3: FAQ
  • +AD9523-1/PCBZ: FAQ
  • +AD9558: FAQ
  • +AD9560: FAQ
  • +AD9577: FAQ
  • +ADCLK925: FAQ
  • +ADN2812: FAQ
  • +ADN2814: FAQ
  • +ADN2816: FAQ
  • +ADN2817: FAQ
  • Can you share the thermal data of DS1672U-33+T&R?
  • Does reset output of DS3232 affect internal RTC counting?
  • +DS1023-50: FAQ
  • DS1023: FAQ
  • +DS1023S-100+: FAQ
  • +DS1050U-001: FAQ
  • +DS1080LU+: FAQ
  • +DS1086LU+: FAQ
  • +DS1090: FAQ
  • +DS1091LUA-330+T: FAQ
  • +DS1099: FAQ
  • +DS1110S-50+: FAQ
  • +DS1124U-25+: FAQ
  • +DS1244W-120+: FAQ
  • +DS1251W-120IND+: FAQ
  • +DS12887+: FAQ
  • DS12887: FAQ
  • +DS12C887+: FAQ
  • +DS12C887A+: FAQ
  • +DS12CR887-33+: FAQ
  • +DS1302+: FAQ
  • DS1302: FAQ
  • +DS1306+: FAQ
  • +DS1307+: FAQ
  • DS1307: FAQ
  • +DS1315-33+: FAQ
  • +DS1337: FAQ
  • +DS1338U-33+: FAQ
  • DS1339A: FAQ
  • +DS1339AU+: FAQ
  • +DS1339C-33#: FAQ
  • +DS1339U-3+: FAQ
  • +DS1340U-3+: FAQ
  • +DS1341: FAQ
  • +DS1342T+: FAQ
  • +DS1343D-18+: FAQ
  • +DS1347T+: FAQ
  • +DS1374: FAQ
  • +DS1375T+: FAQ
  • +DS1388Z-3+: FAQ
  • +DS1388Z-33: FAQ
  • +DS1390U-18+: FAQ
  • +DS1390U-33/V+T: FAQ
  • +DS1501: FAQ
  • +DS1554-70IND+: FAQ
  • DS1672U-33+T&R: FAQ
  • +DS1682: FAQ
  • +DS1682S+: FAQ
  • DS1683: FAQ
  • +DS1683S+: FAQ
  • +DS1687-3+: FAQ
  • +DS1687-3IND: FAQ
  • +DS1744W-120+: FAQ
  • +DS1744W-120IND+: FAQ
  • +DS1744WP-120+: FAQ
  • +DS1746W-120+: FAQ
  • +DS1747-70IND+: FAQ
  • +DS26503L+: FAQ
  • DS3231: FAQ
  • +DS3231M+: FAQ
  • DS3231M: FAQ
  • +DS3231MPMB1#: FAQ
  • +DS3231MZ/V+: FAQ
  • +DS3231S#: FAQ
  • +DS3231SN#T&R: FAQ
  • DS3232M: FAQ
  • +DS3232MZ+: FAQ
  • DS3232SN#T&R: FAQ
  • +DS3234S#: FAQ
  • +DS3234SN#: FAQ
  • +DS32KHZ/WBGA+: FAQ
  • +DS32KHZN/WBGA: FAQ
  • +HMC-T2220: FAQ
  • +HMC704X and HMC704XB: FAQ
  • +ICM7217: FAQ
  • +ICM7240C/D: FAQ
  • +LTC1799: FAQ
  • +MAX31329: FAQ
  • +MAX31331: FAQ
  • MAX31341BEWC+: FAQ
  • +MAX31341BEWC+T: FAQ
  • +MAX31343EKA+: FAQ
  • +MAX3841: FAQ
  • +MAX3872AETJ+: FAQ
  • +MAX9180EXT+: FAQ
  • +MAX9394EHJ+: FAQ
  • What is the FIT rate of the DS3231SN#T&R for different temperatures?

What is the FIT rate of the DS3231SN#T&R for different temperatures?

This calculation is applicable to all ICs.
We normally give our FIT rate at 25ºC. In this case it is 21.6 (in the reliability report).

First you calculate the AfT (acceleration factor) with the exponential formula (given in the reliability report):
AfT = exp((Ea/k)*(1/Tu - 1/Ts))

where,

AfT = Acceleration factor due to Temperature
k = Boltzmann’s Constant (8.617 x 10-5 eV/°K)
Tu = Temperature at Use (°K) (or 25ºC)
Ts = Temperature at Stress (°K) (desired temperature)
Ea = Activation Energy (e.g. 0.7 ev, this data is given in the reliability report)

AfT is the factor by which the FIT rate at 25ºC is worsened at the desired temperature, so you have to multiply the FIT rate by AfT to obtain the new FIT rate.
 
Tags: 000099130 DS3231SN#T&R