Post Go back to editing

HMC7043 IBIS Model: LVDS and CML High Power Mode Buffer Models

Category: Datasheet/Specs
Product Number: HMC7043B

Hi, 

The HMC7043 ibis model (hmc7043lp7fe.ibs) includes the following buffer models as pictured below: clk_cml_50ohm, clk_cml_100ohm, clk_cmos, clk_lvds, clk_lvpecl. 

In simulating the clk_lvds buffer model, it seems clear based on the output swing that this is the LVDS low power mode from datasheet (see image below). 

Similarly for the two impedance options for the clk_cml output buffer type, it seems these both correspond to the CML Low Power mode from the datasheet. 

Does ADI have available the LVDS High Power and the CML High Power buffer models?

Thanks!

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.