We are using the afore said Analog Devices part in one of our PCBs. Currently we are performing thermal simulations and in need of the following data. Please provide the same.
1)Max. Allowable case temperature(Tc)
LTM4619
Recommended for New Designs
The LTM4619 is a complete dual 4A or single 8A stepdown DC/DC μModule® (power module) regulator. Included in the package are the switching controller...
Datasheet
LTM4619 on Analog.com
We are using the afore said Analog Devices part in one of our PCBs. Currently we are performing thermal simulations and in need of the following data. Please provide the same.
1)Max. Allowable case temperature(Tc)