Hello,
I configured one of AD9523-1's output as LVDS 7mA type. and when I observe the output at spectrum analyzer I'm getting high spurious. for your reference I'm attaching the screenshorts and the configuration file. please, tell me why am I getting like that. and how to resolve this.
"AD9523 Regmap File" "Rev.","1.0" "" "Addr(Hex)","Value(Bin)","Value(Hex)" "0000","10000001","81" "0002","00000000","00" "0003","00000000","00" "0004","00000000","00" "0005","00000000","00" "0006","00000000","00" "0010","00101000","28" "0011","00000000","00" "0012","00000100","04" "0013","00000000","00" "0014","00000001","01" "0015","00000000","00" "0016","00101000","28" "0017","00000000","00" "0018","00001100","0C" "0019","00011111","1F" "001A","00011010","1A" "001B","00010111","17" "001C","10010000","90" "001D","00000000","00" "001E","00000000","00" "001F","00000000","00" "0020","00000000","00" "00F0","00000111","07" "00F1","10000111","87" "00F2","00010011","13" "00F3","00000010","02" "00F4","01000000","40" "00F5","00000000","00" "00F6","00000000","00" "00F7","00000001","01" "00F8","00000000","00" "00F9","00000000","00" "00FA","00000000","00" "0190","01110011","73" "0191","00001001","09" "0192","00000100","04" "0193","00100000","20" "0194","00011111","1F" "0195","00000100","04" "0196","01101000","68" "0197","01100011","63" "0198","00000000","00" "0199","01001001","49" "019A","00001001","09" "019B","00000000","00" "019C","01001001","49" "019D","00001001","09" "019E","00000000","00" "019F","01001001","49" "01A0","00001001","09" "01A1","00000000","00" "01A2","01001001","49" "01A3","00001001","09" "01A4","00000100","04" "01A5","01001001","49" "01A6","01100011","63" "01A7","00000000","00" "01A8","01001001","49" "01A9","01100011","63" "01AA","00000000","00" "01AB","01001001","49" "01AC","01100011","63" "01AD","00000000","00" "01AE","01001001","49" "01AF","01100011","63" "01B0","00000000","00" "01B1","01001001","49" "01B2","01100011","63" "01B3","00000000","00" "01B4","01101000","68" "01B5","00001001","09" "01B6","00000100","04" "01B7","01010011","53" "01B8","00001001","09" "01B9","00000000","00" "01BA","00000000","00" "01BB","00000000","00" "022C","00000000","00" "022D","00000000","00" "022E","00000000","00" "022F","00000000","00" "0230","00000000","00" "0231","00000001","01" "0232","00001101","0D" "0233","00000000","00" "0234","00000001","01" "0A00","00000000","00" "0A01","00000000","00" "0A02","00000000","00" "0A03","00000010","02" "0A04","00000000","00" "0A05","00000100","04" "0A06","00001110","0E" "0A07","00000000","00" "0A08","00010000","10" "0A09","00001110","0E" "0A0A","00000000","00" "0A0B","11110000","F0" "0A0C","00101011","2B" "0A0D","00000001","01" "0A0E","10010000","90" "0A0F","00000001","01" "0A10","00000001","01" "0A11","11100000","E0" "0A12","00000011","03" "0A13","00000010","02" "0A14","00110000","30" "0A15","10000000","80" "0A16","11111111","FF" "0B00","00000000","00" "0B01","00000000","00" "0B02","00000000","00" "0B03","00000000","00"