Video decoder and Encoder

Hi,

In our new video input and output requirement, the customer mentioned below details

  1. RGB STANAG3350B Inputs: 2 No’s of Independent Inputs
  • Differential Red, Green with Sync and Blue (RGsB), 2Vp-p without termination and 1Vp-p with 120Ω termination
  1. PAL Composite Inputs: 2 No of Independent Inputs •
  • Differential, Interlaced, Colour Composite, 50Hz, 2Vp-p without termination and 1Vp-p with 75Ω termination
  1. RGB STANAG3350B Output: 1 No of Output
  • Differential Red, Green with Sync and Blue (RGsB), 2Vp-p without termination and 1Vp-p with 120Ω termination
  1. PAL Composite Output: 1 No of Output
  • Single-Ended, Interlaced, Colour Composite, 50Hz, 2Vp-p without termination and 1Vp-p with 75Ω termination

For the above requirements can I use ADV7181 decoder and ADV7434?

And for the signalling type requiement (eg: Differential Red, Green with Sync and Blue (RGsB), 2Vp-p without termination and 1Vp-p with 120Ω termination) Can I use any video receivers?

Please let me know if you have any other solution.