I need to make a laser driver that can give current output from 0 mA to 250 mA. I checked ADN8810 datasheet and found the recommended circuit with 2 resistors (Rsn) which are having value written over them as 1.6V (instead of ohm/kohm). Is this a typo?
Also I need to ask whether the recommended circuit shown is to get 300mA only or the circuit connection stays the same for smaller current values as well?