Xilinx Zynq MP First Stage Boot Loader Release 2019.2 Apr 11 2022 - 10:37:13 NOTICE: ATF running on XCZU3CG/silicon v4/RTL5.1 at 0xfffea000 NOTICE: BL31: Secure code at 0x0 NOTICE: BL31: Non secure code at 0x8000000 NOTICE: BL31: v1.4(release): NOTICE: BL31: Built : 10:46:35, Apr 11 2022 PMUFW: v1.1 U-Boot 2018.01 (Apr 11 2022 - 10:45:21 -0500) Xilinx ZynqMP ZCU102 rev1.0 I2C: ready DRAM: 4 GiB EL Level: EL2 Chip ID: zu3cg MMC: sdhci@ff170000: 0 (SD) *** Warning - bad CRC, using default environment In: serial@ff000000 Out: serial@ff000000 Err: serial@ff000000 Bootmode: SD_MODE1 Net: ZYNQ GEM: ff0e0000, phyaddr c, interface rgmii-id i2c_mux_set: could not set mux: id: 5 chip: 74 channel: 0 I2C EEPROM MAC address read failed Warning: ethernet@ff0e0000 (eth0) using random MAC address - 56:b6:2c:f6:eb:00 eth0: ethernet@ff0e0000 Hit any key to stop autoboot: 0 switch to partitions #0, OK mmc0 is current device Device: sdhci@ff170000 Manufacturer ID: 27 OEM: 5048 Name: SD16G Tran Speed: 50000000 Rd Block Len: 512 SD version 3.0 High Capacity: Yes Capacity: 14.4 GiB Bus Width: 4-bit Erase Group Size: 512 Bytes reading uEnv.txt 188 bytes read in 9 ms (19.5 KiB/s) Loaded environment from uEnv.txt Importing environment from SD ... reading system.dtb 29464 bytes read in 16 ms (1.8 MiB/s) reading Image 16116224 bytes read in 1186 ms (13 MiB/s) ## Flattened Device Tree blob at 04000000 Booting using the fdt blob at 0x4000000 Loading Device Tree to 000000000fff5000, end 000000000ffff317 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.14.0 (ngrf@ngrf) (gcc version 8.2.0 (GCC)) #1 SMP Mon Apr 11 11:05:34 CDT 2022 [ 0.000000] Boot CPU: AArch64 Processor [410fd034] [ 0.000000] Machine model: BytePipe Rev2 [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 256 MiB at 0x0000000070000000 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] random: fast init done [ 0.000000] percpu: Embedded 21 pages/cpu @ffffffc87ff76000 s45080 r8192 d32744 u86016 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: enabling workaround for ARM erratum 845719 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 1034240 [ 0.000000] Kernel command line: console=ttyPS0,115200 clk_ignore_unused root=/dev/mmcblk0p2 rw earlyprintk rootfstype=ext4 rootwait uio_pdrv_genirq.of_id=generic-uio ip=192.168.1.10 root=/dev/mmcblk0p2 rw rootwait [ 0.000000] PID hash table entries: 4096 (order: 3, 32768 bytes) [ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes) [ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes) [ 0.000000] software IO TLB [mem 0x6bfff000-0x6ffff000] (64MB) mapped at [ffffffc06bfff000-ffffffc06fffefff] [ 0.000000] Memory: 3784192K/4194304K available (9468K kernel code, 634K rwdata, 5108K rodata, 512K init, 2152K bss, 147968K reserved, 262144K cma-reserved) [ 0.000000] Virtual kernel memory layout: [ 0.000000] modules : 0xffffff8000000000 - 0xffffff8008000000 ( 128 MB) [ 0.000000] vmalloc : 0xffffff8008000000 - 0xffffffbebfff0000 ( 250 GB) [ 0.000000] .text : 0xffffff8008080000 - 0xffffff80089c0000 ( 9472 KB) [ 0.000000] .rodata : 0xffffff80089c0000 - 0xffffff8008ec0000 ( 5120 KB) [ 0.000000] .init : 0xffffff8008ec0000 - 0xffffff8008f40000 ( 512 KB) [ 0.000000] .data : 0xffffff8008f40000 - 0xffffff8008fdea00 ( 635 KB) [ 0.000000] .bss : 0xffffff8008fdea00 - 0xffffff80091f8a68 ( 2153 KB) [ 0.000000] fixed : 0xffffffbefe7fd000 - 0xffffffbefec00000 ( 4108 KB) [ 0.000000] PCI I/O : 0xffffffbefee00000 - 0xffffffbeffe00000 ( 16 MB) [ 0.000000] vmemmap : 0xffffffbf00000000 - 0xffffffc000000000 ( 4 GB maximum) [ 0.000000] 0xffffffbf00000000 - 0xffffffbf1dc00000 ( 476 MB actual) [ 0.000000] memory : 0xffffffc000000000 - 0xffffffc880000000 ( 34816 MB) [ 0.000000] Hierarchical RCU implementation. [ 0.000000] RCU event tracing is enabled. [ 0.000000] RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GIC: Adjusting CPU interface base to 0x00000000f902f000 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] arch_timer: cp15 timer(s) running at 99.99MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x171015c90f, max_idle_ns: 440795203080 ns [ 0.000004] sched_clock: 56 bits at 99MHz, resolution 10ns, wraps every 4398046511101ns [ 0.000353] Console: colour dummy device 80x25 [ 0.000385] Calibrating delay loop (skipped), value calculated using timer frequency.. 199.99 BogoMIPS (lpj=399996) [ 0.000395] pid_max: default: 32768 minimum: 301 [ 0.000544] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes) [ 0.000575] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes) [ 0.001508] ASID allocator initialised with 65536 entries [ 0.001569] Hierarchical SRCU implementation. [ 0.001934] EFI services will not be available. [ 0.001983] zynqmp_plat_init Platform Management API v1.1 [ 0.001990] zynqmp_plat_init Trustzone version v1.0 [ 0.002124] smp: Bringing up secondary CPUs ... [ 0.002444] Detected VIPT I-cache on CPU1 [ 0.002492] CPU1: Booted secondary processor [410fd034] [ 1.024656] CPU2: failed to come online [ 1.024665] CPU2: failed in unknown state : 0x0 [ 2.049357] CPU3: failed to come online [ 2.049362] CPU3: failed in unknown state : 0x0 [ 2.049417] smp: Brought up 1 node, 2 CPUs [ 2.049422] SMP: Total of 2 processors activated. [ 2.049429] CPU features: detected feature: 32-bit EL0 Support [ 2.049439] CPU: All CPU(s) started at EL2 [ 2.049457] alternatives: patching kernel code [ 2.050766] devtmpfs: initialized [ 2.055541] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 2.055564] futex hash table entries: 1024 (order: 5, 131072 bytes) [ 2.064279] xor: measuring software checksum speed [ 2.101510] 8regs : 2177.000 MB/sec [ 2.141541] 8regs_prefetch: 1881.000 MB/sec [ 2.181574] 32regs : 2498.000 MB/sec [ 2.221605] 32regs_prefetch: 2116.000 MB/sec [ 2.221609] xor: using function: 32regs (2498.000 MB/sec) [ 2.221729] pinctrl core: initialized pinctrl subsystem [ 2.222679] NET: Registered protocol family 16 [ 2.223617] cpuidle: using governor menu [ 2.224362] vdso: 2 pages (1 code @ ffffff80089c6000, 1 data @ ffffff8008f44000) [ 2.224378] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 2.225010] DMA: preallocated 256 KiB pool for atomic allocations [ 2.259987] zynqmp-pinctrl pinctrl: zynqmp pinctrl initialized [ 2.260953] reset_zynqmp reset-controller: Xilinx zynqmp reset driver probed [ 2.261648] ARM CCI_400_r1 PMU driver probed [ 2.282678] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 2.350042] raid6: int64x1 gen() 413 MB/s [ 2.418088] raid6: int64x1 xor() 401 MB/s [ 2.486129] raid6: int64x2 gen() 620 MB/s [ 2.554191] raid6: int64x2 xor() 538 MB/s [ 2.622280] raid6: int64x4 gen() 892 MB/s [ 2.690333] raid6: int64x4 xor() 665 MB/s [ 2.758397] raid6: int64x8 gen() 1061 MB/s [ 2.826447] raid6: int64x8 xor() 690 MB/s [ 2.894519] raid6: neonx1 gen() 672 MB/s [ 2.962603] raid6: neonx1 xor() 784 MB/s [ 3.030686] raid6: neonx2 gen() 1033 MB/s [ 3.098726] raid6: neonx2 xor() 1046 MB/s [ 3.166824] raid6: neonx4 gen() 1351 MB/s [ 3.234862] raid6: neonx4 xor() 1275 MB/s [ 3.302965] raid6: neonx8 gen() 1409 MB/s [ 3.371017] raid6: neonx8 xor() 1324 MB/s [ 3.371022] raid6: using algorithm neonx8 gen() 1409 MB/s [ 3.371026] raid6: .... xor() 1324 MB/s, rmw enabled [ 3.371032] raid6: using neon recovery algorithm [ 3.372553] SCSI subsystem initialized [ 3.372794] usbcore: registered new interface driver usbfs [ 3.372836] usbcore: registered new interface driver hub [ 3.372895] usbcore: registered new device driver usb [ 3.372973] media: Linux media interface: v0.10 [ 3.373006] Linux video capture interface: v2.00 [ 3.373057] pps_core: LinuxPPS API ver. 1 registered [ 3.373062] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 3.373079] PTP clock support registered [ 3.373111] EDAC MC: Ver: 3.0.0 [ 3.374500] zynqmp-ipi ff9905c0.mailbox: Probed ZynqMP IPI Mailbox driver. [ 3.374700] FPGA manager framework [ 3.374831] fpga-region fpga-full: FPGA Region probed [ 3.374926] Advanced Linux Sound Architecture Driver Initialized. [ 3.375466] Bluetooth: Core ver 2.22 [ 3.375495] NET: Registered protocol family 31 [ 3.375500] Bluetooth: HCI device and connection manager initialized [ 3.375512] Bluetooth: HCI socket layer initialized [ 3.375520] Bluetooth: L2CAP socket layer initialized [ 3.375539] Bluetooth: SCO socket layer initialized [ 3.377398] clocksource: Switched to clocksource arch_sys_counter [ 3.377513] VFS: Disk quotas dquot_6.6.0 [ 3.377571] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 3.385255] NET: Registered protocol family 2 [ 3.385745] TCP established hash table entries: 32768 (order: 6, 262144 bytes) [ 3.385974] TCP bind hash table entries: 32768 (order: 7, 524288 bytes) [ 3.387010] TCP: Hash tables configured (established 32768 bind 32768) [ 3.387148] UDP hash table entries: 2048 (order: 4, 65536 bytes) [ 3.387228] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes) [ 3.387449] NET: Registered protocol family 1 [ 3.387938] RPC: Registered named UNIX socket transport module. [ 3.387943] RPC: Registered udp transport module. [ 3.387948] RPC: Registered tcp transport module. [ 3.387952] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 3.388688] hw perfevents: no interrupt-affinity property for /pmu, guessing. [ 3.388860] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available [ 3.389769] audit: initializing netlink subsys (disabled) [ 3.390251] audit: type=2000 audit(3.384:1): state=initialized audit_enabled=0 res=1 [ 3.390823] workingset: timestamp_bits=62 max_order=20 bucket_order=0 [ 3.391680] NFS: Registering the id_resolver key type [ 3.391708] Key type id_resolver registered [ 3.391713] Key type id_legacy registered [ 3.391725] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 3.391748] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 3.418105] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246) [ 3.418115] io scheduler noop registered [ 3.418120] io scheduler deadline registered [ 3.418138] io scheduler cfq registered (default) [ 3.418144] io scheduler mq-deadline registered [ 3.418149] io scheduler kyber registered [ 3.419539] xilinx-dpdma fd4c0000.dma: Xilinx DPDMA engine is probed [ 3.419998] xilinx-zynqmp-dma fd500000.dma: ZynqMP DMA driver Probe success [ 3.420163] xilinx-zynqmp-dma fd510000.dma: ZynqMP DMA driver Probe success [ 3.420324] xilinx-zynqmp-dma fd520000.dma: ZynqMP DMA driver Probe success [ 3.420486] xilinx-zynqmp-dma fd530000.dma: ZynqMP DMA driver Probe success [ 3.420648] xilinx-zynqmp-dma fd540000.dma: ZynqMP DMA driver Probe success [ 3.420814] xilinx-zynqmp-dma fd550000.dma: ZynqMP DMA driver Probe success [ 3.420977] xilinx-zynqmp-dma fd560000.dma: ZynqMP DMA driver Probe success [ 3.421141] xilinx-zynqmp-dma fd570000.dma: ZynqMP DMA driver Probe success [ 3.460640] Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled [ 3.464184] cacheinfo: Unable to detect cache hierarchy for CPU 0 [ 3.469998] brd: module loaded [ 3.475492] loop: module loaded [ 3.476410] mtdoops: mtd device (mtddev=name/number) must be supplied [ 3.476687] zynqmp_gpd_attach_dev error -13, node 35 [ 3.476702] cdns-spi ff040000.spi: failed to add to PM domain pd-spi0: -13 [ 3.478003] libphy: Fixed MDIO Bus: probed [ 3.479316] tun: Universal TUN/TAP device driver, 1.6 [ 3.480454] CAN device driver interface [ 3.480714] zynqmp_gpd_attach_dev error -13, node 48 [ 3.480729] xilinx_can ff070000.can: failed to add to PM domain pd-can1: -13 [ 3.482447] macb ff0e0000.ethernet: Not enabling partial store and forward [ 3.483132] libphy: MACB_mii_bus: probed [ 3.487422] macb ff0e0000.ethernet eth0: Cadence GEM rev 0x50070106 at 0xff0e0000 irq 22 (00:0a:35:00:01:22) [ 3.487434] TI DP83867 ff0e0000.ethernet-ffffffff:09: attached PHY driver [TI DP83867] (mii_bus:phy_addr=ff0e0000.ethernet-ffffffff:09, irq=POLL) [ 3.488074] usbcore: registered new interface driver asix [ 3.488143] usbcore: registered new interface driver ax88179_178a [ 3.488171] usbcore: registered new interface driver cdc_ether [ 3.488198] usbcore: registered new interface driver net1080 [ 3.488224] usbcore: registered new interface driver cdc_subset [ 3.488250] usbcore: registered new interface driver zaurus [ 3.488290] usbcore: registered new interface driver cdc_ncm [ 3.489556] xilinx-axipmon ffa00000.perf-monitor: Probed Xilinx APM [ 3.491146] usbcore: registered new interface driver uas [ 3.491183] usbcore: registered new interface driver usb-storage [ 3.491525] i2c /dev entries driver [ 3.517316] cdns-i2c ff030000.i2c: 400 kHz mmio ff030000 irq 24 [ 3.517647] IR NEC protocol handler initialized [ 3.517652] IR RC5(x/sz) protocol handler initialized [ 3.517657] IR RC6 protocol handler initialized [ 3.517660] IR JVC protocol handler initialized [ 3.517664] IR Sony protocol handler initialized [ 3.517669] IR SANYO protocol handler initialized [ 3.517673] IR Sharp protocol handler initialized [ 3.517677] IR MCE Keyboard/mouse protocol handler initialized [ 3.517681] IR XMP protocol handler initialized [ 3.518648] usbcore: registered new interface driver uvcvideo [ 3.518652] USB Video Class driver (1.1.1) [ 3.520294] cdns-wdt fd4d0000.watchdog: Xilinx Watchdog Timer at ffffff800923e000 with timeout 10s [ 3.520586] Bluetooth: HCI UART driver ver 2.3 [ 3.520594] Bluetooth: HCI UART protocol H4 registered [ 3.520600] Bluetooth: HCI UART protocol BCSP registered [ 3.520629] Bluetooth: HCI UART protocol LL registered [ 3.520635] Bluetooth: HCI UART protocol ATH3K registered [ 3.520639] Bluetooth: HCI UART protocol Three-wire (H5) registered [ 3.520683] Bluetooth: HCI UART protocol Intel registered [ 3.520688] Bluetooth: HCI UART protocol QCA registered [ 3.520731] usbcore: registered new interface driver bcm203x [ 3.520767] usbcore: registered new interface driver bpa10x [ 3.520801] usbcore: registered new interface driver bfusb [ 3.520835] usbcore: registered new interface driver btusb [ 3.520841] Bluetooth: Generic Bluetooth SDIO driver ver 0.1 [ 3.520902] usbcore: registered new interface driver ath3k [ 3.521050] EDAC MC: ECC not enabled [ 3.521278] EDAC DEVICE0: Giving out device to module zynqmp-ocm-edac controller zynqmp_ocm: DEV ff960000.memory-controller (INTERRUPT) [ 3.521995] cpufreq: cpufreq_online: CPU0: Running at unlisted freq: 1099999 KHz [ 3.522065] cpufreq: cpufreq_online: CPU0: Unlisted initial frequency changed to: 1199999 KHz [ 3.522500] sdhci: Secure Digital Host Controller Interface driver [ 3.522505] sdhci: Copyright(c) Pierre Ossman [ 3.522510] sdhci-pltfm: SDHCI platform and OF driver helper [ 3.523868] ledtrig-cpu: registered to indicate activity on CPUs [ 3.524061] usbcore: registered new interface driver usbhid [ 3.524065] usbhid: USB HID core driver [ 3.526124] fpga_manager fpga0: Xilinx ZynqMP FPGA Manager registered [ 3.526977] pktgen: Packet Generator for packet performance testing. Version: 2.75 [ 3.527358] Netfilter messages via NETLINK v0.30. [ 3.527539] ip_tables: (C) 2000-2006 Netfilter Core Team [ 3.527728] Initializing XFRM netlink socket [ 3.527815] NET: Registered protocol family 10 [ 3.528467] Segment Routing with IPv6 [ 3.528519] ip6_tables: (C) 2000-2006 Netfilter Core Team [ 3.528666] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 3.529086] NET: Registered protocol family 17 [ 3.529101] NET: Registered protocol family 15 [ 3.529121] bridge: filtering via arp/ip/ip6tables is no longer available by default. Update your scripts to load br_netfilter if you need this. [ 3.529127] Ebtables v2.0 registered [ 3.529300] can: controller area network core (rev 20170425 abi 9) [ 3.529347] NET: Registered protocol family 29 [ 3.529353] can: raw protocol (rev 20170425) [ 3.529359] can: broadcast manager protocol (rev 20170425 t) [ 3.529368] can: netlink gateway (rev 20170425) max_hops=1 [ 3.529487] Bluetooth: RFCOMM TTY layer initialized [ 3.529497] Bluetooth: RFCOMM socket layer initialized [ 3.529512] Bluetooth: RFCOMM ver 1.11 [ 3.529530] Bluetooth: BNEP (Ethernet Emulation) ver 1.3 [ 3.529534] Bluetooth: BNEP filters: protocol multicast [ 3.529542] Bluetooth: BNEP socket layer initialized [ 3.529547] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 3.529556] Bluetooth: HIDP socket layer initialized [ 3.529695] 9pnet: Installing 9P2000 support [ 3.529720] Key type dns_resolver registered [ 3.530329] registered taskstats version 1 [ 3.530773] Btrfs loaded, crc32c=crc32c-generic [ 3.539364] ff000000.serial: ttyPS0 at MMIO 0xff000000 (irq = 30, base_baud = 6249999) is a xuartps [ 4.999579] console [ttyPS0] enabled [ 5.003964] ff010000.serial: ttyPS1 at MMIO 0xff010000 (irq = 31, base_baud = 6249999) is a xuartps [ 5.015020] xilinx-psgtr fd400000.zynqmp_phy: Lane:3 type:8 protocol:4 pll_locked:yes [ 5.023266] PLL: shutdown [ 5.025953] PLL: shutdown [ 5.029008] PLL: enable [ 5.031521] PLL: shutdown [ 5.036003] PLL: enable [ 5.038497] xilinx-dp-snd-codec fd4a0000.zynqmp-display:zynqmp_dp_snd_codec0: Xilinx DisplayPort Sound Codec probed [ 5.049130] xilinx-dp-snd-pcm zynqmp_dp_snd_pcm0: Xilinx DisplayPort Sound PCM probed [ 5.057114] xilinx-dp-snd-pcm zynqmp_dp_snd_pcm1: Xilinx DisplayPort Sound PCM probed [ 5.065841] xilinx-dp-snd-card fd4a0000.zynqmp-display:zynqmp_dp_snd_card: xilinx-dp-snd-codec-dai <-> xilinx-dp-snd-codec-dai mapping ok [ 5.078221] xilinx-dp-snd-card fd4a0000.zynqmp-display:zynqmp_dp_snd_card: xilinx-dp-snd-codec-dai <-> xilinx-dp-snd-codec-dai mapping ok [ 5.091033] xilinx-dp-snd-card fd4a0000.zynqmp-display:zynqmp_dp_snd_card: Xilinx DisplayPort Sound Card probed [ 5.101142] OF: graph: no port node found in /amba/zynqmp-display@fd4a0000 [ 5.108244] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 5.114776] [drm] No driver support for vblank timestamp query. [ 5.120775] xlnx-drm xlnx-drm.0: bound fd4a0000.zynqmp-display (ops 0xffffff8008a77628) [ 5.148697] [drm] Cannot find any crtc or sizes [ 5.153379] [drm] Initialized xlnx 1.0.0 20130509 for fd4a0000.zynqmp-display on minor 0 [ 5.161409] zynqmp-display fd4a0000.zynqmp-display: ZynqMP DisplayPort Subsystem driver probed [ 5.170153] zynqmp_gpd_attach_dev error -13, node 35 [ 5.175034] cdns-spi ff040000.spi: failed to add to PM domain pd-spi0: -13 [ 5.182106] zynqmp_gpd_attach_dev error -13, node 48 [ 5.186993] xilinx_can ff070000.can: failed to add to PM domain pd-can1: -13 [ 5.196223] xilinx-psgtr fd400000.zynqmp_phy: Lane:0 type:0 protocol:3 pll_locked:yes [ 5.206307] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 5.211728] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 5.219606] xhci-hcd xhci-hcd.0.auto: hcc params 0x0238f625 hci version 0x100 quirks 0x22010010 [ 5.228270] xhci-hcd xhci-hcd.0.auto: irq 36, io mem 0xfe200000 [ 5.234290] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 5.240998] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 5.248194] usb usb1: Product: xHCI Host Controller [ 5.253054] usb usb1: Manufacturer: Linux 4.14.0 xhci-hcd [ 5.258438] usb usb1: SerialNumber: xhci-hcd.0.auto [ 5.263657] hub 1-0:1.0: USB hub found [ 5.267365] hub 1-0:1.0: 1 port detected [ 5.271459] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 5.276878] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 5.284563] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 5.292675] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003 [ 5.299386] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 5.306585] usb usb2: Product: xHCI Host Controller [ 5.311445] usb usb2: Manufacturer: Linux 4.14.0 xhci-hcd [ 5.316826] usb usb2: SerialNumber: xhci-hcd.0.auto [ 5.321953] hub 2-0:1.0: USB hub found [ 5.325652] hub 2-0:1.0: 1 port detected [ 5.330308] sdhci-arasan ff160000.sdhci: "xlnx,mio_bank " property is missing. [ 5.337533] sdhci-arasan: probe of ff160000.sdhci failed with error -22 [ 5.375512] [drm] Cannot find any crtc or sizes [ 5.389184] mmc0: SDHCI controller on ff170000.sdhci [ff170000.sdhci] using ADMA 64-bit [ 5.403272] zynqmp_gpd_attach_dev error -13, node 35 [ 5.408157] cdns-spi ff040000.spi: failed to add to PM domain pd-spi0: -13 [ 5.415193] zynqmp_gpd_attach_dev error -13, node 48 [ 5.420080] xilinx_can ff070000.can: failed to add to PM domain pd-can1: -13 [ 5.428210] hctosys: unable to open rtc device (rtc0) [ 5.438553] pps pps0: new PPS source ptp0 [ 5.442492] macb ff0e0000.ethernet: gem-ptp-timer ptp clock registered. [ 5.449148] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 5.486510] mmc0: new high speed SDHC card at address 5048 [ 5.492386] mmcblk0: mmc0:5048 SD16G 14.4 GiB [ 5.498053] mmcblk0: p1 p2 [ 5.501458] zynqmp_gpd_attach_dev error -13, node 35 [ 5.506347] cdns-spi ff040000.spi: failed to add to PM domain pd-spi0: -13 [ 5.513499] zynqmp_gpd_attach_dev error -13, node 48 [ 5.518382] xilinx_can ff070000.can: failed to add to PM domain pd-can1: -13 [ 7.493472] macb ff0e0000.ethernet eth0: link up (100/Full) [ 7.505277] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 7.525180] IP-Config: Guessing netmask 255.255.255.0 [ 7.530146] IP-Config: Complete: [ 7.533360] device=eth0, hwaddr=00:0a:35:00:01:22, ipaddr=192.168.1.10, mask=255.255.255.0, gw=255.255.255.255 [ 7.543774] host=192.168.1.10, domain=, nis-domain=(none) [ 7.549588] bootserver=255.255.255.255, rootserver=255.255.255.255, rootpath= [ 7.557241] clk: Not disabling unused clocks [ 7.561636] ALSA device list: [ 7.564511] #0: DisplayPort monitor [ 7.578826] EXT4-fs (mmcblk0p2): recovery complete [ 7.583555] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 7.591633] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 7.604740] devtmpfs: mounted [ 7.607864] Freeing unused kernel memory: 512K Welcome to Ubuntu 15.04! Cannot add dependency job for unit org.freedesktop.resolve1.busname, ignoring: Unit org.freedesktop.resolve1.busname failed to load: No such file or directory. Cannot add dependency job for unit display-manager.service, ignoring: Unit display-manager.service failed to load: No such file or directory. [ OK ] Created slice Root Slice. [ OK ] Listening on udev Control Socket. [ OK ] Listening on Delayed Shutdown Socket. [ OK ] Listening on Journal Audit Socket. [ OK ] Created slice User and Session Slice. [ OK ] Listening on /dev/initctl Compatibility Named Pipe. [ OK ] Listening on Journal Socket (/dev/log). [ OK ] Listening on Journal Socket. [ OK ] Reached target Remote File Systems (Pre). [ OK ] Reached target Swap. [ OK ] Reached target Paths. [ OK ] Listening on udev Kernel Socket. [ OK ] Reached target Encrypted Volumes. [ OK ] Created slice System Slice. Starting Increase datagram queue length... Starting Remount Root and Kernel File Systems... [ OK ] Reached target Slices. [ OK ] Started Read required files in advance. Starting Read required files in advance... [ OK ] Started Boot Process Profiler. Starting Boot Process Profiler... [ OK ] Created slice system-getty.slice. Mounting Temporary Directory... [ OK ] Created slice system-serial\x2dgetty.slice. Starting Load Kernel Modules... Starting Create Static Device Nodes in /dev... Mounting POSIX Message Queue File System... Mounting Huge Pages File System... Starting udev Coldplug all Devices... Mounting Debug File System... Starting Nameserver information manager... [ OK ] Listening on networkd rtnetlink socket. [ OK ] Started Remount Root and Kernel File Systems. systemd-bootchart.service failed. Starting Load/Save Random Seed... [ OK ] Started Load Kernel Modules. Mounting Configuration File System... Starting Apply Kernel Variables... [ OK ] Mounted Debug File System. [ OK ] Mounted POSIX Message Queue File System. [ OK ] Mounted Huge Pages File System. [ OK ] Mounted Configuration File System. [ OK ] Mounted Temporary Directory. [ OK ] Started Increase datagram queue length. [ OK ] Started Create Static Device Nodes in /dev. ureadahead.service failed. [ OK ] Started Load/Save Random Seed. [ OK ] Started Apply Kernel Variables. [ OK ] Started Nameserver information manager. [ 8.337699] Unable to handle kernel paging request at virtual address fdffffc87ac71240 [ 8.345560] Mem abort info: [ 8.348312] Exception class = DABT (current EL), IL = 32 bits [ 8.354223] SET = 0, FnV = 0 [ 8.357265] EA = 0, S1PTW = 0 [ 8.360376] Data abort info: [ 8.363250] ISV = 0, ISS = 0x00000004 [ 8.367065] CM = 0, WnR = 0 [ 8.370019] [fdffffc87ac71240] address between user and kernel address ranges [ 8.370026] Internal error: Oops: 96000004 [#1] SMP [ 8.370030] Modules linked in: [ 8.370041] CPU: 1 PID: 14 Comm: ksoftirqd/1 Not tainted 4.14.0 #1 [ 8.370043] Hardware name: BytePipe Rev2 (DT) [ 8.370047] task: ffffffc87b8e3100 task.stack: ffffff8009270000 [ 8.370065] PC is at exit_creds+0x1c/0x80 [ 8.370073] LR is at __put_task_struct+0x3c/0x140 [ 8.370076] pc : [] lr : [] pstate: 00000145 [ 8.370078] sp : ffffff8009273c80 [ 8.370079] x29: ffffff8009273c80 x28: 000000000000000a [ 8.370084] x27: ffffff8009273d50 x26: ffffff8008f48b5c [ 8.370088] x25: ffffff8008f48aa0 x24: ffffff8008f27000 [ 8.370091] x23: ffffff8008f2a9f8 x22: ffffff8008f5cd00 [ 8.370095] x21: ffffffc87ff95938 x20: ffffff8008f5cd00 [ 8.370099] x19: ffffffc87af92580 x18: 0000000000000000 [ 8.370103] x17: 0000000000000000 x16: 0000000000000000 [ 8.370107] x15: ffffffc87ff94ee0 x14: ffffffc87a74d300 [ 8.370111] x13: ffffffc87a7a2640 x12: ffffffc87a74d2c0 [ 8.370115] x11: ffffffc87a79be40 x10: ffffffc87a7270c0 [ 8.370119] x9 : ffffffc87a727140 x8 : ffffffc87ae749c0 [ 8.370123] x7 : ffffffc87a79b200 x6 : 0000000000000000 [ 8.370126] x5 : 0000000000000000 x4 : 00000000000000d0 [ 8.370129] x3 : 00000000000000d0 x2 : 00000000000000cf [ 8.370133] x1 : 00000000000000d0 x0 : fdffffc87ac71240 [ 8.370138] Process ksoftirqd/1 (pid: 14, stack limit = 0xffffff8009270000) [ 8.370141] Call trace: [ 8.370146] Exception stack(0xffffff8009273b40 to 0xffffff8009273c80) [ 8.370150] 3b40: fdffffc87ac71240 00000000000000d0 00000000000000cf 00000000000000d0 [ 8.370154] 3b60: 00000000000000d0 0000000000000000 0000000000000000 ffffffc87a79b200 [ 8.370158] 3b80: ffffffc87ae749c0 ffffffc87a727140 ffffffc87a7270c0 ffffffc87a79be40 [ 8.370162] 3ba0: ffffffc87a74d2c0 ffffffc87a7a2640 ffffffc87a74d300 ffffffc87ff94ee0 [ 8.370166] 3bc0: 0000000000000000 0000000000000000 0000000000000000 ffffffc87af92580 [ 8.370171] 3be0: ffffff8008f5cd00 ffffffc87ff95938 ffffff8008f5cd00 ffffff8008f2a9f8 [ 8.370175] 3c00: ffffff8008f27000 ffffff8008f48aa0 ffffff8008f48b5c ffffff8009273d50 [ 8.370179] 3c20: 000000000000000a ffffff8009273c80 ffffff8008098d64 ffffff8009273c80 [ 8.370183] 3c40: ffffff80080b9e4c 0000000000000145 ffffff8008f2a9f8 ffffff8008f27000 [ 8.370187] 3c60: ffffffffffffffff ffffff800810ed38 ffffff8009273c80 ffffff80080b9e4c [ 8.370194] [] exit_creds+0x1c/0x80 [ 8.370199] [] __put_task_struct+0x3c/0x140 [ 8.370206] [] delayed_put_task_struct+0x4c/0x58 [ 8.370216] [] rcu_process_callbacks+0x210/0x470 [ 8.370223] [] __do_softirq+0x12c/0x220 [ 8.370227] [] run_ksoftirqd+0x40/0x58 [ 8.370233] [] smpboot_thread_fn+0x160/0x1a8 [ 8.370237] [] kthread+0x128/0x130 [ 8.370242] [] ret_from_fork+0x10/0x18 [ 8.370250] Code: aa0003f3 f942ec00 f902ee7f f9800011 (885f7c01) [ 8.370254] ---[ end trace 3a869b6ec7644de9 ]--- [ 8.370259] Kernel panic - not syncing: Fatal exception in interrupt [ 8.370266] SMP: stopping secondary CPUs [ 8.370271] Kernel Offset: disabled [ 8.370275] CPU features: 0x002004 [ 8.370278] Memory Limit: none [ 8.674959] ---[ end Kernel panic - not syncing: Fatal exception in interrupt