,,,,, ADI Pin,FMC Signal,JB Connector,JB Pin,IO Pin Name,IO Pin DGPIO_2,FMC_LA15_N,JB1,35,B66_L18_P,E9 SPI_EN,FMC_LA15_P,JB1,37,B66_L18_N,D9 DGPIO_1,FMC_LA16_N,JB1,39,B66_L16_P,G8 DGPIO_0,FMC_LA16_P,JB1,41,B66_L16_N,F7 DEV_MCS_FPGA_IN-,FMC_LA14_N,JB1,45,B66_L17_N,E8 TX1_QDATA_IN-,FMC_LA5_N,JB1,46,B66_L20_N,B6 DEV_MCS_FPGA_IN+,FMC_LA14_P,JB1,47,B66_L17_P,F8 TX1_QDATA_IN+,FMC_LA5_P,JB1,48,B66_L20_P,C6 RESET,FMC_LA13_N,JB1,49,B66_L15_P,G6 TX1_STROBE_IN-,FMC_LA6_N,JB1,50,B66_L7_N,B1 MODE,FMC_LA13_P,JB1,51,B66_L15_N,F6 TX1_STROBE_IN+,FMC_LA6_P,JB1,52,B66_L7_P,C1 DGPIO_3,FMC_LA11_N,JB1,55,B66_L3_P,F2 RX1_QDATA_OUT-,FMC_LA4_N,JB1,56,B66_L2_N,D1 DGPIO_10,FMC_LA11_P,JB1,57,B66_L3_N,E2 RX1_QDATA_OUT+,FMC_LA4_P,JB1,58,B66_L2_P,E1 SPI_DO,FMC_LA12_N,JB1,59,B66_L5_P,E4 ,FMC_CLK0_N,JB1,60,B66_L14_N,D5 SPI_CLK,FMC_LA12_P,JB1,61,B66_L5_N,E3 DEV_CLK_OUT,FMC_CLK0_P,JB1,62,B66_L14_P,E5 FPGA_REF_CLK-,FMC_CLK1_N,JB1,65,B66_L13_N,D6 DGPIO_12/TX1_DCLK_OUT-,FMC_LA1_N,JB1,66,B66_L11_N,C4 FPGA_REF_CLK+,FMC_CLK1_P,JB1,67,B66_L13_P,D7 DGPIO_12/TX1_DCLK_OUT+,FMC_LA1_P,JB1,68,B66_L11_P,D4 DGPIO_5,FMC_LA10_N,JB1,69,B66_L24_P,C9 RX1_IDATA_OUT-,FMC_LA3_N,JB1,70,B66_L1_P,G1 RX1_ENABLE,FMC_LA10_P,JB1,71,B66_L24_N,B9 RX1_IDATA_OUT+,FMC_LA3_P,JB1,72,B66_L1_N,F1 DGPIO_4,FMC_LA9_N,JB1,75,B66_L23_N,A8 RX1_DCLK_OUT-,FMC_LA0_N,JB1,76,B66_L12_N,C2 TX1_ENABLE,FMC_LA9_P,JB1,77,B66_L23_P,A9 RX1_DCLK_OUT+,FMC_LA0_P,JB1,78,B66_L12_P,C3 TX1_DCLK_IN-,FMC_LA7_N,JB1,79,B66_L21_P,A7 TX1_DCLK_IN+,FMC_LA7_P,JB1,81,B66_L21_N,A6 RX1_STROBE_OUT-,FMC_LA2_N,JB1,82,B66_L8_P,A2 RX1_STROBE_OUT+,FMC_LA2_P,JB1,84,B66_L8_N,A1 ,FMC_VREF,JB1,85,, TX1_IDATA_IN-,FMC_LA8_N,JB1,93,B66_L10_N,A4 TX1_IDATA_IN+,FMC_LA8_P,JB1,95,B66_L10_P,B4 ,FMC_VREF,JB1,97,, ,FMC_VREF,JB2,37,, RX2_IDATA_OUT+,FMC_LA20_P,JB2,46,B64_L17_P,AB2 RX2_IDATA_OUT-,FMC_LA20_N,JB2,48,B64_L17_N,AC2 DGPIO_15/TX2_DCLK_OUT+,FMC_LA18_P,JB2,52,B64_L14_P,AC4 DGPIO_14/TX2_DCLK_OUT-,FMC_LA18_N,JB2,54,B64_L14_N,AC3 RX2_DCLK_OUT+,FMC_LA17_P,JB2,55,B64_L13_P,AD5 TX2_IDATA_IN+,FMC_LA23_P,JB2,56,B64_L18_P,AB1 RX2_DCLK_OUT-,FMC_LA17_N,JB2,57,B64_L13_N,AD4 TX2_IDATA_IN-,FMC_LA23_N,JB2,58,B64_L18_N,AC1 FPGA_MCS_IN-,FMC_LA32_N,JB2,61,B64_L7_P,AG9 RX2_QDATA_OUT+,FMC_LA19_P,JB2,62,B64_L16_P,AD2 FPGA_MCS_IN+,FMC_LA32_P,JB2,63,B64_L7_N,AH9 RX2_QDATA_OUT-,FMC_LA19_N,JB2,64,B64_L16_N,AD1 ,FMC_LA33_N,JB2,65,, TX2_DCLK_IN+,FMC_LA22_P,JB2,66,B64_L21_P,AE3 ,FMC_LA33_P,JB2,67,, TX2_DCLK_IN-,FMC_LA22_N,JB2,68,B64_L21_N,AF3 ,FMC_LA30_N,JB2,71,, DGPIO_6,FMC_LA27_P,JB2,72,B64_L22_P,AE2 GP_INT,FMC_LA30_P,JB2,73,B64_L9_P,AH8 DGPIO_11,FMC_LA27_N,JB2,74,B64_L22_N,AF2 ,FMC_LA31_N,JB2,75,, DGPIO_7,FMC_LA26_P,JB2,76,B64_L10_P,AG6 ,FMC_LA31_P,JB2,77,, RX2_ENABLE,FMC_LA26_N,JB2,78,B64_L10_N,AG5 DGPIO_9,FMC_LA28_N,JB2,81,B64_L5_P,AB7 RX2_STROBE_OUT+,FMC_LA21_P,JB2,82,B64_L19_P,AG4 DGPIO_8,FMC_LA28_P,JB2,83,B64_L5_N,AC7 RX2_STROBE_OUT-,FMC_LA21_N,JB2,84,B64_L19_N,AH4 SPI_DIO,FMC_LA29_N,JB2,85,B64_L6_P,AB6 TX2_QDATA_IN+,FMC_LA25_P,JB2,86,B64_L20_P,AG3 TX2_ENABLE,FMC_LA29_P,JB2,87,B64_L6_N,AC6 TX2_QDATA_IN-,FMC_LA25_N,JB2,88,B64_L20_N,AH3 ,FMC_VREF,JB2,93,, TX2_STROBE_IN-,FMC_LA24_N,JB2,95,B64_L23_P,AH2 TX2_STROBE_IN+,FMC_LA24_P,JB2,97,B64_L23_N,AH1