[sudo] password for analog: I1215 13:54:20.140313 8909 sensor_enumerator_xaviernx.cpp:49] Looking for devices on the target: Xavier NX I1215 13:54:20.142510 8909 camera_fxtof1.cpp:127] Initializing camera I1215 13:54:20.142577 8909 addi9036_sensor.cpp:140] Opening device I1215 13:54:20.142643 8909 addi9036_sensor.cpp:158] Looking for the following cards: I1215 13:54:20.142683 8909 addi9036_sensor.cpp:160] vi-output, addi9036 9-0064 I1215 13:54:20.142730 8909 addi9036_sensor.cpp:160] vi-output, addi9036 10-0064 E1215 13:54:20.146088 8909 tmp10x_sensor.cpp:60] Temp sensor open error I1215 13:54:20.385713 8909 camera_fxtof1.cpp:178] Camera initialized I1215 13:54:20.388234 8909 addi9036_sensor.cpp:257] Starting device 0 I1215 13:54:20.397008 8909 addi9036_sensor.cpp:257] Starting device 1 I1215 13:54:20.463418 8909 camera_fxtof1.cpp:209] Chosen mode: near I1215 13:54:20.463584 8909 camera_fxtof1.cpp:222] Camera range for mode: near is: 250 mm and 800 mm I1215 13:54:20.463744 8909 camera_fxtof1.cpp:233] Found firmware for mode: near I1215 13:54:20.463816 8909 camera_fxtof1.cpp:236] Firmware size: 14404 bytes I1215 13:54:21.864408 8909 calibration_fxtof1.cpp:278] Camera intrinsic parameters: fx: 376.125 fy: 375.899 cx: 321.253 cy: 226.786