[sudo] password for analog: I1122 11:38:57.054841 7741 sensor_enumerator_xaviernx.cpp:49] Looking for devices on the target: Xavier NX I1122 11:38:57.056882 7741 camera_fxtof1.cpp:127] Initializing camera I1122 11:38:57.056962 7741 addi9036_sensor.cpp:140] Opening device I1122 11:38:57.057037 7741 addi9036_sensor.cpp:158] Looking for the following cards: I1122 11:38:57.057078 7741 addi9036_sensor.cpp:160] vi-output, addi9036 9-0064 I1122 11:38:57.057112 7741 addi9036_sensor.cpp:160] vi-output, addi9036 10-0064 I1122 11:38:57.304137 7741 camera_fxtof1.cpp:178] Camera initialized I1122 11:38:57.306660 7741 addi9036_sensor.cpp:257] Starting device 0 W1122 11:38:57.312093 7741 addi9036_sensor.cpp:276] VIDIOC_STREAMON error errno: 22 error: Invalid argument I1122 11:38:57.381633 7741 camera_fxtof1.cpp:209] Chosen mode: near I1122 11:38:57.381767 7741 camera_fxtof1.cpp:222] Camera range for mode: near is: 250 mm and 800 mm I1122 11:38:57.381889 7741 camera_fxtof1.cpp:233] Found firmware for mode: near I1122 11:38:57.381986 7741 camera_fxtof1.cpp:236] Firmware size: 14404 bytes I1122 11:39:00.381466 7741 calibration_fxtof1.cpp:278] Camera intrinsic parameters: fx: 376.125 fy: 375.899 cx: 321.253 cy: 226.786 W1122 11:39:02.947105 7787 addi9036_sensor.cpp:868] VIDIOC_DQBUF error errno: 22 error: Invalid argument W1122 11:39:02.947361 7787 camera_fxtof1.cpp:371] Failed to get frame from device