Xilinx Zynq MP First Stage Boot Loader Release 2018.3 May 16 2019 - 09:51:46 NOTICE: ATF running on XCZU9EG/silicon v4/RTL5.1 at 0xfffea000 NOTICE: BL31: Secure code at 0x0 NOTICE: BL31: Non secure code at 0x8000000 NOTICE: BL31: v1.5(release):xilinx-v2018.3 NOTICE: BL31: Built : 15:00:47, Mar 18 2019 PMUFW: v1.1 U-Boot 2018.01 (Jun 29 2018 - 13:20:51 +0200) Xilinx ZynqMP ZCU102 rev1.0 I2C: ready DRAM: 4 GiB EL Level: EL2 Chip ID: zu9eg MMC: sdhci@ff170000: 0 (SD) *** Warning - bad CRC, using default environment In: serial@ff000000 Out: serial@ff000000 Err: serial@ff000000 Bootmode: LVL_SHFT_SD_MODE1 Net: ZYNQ GEM: ff0e0000, phyaddr c, interface rgmii-id Warning: ethernet@ff0e0000 (eth0) using random MAC address - 5a:cc:45:8b:cb:c1 eth0: ethernet@ff0e0000 Hit any key to stop autoboot: 0 switch to partitions #0, OK mmc0 is current device Device: sdhci@ff170000 Manufacturer ID: 9e OEM: 4245 Name: 00000 Tran Speed: 50000000 Rd Block Len: 512 SD version 3.0 High Capacity: Yes Capacity: 58.3 GiB Bus Width: 4-bit Erase Group Size: 512 Bytes reading uEnv.txt 376 bytes read in 12 ms (30.3 KiB/s) Loaded environment from uEnv.txt Importing environment from SD ... Running uenvcmd ... Copying Linux from SD to RAM... ** No boot file defined ** reading system.dtb 59301 bytes read in 26 ms (2.2 MiB/s) reading Image 16245248 bytes read in 1083 ms (14.3 MiB/s) ## Flattened Device Tree blob at 04000000 Booting using the fdt blob at 0x4000000 Loading Device Tree to 000000000ffee000, end 000000000ffff7a4 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.14.0-gb9e7064 (jenkins@romlxbuild1.adlk.analog.com) (gcc version 7.2.1 20171011 (Linaro GCC 7.2-2017.11-rc1)) #442 SMP Fri Mar 29 08:53:22 GMT 2019 [ 0.000000] Boot CPU: AArch64 Processor [410fd034] [ 0.000000] Machine model: ZynqMP ZCU102 Rev1.0 [ 0.000000] earlycon: cdns0 at MMIO 0x00000000ff000000 (options '115200n8') [ 0.000000] bootconsole [cdns0] enabled [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 256 MiB at 0x0000000070000000 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] random: fast init done [ 0.000000] percpu: Embedded 21 pages/cpu @ffffffc87ff57000 s45080 r8192 d32744 u86016 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: enabling workaround for ARM erratum 845719 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 1034240 [ 0.000000] Kernel command line: console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlycon rootfstype=ext4 rootwait root=/dev/mmcblk0p2 rw rootwait [ 0.000000] PID hash table entries: 4096 (order: 3, 32768 bytes) [ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes) [ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes) [ 0.000000] software IO TLB [mem 0x6bfff000-0x6ffff000] (64MB) mapped at [ffffffc06bfff000-ffffffc06fffefff] [ 0.000000] Memory: 3783908K/4194304K available (10172K kernel code, 696K rwdata, 4408K rodata, 512K init, 2157K bss, 148252K reserved, 262144K cma-reserved) [ 0.000000] Virtual kernel memory layout: [ 0.000000] modules : 0xffffff8000000000 - 0xffffff8008000000 ( 128 MB) [ 0.000000] vmalloc : 0xffffff8008000000 - 0xffffffbebfff0000 ( 250 GB) [ 0.000000] .text : 0xffffff8008080000 - 0xffffff8008a70000 ( 10176 KB) [ 0.000000] .rodata : 0xffffff8008a70000 - 0xffffff8008ed0000 ( 4480 KB) [ 0.000000] .init : 0xffffff8008ed0000 - 0xffffff8008f50000 ( 512 KB) [ 0.000000] .data : 0xffffff8008f50000 - 0xffffff8008ffe200 ( 697 KB) [ 0.000000] .bss : 0xffffff8008ffe200 - 0xffffff8009219930 ( 2158 KB) [ 0.000000] fixed : 0xffffffbefe7fd000 - 0xffffffbefec00000 ( 4108 KB) [ 0.000000] PCI I/O : 0xffffffbefee00000 - 0xffffffbeffe00000 ( 16 MB) [ 0.000000] vmemmap : 0xffffffbf00000000 - 0xffffffc000000000 ( 4 GB maximum) [ 0.000000] 0xffffffbf00000000 - 0xffffffbf1dc00000 ( 476 MB actual) [ 0.000000] memory : 0xffffffc000000000 - 0xffffffc880000000 ( 34816 MB) [ 0.000000] Hierarchical RCU implementation. [ 0.000000] RCU event tracing is enabled. [ 0.000000] RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GIC: Adjusting CPU interface base to 0x00000000f902f000 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] arch_timer: cp15 timer(s) running at 99.99MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x170f8de2d3, max_idle_ns: 440795206112 ns [ 0.000003] sched_clock: 56 bits at 99MHz, resolution 10ns, wraps every 4398046511101ns [ 0.008300] Console: colour dummy device 80x25 [ 0.012571] Calibrating delay loop (skipped), value calculated using timer frequency.. 199.98 BogoMIPS (lpj=399960) [ 0.022938] pid_max: default: 32768 minimum: 301 [ 0.027619] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes) [ 0.034194] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes) [ 0.041849] ASID allocator initialised with 65536 entries [ 0.047101] Hierarchical SRCU implementation. [ 0.051733] EFI services will not be available. [ 0.056099] zynqmp_plat_init Platform Management API v1.1 [ 0.061436] zynqmp_plat_init Trustzone version v1.0 [ 0.066366] smp: Bringing up secondary CPUs ... [ 0.071023] Detected VIPT I-cache on CPU1 [ 0.071052] CPU1: Booted secondary processor [410fd034] [ 0.071322] Detected VIPT I-cache on CPU2 [ 0.071339] CPU2: Booted secondary processor [410fd034] [ 0.071598] Detected VIPT I-cache on CPU3 [ 0.071616] CPU3: Booted secondary processor [410fd034] [ 0.071658] smp: Brought up 1 node, 4 CPUs [ 0.103079] SMP: Total of 4 processors activated. [ 0.107752] CPU features: detected feature: 32-bit EL0 Support [ 0.113550] CPU: All CPU(s) started at EL2 [ 0.117622] alternatives: patching kernel code [ 0.122766] devtmpfs: initialized [ 0.132025] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.141570] futex hash table entries: 1024 (order: 5, 131072 bytes) [ 0.153215] xor: measuring software checksum speed [ 0.197871] 8regs : 2303.000 MB/sec [ 0.237899] 8regs_prefetch: 2052.000 MB/sec [ 0.282270] 32regs : 2831.000 MB/sec [ 0.322301] 32regs_prefetch: 2456.000 MB/sec [ 0.326730] xor: using function: 32regs (2831.000 MB/sec) [ 0.332155] pinctrl core: initialized pinctrl subsystem [ 0.337767] NET: Registered protocol family 16 [ 0.342835] cpuidle: using governor menu [ 0.347183] vdso: 2 pages (1 code @ ffffff8008a76000, 1 data @ ffffff8008f54000) [ 0.354386] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.361575] DMA: preallocated 256 KiB pool for atomic allocations [ 0.389574] zynqmp-pinctrl pinctrl: zynqmp pinctrl initialized [ 0.395994] reset_zynqmp reset-controller: Xilinx zynqmp reset driver probed [ 0.403414] ARM CCI_400_r1 PMU driver probed [ 0.414718] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.493525] raid6: int64x1 gen() 456 MB/s [ 0.565514] raid6: int64x1 xor() 442 MB/s [ 0.637619] raid6: int64x2 gen() 688 MB/s [ 0.709643] raid6: int64x2 xor() 605 MB/s [ 0.781704] raid6: int64x4 gen() 1043 MB/s [ 0.853707] raid6: int64x4 xor() 765 MB/s [ 0.925780] raid6: int64x8 gen() 982 MB/s [ 0.997831] raid6: int64x8 xor() 751 MB/s [ 1.069942] raid6: neonx1 gen() 727 MB/s [ 1.141911] raid6: neonx1 xor() 851 MB/s [ 1.213988] raid6: neonx2 gen() 1168 MB/s [ 1.286020] raid6: neonx2 xor() 1207 MB/s [ 1.358107] raid6: neonx4 gen() 1506 MB/s [ 1.430124] raid6: neonx4 xor() 1440 MB/s [ 1.502210] raid6: neonx8 gen() 1665 MB/s [ 1.574236] raid6: neonx8 xor() 1534 MB/s [ 1.578319] raid6: using algorithm neonx8 gen() 1665 MB/s [ 1.583682] raid6: .... xor() 1534 MB/s, rmw enabled [ 1.588613] raid6: using neon recovery algorithm [ 1.594604] SCSI subsystem initialized [ 1.598316] usbcore: registered new interface driver usbfs [ 1.603643] usbcore: registered new interface driver hub [ 1.608922] usbcore: registered new device driver usb [ 1.613960] media: Linux media interface: v0.10 [ 1.618432] Linux video capture interface: v2.00 [ 1.623024] pps_core: LinuxPPS API ver. 1 registered [ 1.627924] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 1.637017] PTP clock support registered [ 1.641088] zynqmp-ipi ff9905c0.mailbox: Probed ZynqMP IPI Mailbox driver. [ 1.647891] FPGA manager framework [ 1.651231] fpga-region fpga-full: FPGA Region probed [ 1.656236] Advanced Linux Sound Architecture Driver Initialized. [ 1.662443] Bluetooth: Core ver 2.22 [ 1.665843] NET: Registered protocol family 31 [ 1.670245] Bluetooth: HCI device and connection manager initialized [ 1.676562] Bluetooth: HCI socket layer initialized [ 1.681404] Bluetooth: L2CAP socket layer initialized [ 1.686436] Bluetooth: SCO socket layer initialized [ 1.691853] clocksource: Switched to clocksource arch_sys_counter [ 1.697829] VFS: Disk quotas dquot_6.6.0 [ 1.701732] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 1.712281] NET: Registered protocol family 2 [ 1.716732] TCP established hash table entries: 32768 (order: 6, 262144 bytes) [ 1.723963] TCP bind hash table entries: 32768 (order: 7, 524288 bytes) [ 1.730778] TCP: Hash tables configured (established 32768 bind 32768) [ 1.737174] UDP hash table entries: 2048 (order: 4, 65536 bytes) [ 1.743144] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes) [ 1.749622] NET: Registered protocol family 1 [ 1.753996] RPC: Registered named UNIX socket transport module. [ 1.759726] RPC: Registered udp transport module. [ 1.764392] RPC: Registered tcp transport module. [ 1.769063] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 1.775990] hw perfevents: no interrupt-affinity property for /pmu, guessing. [ 1.783072] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available [ 1.791279] audit: initializing netlink subsys (disabled) [ 1.796573] audit: type=2000 audit(1.739:1): state=initialized audit_enabled=0 res=1 [ 1.796892] workingset: timestamp_bits=62 max_order=20 bucket_order=0 [ 1.811217] NFS: Registering the id_resolver key type [ 1.816094] Key type id_resolver registered [ 1.820233] Key type id_legacy registered [ 1.824217] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 1.830885] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 1.861771] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246) [ 1.868978] io scheduler noop registered [ 1.872865] io scheduler deadline registered [ 1.877115] io scheduler cfq registered (default) [ 1.881775] io scheduler mq-deadline registered [ 1.886273] io scheduler kyber registered [ 1.890826] nwl-pcie fd0e0000.pcie: Link is DOWN [ 1.895292] OF: PCI: host bridge /amba/pcie@fd0e0000 ranges: [ 1.900894] OF: PCI: MEM 0xe0000000..0xefffffff -> 0xe0000000 [ 1.906763] OF: PCI: MEM 0x600000000..0x7ffffffff -> 0x600000000 [ 1.913021] nwl-pcie fd0e0000.pcie: PCI host bridge to bus 0000:00 [ 1.919049] pci_bus 0000:00: root bus resource [bus 00-ff] [ 1.924495] pci_bus 0000:00: root bus resource [mem 0xe0000000-0xefffffff] [ 1.931329] pci_bus 0000:00: root bus resource [mem 0x600000000-0x7ffffffff pref] [ 1.939023] pci 0000:00:00.0: PCI bridge to [bus 01-0c] [ 1.946224] xilinx-dpdma fd4c0000.dma: Xilinx DPDMA engine is probed [ 1.978437] Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled [ 1.985851] arm-smmu fd800000.smmu: probing hardware configuration... [ 1.992143] arm-smmu fd800000.smmu: SMMUv2 with: [ 1.996679] arm-smmu fd800000.smmu: stage 1 translation [ 2.001954] arm-smmu fd800000.smmu: stage 2 translation [ 2.007231] arm-smmu fd800000.smmu: nested translation [ 2.012424] arm-smmu fd800000.smmu: stream matching with 48 register groups [ 2.019430] arm-smmu fd800000.smmu: 16 context banks (0 stage-2 only) [ 2.025919] arm-smmu fd800000.smmu: Supported page sizes: 0x61311000 [ 2.032319] arm-smmu fd800000.smmu: Stage-1: 48-bit VA -> 48-bit IPA [ 2.038720] arm-smmu fd800000.smmu: Stage-2: 48-bit IPA -> 48-bit PA [ 2.046886] cacheinfo: Unable to detect cache hierarchy for CPU 0 [ 2.056832] brd: module loaded [ 2.062908] loop: module loaded [ 2.066605] ahci-ceva fd0c0000.ahci: couldn't get PHY in node ahci: -517 [ 2.073250] mtdoops: mtd device (mtddev=name/number) must be supplied [ 2.080492] iommu: Adding device ff0f0000.spi to group 0 [ 2.086104] m25p80 spi0.0: SPI-NOR-UniqueID 104400ac3696000c05000600c6e81511c0 [ 2.093130] m25p80 spi0.0: found n25q512a, expected m25p80 [ 2.098735] m25p80 spi0.0: n25q512a (131072 Kbytes) [ 2.103486] 4 ofpart partitions found on MTD device spi0.0 [ 2.108870] Creating 4 MTD partitions on "spi0.0": [ 2.113630] 0x000000000000-0x000000100000 : "qspi-fsbl-uboot" [ 2.119779] 0x000000100000-0x000000600000 : "qspi-linux" [ 2.125286] 0x000000600000-0x000000620000 : "qspi-device-tree" [ 2.131304] 0x000000620000-0x000000c00000 : "qspi-rootfs" [ 2.137721] libphy: Fixed MDIO Bus: probed [ 2.142537] tun: Universal TUN/TAP device driver, 1.6 [ 2.147511] CAN device driver interface [ 2.153029] iommu: Adding device ff0e0000.ethernet to group 1 [ 2.158913] macb ff0e0000.ethernet: Not enabling partial store and forward [ 2.165964] libphy: MACB_mii_bus: probed [ 2.170206] macb ff0e0000.ethernet eth0: Cadence GEM rev 0x50070106 at 0xff0e0000 irq 23 (5a:cc:45:8b:cb:c1) [ 2.179832] TI DP83867 ff0e0000.ethernet-ffffffff:0c: attached PHY driver [TI DP83867] (mii_bus:phy_addr=ff0e0000.ethernet-ffffffff:0c, irq=POLL) [ 2.193374] usbcore: registered new interface driver asix [ 2.198619] usbcore: registered new interface driver ax88179_178a [ 2.204656] usbcore: registered new interface driver cdc_ether [ 2.210453] usbcore: registered new interface driver net1080 [ 2.216074] usbcore: registered new interface driver cdc_subset [ 2.221956] usbcore: registered new interface driver zaurus [ 2.227502] usbcore: registered new interface driver cdc_ncm [ 2.233332] xilinx-axipmon ffa00000.perf-monitor: Probed Xilinx APM [ 2.240893] usbcore: registered new interface driver uas [ 2.246045] usbcore: registered new interface driver usb-storage [ 2.252441] rtc_zynqmp ffa60000.rtc: rtc core: registered ffa60000.rtc as rtc0 [ 2.259516] i2c /dev entries driver [ 2.263886] IR NEC protocol handler initialized [ 2.268227] IR RC5(x/sz) protocol handler initialized [ 2.273243] IR RC6 protocol handler initialized [ 2.277741] IR JVC protocol handler initialized [ 2.282241] IR Sony protocol handler initialized [ 2.286824] IR SANYO protocol handler initialized [ 2.291496] IR Sharp protocol handler initialized [ 2.296170] IR MCE Keyboard/mouse protocol handler initialized [ 2.301967] IR XMP protocol handler initialized [ 2.307162] usbcore: registered new interface driver uvcvideo [ 2.312710] USB Video Class driver (1.1.1) [ 2.317304] cdns-wdt fd4d0000.watchdog: Xilinx Watchdog Timer at ffffff800924d000 with timeout 10s [ 2.326250] Bluetooth: HCI UART driver ver 2.3 [ 2.330508] Bluetooth: HCI UART protocol H4 registered [ 2.335608] Bluetooth: HCI UART protocol BCSP registered [ 2.340884] Bluetooth: HCI UART protocol ATH3K registered [ 2.346248] Bluetooth: HCI UART protocol Three-wire (H5) registered [ 2.352512] Bluetooth: HCI UART protocol Intel registered [ 2.357841] Bluetooth: HCI UART protocol QCA registered [ 2.363061] usbcore: registered new interface driver bcm203x [ 2.368679] usbcore: registered new interface driver bpa10x [ 2.374215] usbcore: registered new interface driver bfusb [ 2.379665] usbcore: registered new interface driver btusb [ 2.385091] Bluetooth: Generic Bluetooth SDIO driver ver 0.1 [ 2.390761] usbcore: registered new interface driver ath3k [ 2.396966] sdhci: Secure Digital Host Controller Interface driver [ 2.402947] sdhci: Copyright(c) Pierre Ossman [ 2.407271] sdhci-pltfm: SDHCI platform and OF driver helper [ 2.413731] iommu: Adding device ff170000.sdhci to group 2 [ 2.419515] ledtrig-cpu: registered to indicate activity on CPUs [ 2.425453] usbcore: registered new interface driver usbhid [ 2.430863] usbhid: USB HID core driver [ 2.437876] ad9528 spi1.0: spi1.0 supply vcc not found, using dummy regulator [ 2.467269] axi_adxcvr 84a60000.axi-adxcvr-rx: AXI-ADXCVR-RX (16.01.a) using GTH4 at 0x84A60000 mapped to 0xffffff8009275000. Number of lanes: 2. [ 2.481563] axi_adxcvr 84a50000.axi-adxcvr-rx-os: AXI-ADXCVR-RX (16.01.a) using GTH4 at 0x84A50000 mapped to 0xffffff800927d000. Number of lanes: 2. [ 2.495064] axi_adxcvr 84a80000.axi-adxcvr-tx: AXI-ADXCVR-TX (16.01.a) using GTH4 at 0x84A80000 mapped to 0xffffff8009285000. Number of lanes: 4. [ 2.509304] fpga_manager fpga0: Xilinx ZynqMP FPGA Manager registered [ 2.516327] pktgen: Packet Generator for packet performance testing. Version: 2.75 [ 2.523899] Netfilter messages via NETLINK v0.30. [ 2.528522] ip_tables: (C) 2000-2006 Netfilter Core Team [ 2.533798] Initializing XFRM netlink socket [ 2.537987] NET: Registered protocol family 10 [ 2.542744] Segment Routing with IPv6 [ 2.546261] ip6_tables: (C) 2000-2006 Netfilter Core Team [ 2.551700] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 2.557779] NET: Registered protocol family 17 [ 2.562046] NET: Registered protocol family 15 [ 2.566460] bridge: filtering via arp/ip/ip6tables is no longer available by default. Update your scripts to load br_netfilter if you need this. [ 2.579339] Ebtables v2.0 registered [ 2.582961] can: controller area network core (rev 20170425 abi 9) [ 2.589056] NET: Registered protocol family 29 [ 2.593447] can: raw protocol (rev 20170425) [ 2.597678] can: broadcast manager protocol (rev 20170425 t) [ 2.603304] can: netlink gateway (rev 20170425) max_hops=1 [ 2.608955] Bluetooth: RFCOMM TTY layer initialized [ 2.613643] Bluetooth: RFCOMM socket layer initialized [ 2.618748] Bluetooth: RFCOMM ver 1.11 [ 2.622465] Bluetooth: BNEP (Ethernet Emulation) ver 1.3 [ 2.627739] Bluetooth: BNEP filters: protocol multicast [ 2.632934] Bluetooth: BNEP socket layer initialized [ 2.637862] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 2.643745] Bluetooth: HIDP socket layer initialized [ 2.648786] 9pnet: Installing 9P2000 support [ 2.652925] Key type dns_resolver registered [ 2.657602] registered taskstats version 1 [ 2.661817] Btrfs loaded, crc32c=crc32c-generic [ 2.670921] ff000000.serial: ttyPS0 at MMIO 0xff000000 (irq = 41, base_baud = 2.679867] console [ttyPS0] enabled [ 2.679867] console [ttyPS0] enabled [ 2.686824] bootconsole [cdns0] disabled [ 2.686824] bootconsole [cdns0] disabled [ 2.695118] ff010000.serial: ttyPS1 at MMIO 0xff010000 (irq = 42, base_baud = 6249999) is a xuartps [ 2.705480] iommu: Adding device fd500000.dma to group 3 [ 2.710968] xilinx-zynqmp-dma fd500000.dma: ZynqMP DMA driver Probe success [ 2.717936] iommu: Adding device fd510000.dma to group 4 [ 2.723352] xilinx-zynqmp-dma fd510000.dma: ZynqMP DMA driver Probe success [ 2.730317] iommu: Adding device fd520000.dma to group 5 [ 2.735724] xilinx-zynqmp-dma fd520000.dma: ZynqMP DMA driver Probe success [ 2.742688] iommu: Adding device fd530000.dma to group 6 [ 2.748091] xilinx-zynqmp-dma fd530000.dma: ZynqMP DMA driver Probe success [ 2.755060] iommu: Adding device fd540000.dma to group 7 [ 2.760471] xilinx-zynqmp-dma fd540000.dma: ZynqMP DMA driver Probe success [ 2.767438] iommu: Adding device fd550000.dma to group 8 [ 2.772856] xilinx-zynqmp-dma fd550000.dma: ZynqMP DMA driver Probe success [ 2.779814] iommu: Adding device fd560000.dma to group 9 [ 2.785242] xilinx-zynqmp-dma fd560000.dma: ZynqMP DMA driver Probe success [ 2.792205] iommu: Adding device fd570000.dma to group 10 [ 2.797720] xilinx-zynqmp-dma fd570000.dma: ZynqMP DMA driver Probe success [ 2.804870] xilinx-psgtr fd400000.zynqmp_phy: Lane:1 type:8 protocol:4 pll_locked:yes [ 2.812959] PLL: shutdown [ 2.817183] zynqmp_clk_divider_set_rate() set divider failed for spi1_ref_div1, ret = -13 [ 2.825643] xilinx-dp-snd-codec fd4a0000.zynqmp-display:zynqmp_dp_snd_codec0: Xilinx DisplayPort Sound Codec probed [ 2.836231] xilinx-dp-snd-pcm zynqmp_dp_snd_pcm0: Xilinx DisplayPort Sound PCM probed [ 2.844183] xilinx-dp-snd-pcm zynqmp_dp_snd_pcm1: Xilinx DisplayPort Sound PCM probed [ 2.852452] xilinx-dp-snd-card fd4a0000.zynqmp-display:zynqmp_dp_snd_card: xilinx-dp-snd-codec-dai <-> xilinx-dp-snd-codec-dai mapping ok [ 2.864800] xilinx-dp-snd-card fd4a0000.zynqmp-display:zynqmp_dp_snd_card: xilinx-dp-snd-codec-dai <-> xilinx-dp-snd-codec-dai mapping ok [ 2.877407] xilinx-dp-snd-card fd4a0000.zynqmp-display:zynqmp_dp_snd_card: Xilinx DisplayPort Sound Card probed [ 2.887499] OF: graph: no port node found in /amba/zynqmp-display@fd4a0000 [ 2.894415] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 2.900949] [drm] No driver support for vblank timestamp query. [ 2.906898] xlnx-drm xlnx-drm.0: bound fd4a0000.zynqmp-display (ops 0xffffff8008b22220) [ 3.991868] [drm] Cannot find any crtc or sizes [ 3.996528] [drm] Initialized xlnx 1.0.0 20130509 for fd4a0000.zynqmp-display on minor 0 [ 4.004548] zynqmp-display fd4a0000.zynqmp-display: ZynqMP DisplayPort Subsystem driver probed [ 4.013489] xilinx-psgtr fd400000.zynqmp_phy: Lane:3 type:3 protocol:2 pll_locked:yes [ 4.021291] ahci-ceva fd0c0000.ahci: AHCI 0001.0301 32 slots 2 ports 6 Gbps 0x3 impl platform mode [ 4.030177] ahci-ceva fd0c0000.ahci: flags: 64bit ncq sntf pm clo only pmp fbs pio slum part ccc sds apst [ 4.040489] scsi host0: ahci-ceva [ 4.043911] scsi host1: ahci-ceva [ 4.047237] ata1: SATA max UDMA/133 mmio [mem 0xfd0c0000-0xfd0c1fff] port 0x100 irq 37 [ 4.055072] ata2: SATA max UDMA/133 mmio [mem 0xfd0c0000-0xfd0c1fff] port 0x180 irq 37 [ 4.064455] iommu: Adding device fe200000.dwc3 to group 11 [ 4.070320] xilinx-psgtr fd400000.zynqmp_phy: Lane:2 type:0 protocol:3 pll_locked:yes [ 4.078331] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 4.083747] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 4.091488] xhci-hcd xhci-hcd.0.auto: hcc params 0x0238f625 hci version 0x100 quirks 0x22010010 [ 4.100123] xhci-hcd xhci-hcd.0.auto: irq 53, io mem 0xfe200000 [ 4.106125] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 4.112825] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 4.120028] usb usb1: Product: xHCI Host Controller [ 4.124889] usb usb1: Manufacturer: Linux 4.14.0-gb9e7064 xhci-hcd [ 4.131052] usb usb1: SerialNumber: xhci-hcd.0.auto [ 4.136188] hub 1-0:1.0: USB hub found [ 4.139876] hub 1-0:1.0: 1 port detected [ 4.143936] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 4.149340] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 4.157017] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 4.165122] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003 [ 4.171829] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 4.179032] usb usb2: Product: xHCI Host Controller [ 4.183893] usb usb2: Manufacturer: Linux 4.14.0-gb9e7064 xhci-hcd [ 4.190055] usb usb2: SerialNumber: xhci-hcd.0.auto [ 4.195142] hub 2-0:1.0: USB hub found [ 4.198824] hub 2-0:1.0: 1 port detected [ 4.203750] pca953x 0-0020: 0-0020 supply vcc not found, using dummy regulator [ 4.213883] GPIO line 496 (sel0) hogged as output/low [ 4.219190] GPIO line 497 (sel1) hogged as output/high [ 4.224577] GPIO line 498 (sel2) hogged as output/high [ 4.229969] GPIO line 499 (sel3) hogged as output/high [ 4.235129] pca953x 0-0020: interrupt support not compiled in [ 4.240881] pca953x 0-0021: 0-0021 supply vcc not found, using dummy regulator [ 4.250795] pca953x 0-0021: interrupt support not compiled in [ 4.257255] ina2xx 3-0040: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.263942] ina2xx 3-0041: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.270630] ina2xx 3-0042: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.277325] ina2xx 3-0043: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.284014] ina2xx 3-0044: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.290710] ina2xx 3-0045: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.297402] ina2xx 3-0046: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.304093] ina2xx 3-0047: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.310783] ina2xx 3-004a: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.317470] ina2xx 3-004b: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.323780] i2c i2c-0: Added multiplexed i2c bus 3 [ 4.329121] ina2xx 4-0040: power monitor ina226 (Rshunt = 2000 uOhm) [ 4.335815] ina2xx 4-0041: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.342513] ina2xx 4-0042: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.349200] ina2xx 4-0043: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.355900] ina2xx 4-0044: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.362593] ina2xx 4-0045: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.369291] ina2xx 4-0046: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.375983] ina2xx 4-0047: power monitor ina226 (Rshunt = 5000 uOhm) [ 4.378049] ata2: SATA link down (SStatus 0 SControl 330) [ 4.378075] ata1: SATA link down (SStatus 0 SControl 330) [ 4.393045] i2c i2c-0: Added multiplexed i2c bus 4 [ 4.439744] i2c i2c-0: Added multiplexed i2c bus 5 [ 4.444574] i2c i2c-0: Added multiplexed i2c bus 6 [ 4.449280] pca954x 0-0075: registered 4 multiplexed busses for I2C mux pca9544 [ 4.456593] cdns-i2c ff020000.i2c: 400 kHz mmio ff020000 irq 25 [ 4.464123] at24 7-0054: 1024 byte 24c08 EEPROM, writable, 1 bytes/write [ 4.470764] i2c i2c-1: Added multiplexed i2c bus 7 [ 4.475709] i2c i2c-1: Added multiplexed i2c bus 8 [ 4.482489] si570 9-005d: registered, current frequency 300000000 Hz [ 4.488790] i2c i2c-1: Added multiplexed i2c bus 9 [ 4.507514] si570 10-005d: registered, current frequency 148500000 Hz [ 4.513901] i2c i2c-1: Added multiplexed i2c bus 10 [ 4.518927] i2c i2c-1: Added multiplexed i2c bus 11 [ 4.523843] i2c i2c-1: Added multiplexed i2c bus 12 [ 4.528761] i2c i2c-1: Added multiplexed i2c bus 13 [ 4.533674] i2c i2c-1: Added multiplexed i2c bus 14 [ 4.538467] pca954x 1-0074: registered 8 multiplexed busses for I2C switch pca9548 [ 4.546328] i2c i2c-1: Added multiplexed i2c bus 15 [ 4.552371] at24 16-0050: 256 byte 24c02 EEPROM, writable, 1 bytes/write [ 4.559014] i2c i2c-1: Added multiplexed i2c bus 16 [ 4.563974] i2c i2c-1: Added multiplexed i2c bus 17 [ 4.568894] i2c i2c-1: Added multiplexed i2c bus 18 [ 4.573821] i2c i2c-1: Added multiplexed i2c bus 19 [ 4.578735] i2c i2c-1: Added multiplexed i2c bus 20 [ 4.583650] i2c i2c-1: Added multiplexed i2c bus 21 [ 4.588567] i2c i2c-1: Added multiplexed i2c bus 22 [ 4.593364] pca954x 1-0075: registered 8 multiplexed busses for I2C switch pca9548 [ 4.600938] cdns-i2c ff030000.i2c: 400 kHz mmio ff030000 irq 26 [ 4.651872] mmc0: SDHCI controller on ff170000.sdhci [ff170000.sdhci] using ADMA 64-bit [ 4.666051] adrv9009 spi1.1: adrv9009_probe : enter [ 4.673670] adrv9009 spi1.1: ADIHAL_resetHw at index [ 4.717076] mmc0: Problem switching card into high-speed mode! [ 4.723051] mmc0: new SDXC card at address 0001 [ 4.727685] mmcblk0: mmc0:0001 00000 58.3 GiB [ 4.733668] mmcblk0: p1 p2 p3 [ 5.099868] [drm] Cannot find any crtc or sizes [ 5.341041] random: crng init done [ 12.228052] adrv9009 spi1.1: adrv9009_probe: adrv9009 Rev 192, Firmware 6.0.2 API version: 3.6.0.5 successfully initialized [ 12.250386] cf_axi_dds 84a04000.axi-adrv9009-tx-hpc: Analog Devices CF_AXI_DDS_DDS MASTER (9.00.b) at 0x84A04000 mapped to 0xffffff800d4f8000, probed DDS AD9371 [ 12.285054] cf_axi_adc 84a00000.axi-adrv9009-rx-hpc: ADI AIM (10.00.b) at 0x84A00000 mapped to 0xffffff800d510000, probed ADC ADRV9009 as MASTER [ 12.298755] input: gpio-keys as /devices/platform/gpio-keys/input/input0 [ 12.305581] rtc_zynqmp ffa60000.rtc: setting system clock to 2019-08-12 14:32:33 UTC (1565620353) [ 12.314584] PLL: shutdown [ 12.317125] zynqmp_pll_disable() clock disable failed for dpll_int, ret = -13 [ 12.325159] ALSA device list: [ 12.328039] #0: DisplayPort monitor [ 12.365958] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 12.373980] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 12.400561] devtmpfs: mounted [ 12.403548] Freeing unused kernel memory: 512K Mount failed for selinuxfs on /sys/fs/selinux: No such file or directory * Setting up X socket directories... [ OK ] * STARTDISTCC is set to false in /etc/default/distcc * /usr/bin/distccd not starting * Starting IIO Daemon iiod [ OK ] Last login: Thu Aug 8 21:16:16 UTC 2019 on ttyPS0 Welcome to Linaro 14.04 (GNU/Linux 4.14.0-gb9e7064 aarch64) * Documentation: https://wiki.analog.com/ https://ez.analog.com/ root@analog:~# iio_attr -c IIO context has 8 devices: iio:device0: ams, found 30 channels iio:device1: ad9528-1, found 4 channels iio:device2: ad7291, found 9 channels iio:device3: adrv9009-phy, found 25 channels iio:device4: axi-adrv9009-rx-obs-hpc, found 4 channels iio:device5: axi-adrv9009-tx-hpc, found 12 channels iio:device6: axi-adrv9009-rx-hpc, found 4 channels iio_sysfs_trigger:, found 0 channels root@analog:~#