import spidev import RPi.GPIO as GPIO import time import math # Define GPIO pins SYNC_PIN = 7 RESET_PIN = 22 POWER_PIN = 13 # Define SPI settings spi = spidev.SpiDev() spi.open(0, 1) # SPI bus 0, device 1 spi.mode = 0b10 spi.max_speed_hz = 40000000 # 1 MHz # Setup GPIO GPIO.setmode(GPIO.BCM) GPIO.setup(SYNC_PIN, GPIO.OUT) GPIO.setup(RESET_PIN, GPIO.OUT) GPIO.setup(POWER_PIN, GPIO.OUT) def power_up(): GPIO.output(POWER_PIN, GPIO.HIGH) def power_down(): GPIO.output(POWER_PIN, GPIO.LOW) def reset(): GPIO.output(RESET_PIN, GPIO.LOW) time.sleep(0.00004) # Minimum of 40 ns GPIO.output(RESET_PIN, GPIO.HIGH) def write_and_update_dac_channel(channel, data): # Convert data to an integer data = int(data) # Construct the 24-bit command word for writing to and updating DAC channel command_word = (0b0011 << 20) | (channel << 16) | data # Send the command word over SPI GPIO.output(SYNC_PIN, GPIO.LOW) spi.xfer2([command_word >> 16, (command_word >> 8) & 0xFF, command_word & 0xFF]) GPIO.output(SYNC_PIN, GPIO.HIGH) def generate_sine_wave(): SINE_DC_OFFSET = 32768 SINE_AMPLITUDE = 32767 SINE_WAVE_STEPS = 100 STEP_DELAY_MICROS = 8.13 sineWave = [0] * SINE_WAVE_STEPS for i in range(SINE_WAVE_STEPS): sineWave[i] = SINE_DC_OFFSET + SINE_AMPLITUDE * math.sin(i * 2 * math.pi / SINE_WAVE_STEPS) i = 0 while True: write_and_update_dac_channel(0b0001, sineWave[i]) i = (i + 1) % SINE_WAVE_STEPS #time.sleep(STEP_DELAY_MICROS / 1000000) # Convert to seconds def main(): power_up() reset() # Reset the DAC initially try: generate_sine_wave() except KeyboardInterrupt: power_down() GPIO.cleanup() if __name__ == "__main__": main()