U-Boot 2014.01-dirty (Jul 21 2014 - 14:45:35) I2C: ready Memory: ECC disabled DRAM: 1 GiB MMC: zynq_sdhci: 0 SF: Detected S25FL128S_64K with page size 512 Bytes, erase size 128 KiB, total 32 MiB *** Warning - bad CRC, using default environment In: serial Out: serial Err: serial Net: Gem.e000b000 Hit any key to stop autoboot: 0 Device: zynq_sdhci Manufacturer ID: 3 OEM: 5344 Name: SB16G Tran Speed: 50000000 Rd Block Len: 512 SD version 3.0 High Capacity: Yes Capacity: 14.8 GiB Bus Width: 4-bit reading uEnv.txt ** Unable to read file uEnv.txt ** Copying Linux from SD to RAM... reading uImage 2999904 bytes read in 290 ms (9.9 MiB/s) reading devicetree.dtb 11848 bytes read in 14 ms (826.2 KiB/s) reading uramdisk.image.gz ** Unable to read file uramdisk.image.gz ** ## Booting kernel from Legacy Image at 03000000 ... Image Name: Linux-3.14.0-g5ea3bc9 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2999840 Bytes = 2.9 MiB Load Address: 00008000 Entry Point: 00008000 Verifying Checksum ... OK ## Flattened Device Tree blob at 02a00000 Booting using the fdt blob at 0x2a00000 Loading Kernel Image ... OK Loading Device Tree to 1fffa000, end 1ffffe47 ... OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Booting Linux on physical CPU 0x0 Linux version 3.14.0-g5ea3bc9 (jeckard@hotel.adral.analog.com) (gcc version 4.7.3 (Sourcery CodeBench Lite 2013.05-40) ) #1 SMP PREEMPT Thu May 1 08:26:35 EDT 2014 CPU: ARMv7 Processor [413fc090] revision 0 (ARMv7), cr=18c5387d CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine model: Xilinx Zynq ZC706 bootconsole [earlycon0] enabled cma: CMA: reserved 40 MiB at 2d000000 Memory policy: Data cache writealloc PERCPU: Embedded 7 pages/cpu @ec7c8000 s7680 r8192 d12800 u32768 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 260624 Kernel command line: console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlyprintk rootfstype=ext4 rootwait devtmpfs.mount=0 PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 992360K/1048576K available (3984K kernel code, 213K rwdata, 1512K rodata, 183K init, 126K bss, 56216K reserved, 270336K highmem) Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xf0000000 - 0xff000000 ( 240 MB) lowmem : 0xc0000000 - 0xef800000 ( 760 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0566420 (5498 kB) .init : 0xc0567000 - 0xc0594e00 ( 184 kB) .data : 0xc0596000 - 0xc05cb400 ( 213 kB) .bss : 0xc05cb40c - 0xc05eacd4 ( 127 kB) Preemptible hierarchical RCU implementation. Dump stacks of tasks blocking RCU-preempt GP. RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2. RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 NR_IRQS:16 nr_irqs:16 16 slcr mapped to f0004000 zynq_clock_init: clkc starts at f0004100 Zynq clock init sched_clock: 16 bits at 54kHz, resolution 18432ns, wraps every 1207951633ns timer #0 at f0006000, irq=43 Console: colour dummy device 80x30 Calibrating delay loop... 1325.46 BogoMIPS (lpj=6627328) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) CPU: Testing write buffer coherency: ok CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 Setting up static identity map for 0x3c3eb8 - 0x3c3eec L310 cache controller enabled l2x0: 8 ways, CACHE_ID 0x410000c8, AUX_CTRL 0x72760000, Cache size: 512 kB CPU1: Booted secondary processor CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 Brought up 2 CPUs SMP: Total of 2 processors activated. CPU: All CPU(s) started in SVC mode. devtmpfs: initialized VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 regulator-dummy: no parameters NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations syscon f8000000.slcr: regmap [mem 0xf8000000-0xf8000fff] registered hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. hw-breakpoint: maximum watchpoint size is 4 bytes. bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb media: Linux media interface: v0.10 Linux video capture interface: v2.00 Advanced Linux Sound Architecture Driver Initialized. Switched to clocksource ttc_clocksource NET: Registered protocol family 2 TCP established hash table entries: 8192 (order: 3, 32768 bytes) TCP bind hash table entries: 8192 (order: 4, 65536 bytes) TCP: Hash tables configured (established 8192 bind 8192) TCP: reno registered UDP hash table entries: 512 (order: 2, 16384 bytes) UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) NET: Registered protocol family 1 hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available futex hash table entries: 512 (order: 3, 32768 bytes) bounce pool size: 64 pages msgmni has been set to 1490 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) dma-pl330 f8003000.ps7-dma: Loaded driver for PL330 DMAC-2364208 dma-pl330 f8003000.ps7-dma: DBUFF-128x8bytes Num_Chans-8 Num_Peri-4 Num_Events-16 e0001000.uart: ttyPS0 at MMIO 0xe0001000 (irq = 82, base_baud = 3124999) is a xuartps À¬Ëk½±•[ttyPS0] enabled console [ttyPS0] enabled bootconsole [earlycon0] disabled bootconsole [earlycon0] disabled [drm] Initialized drm 1.1.0 20060810 drivers/gpu/drm/adi_axi_hdmi/axi_hdmi_drv.c:axi_hdmi_platform_probe[176] platform 70e00000.axi_hdmi: Driver axi-hdmi requests probe deferral brd: module loaded loop: module loaded cdns-spi e0006000.spi: at 0xE0006000 mapped to 0xF0016000, irq=58 cdns-spi e0007000.spi: at 0xE0007000 mapped to 0xF0018000, irq=81 libphy: XEMACPS mii bus: probed xemacps e000b000.eth: pdev->id -1, baseaddr 0xe000b000, irq 54 ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver ULPI transceiver vendor/product ID 0x0424/0x0007 Found SMSC USB3320 ULPI transceiver. ULPI integrity check: passed. zynq-ehci zynq-ehci.0: Xilinx Zynq USB EHCI Host Controller zynq-ehci zynq-ehci.0: new USB bus registered, assigned bus number 1 zynq-ehci zynq-ehci.0: irq 53, io mem 0x00000000 zynq-ehci zynq-ehci.0: USB 2.0 started, EHCI 1.00 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected usbcore: registered new interface driver usb-storage usbcore: registered new interface driver usbserial usbcore: registered new interface driver usbserial_generic usbserial: USB Serial support registered for generic usbcore: registered new interface driver ftdi_sio usbserial: USB Serial support registered for FTDI USB Serial Device mousedev: PS/2 mouse device common for all mice i2c /dev entries driver i2c i2c-0: Added multiplexed i2c bus 1 i2c i2c-0: Added multiplexed i2c bus 2 at24 3-0054: 1024 byte 24c08 EEPROM, writable, 1 bytes/write i2c i2c-0: Added multiplexed i2c bus 3 i2c i2c-0: Added multiplexed i2c bus 4 rtc-pcf8563 5-0051: chip found, driver version 0.4.3 rtc-pcf8563 5-0051: rtc core: registered rtc-pcf8563 as rtc0 i2c i2c-0: Added multiplexed i2c bus 5 at24 6-0050: 256 byte 24c02 EEPROM, writable, 1 bytes/write i2c i2c-0: Added multiplexed i2c bus 6 i2c i2c-0: Added multiplexed i2c bus 7 i2c i2c-0: Added multiplexed i2c bus 8 pca954x 0-0074: registered 8 multiplexed busses for I2C switch pca9548 sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman sdhci-pltfm: SDHCI platform and OF driver helper mmc0: no vqmmc regulator found mmc0: no vmmc regulator found mmc0: SDHCI controller on e0100000.sdhci [e0100000.sdhci] using ADMA platform leds.2: Driver leds-gpio requests probe deferral ledtrig-cpu: registered to indicate activity on CPUs hidraw: raw HID events driver (C) Jiri Kosina usbcore: registered new interface driver usbhid usbhid: USB HID core driver mmc0: new high speed SDHC card at address aaaa mmcblk0: mmc0:aaaa SB16G 14.8 GiB adv7511-hdmi-snd adv7511_hdmi_snd.6: adv7511 <-> 75c00000.axi-spdif-tx mapping ok mmcblk0: p1 p2 TCP: cubic registered NET: Registered protocol family 17 Registering SWP/SWPB emulation handler regulator-dummy: disabling Console: switching to colour frame buffer device 240x75 axi-hdmi 70e00000.axi_hdmi: fb0: frame buffer device axi-hdmi 70e00000.axi_hdmi: registered panic notifier [drm] Initialized axi_hdmi_drm 1.0.0 20120930 on minor 0 platform leds.2: Driver leds-gpio requests probe deferral rtc-pcf8563 5-0051: setting system clock to 2024-03-27 16:37:33 UTC (1711557453) ALSA device list: #0: HDMI monitor EXT4-fs (mmcblk0p2): warning: mounting fs with errors, running e2fsck is recommended EXT4-fs (mmcblk0p2): recovery complete EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) VFS: Mounted root (ext4 filesystem) on device 179:2. Freeing unused kernel memory: 180K (c0567000 - c0594000) random: init urandom read with 84 bits of entropy available [00]¡Ë+‹é ureadahead main process (736) terminated with status 5 [00] Last login: Mon Mar 25 09:55:25 EDT 2024 on tty1 root@linaro-ubuntu-desktop:~#