Booting Linux on physical CPU 0x0 Linux version 5.10.0-14457-gb9a2f0ae835b-dirty (sergiu@ADI) (arm-xilinx-linux-gnueabi-gcc.real (GCC) 10.2.0, GNU ld (GNU Binutils) 2.35.0.20200730) #5 SMP PREEMPT Wed Sep 14 11:15:42 EEST 2022 CPU: ARMv7 Processor [413fc090] revision 0 (ARMv7), cr=18c5387d CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache OF: fdt: Machine model: Xilinx Zynq ZED OF: fdt: earlycon: stdout-path /amba@0/uart@E0001000 not found Memory policy: Data cache writealloc cma: Reserved 128 MiB at 0x16800000 Zone ranges: Normal [mem 0x0000000000000000-0x000000001fffffff] HighMem empty Movable zone start for each node Early memory node ranges node 0: [mem 0x0000000000000000-0x000000001fffffff] Initmem setup node 0 [mem 0x0000000000000000-0x000000001fffffff] percpu: Embedded 15 pages/cpu s29900 r8192 d23348 u61440 Built 1 zonelists, mobility grouping on. Total pages: 130048 Kernel command line: console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlycon rootfstype=ext4 rootwait clk_ignore_unused cpuidle.off=1 Dentry cache hash table entries: 65536 (order: 6, 262144 bytes, linear) Inode-cache hash table entries: 32768 (order: 5, 131072 bytes, linear) mem auto-init: stack:off, heap alloc:off, heap free:off Memory: 366112K/524288K available (11264K kernel code, 802K rwdata, 7484K rodata, 1024K init, 348K bss, 27104K reserved, 131072K cma-reserved, 0K highmem) rcu: Preemptible hierarchical RCU implementation. rcu: RCU event tracing is enabled. rcu: RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2. Trampoline variant of Tasks RCU enabled. rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies. rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 efuse mapped to (ptrval) slcr mapped to (ptrval) L2C: platform modifies aux control register: 0x72360000 -> 0x72760000 L2C: DT/platform modifies aux control register: 0x72360000 -> 0x72760000 L2C-310 erratum 769419 enabled L2C-310 enabling early BRESP for Cortex-A9 L2C-310 full line of zeros enabled for Cortex-A9 L2C-310 ID prefetch enabled, offset 1 lines L2C-310 dynamic clock gating enabled, standby mode enabled L2C-310 cache controller enabled, 8 ways, 512 kB L2C-310: CACHE_ID 0x410000c8, AUX_CTRL 0x76760001 random: get_random_bytes called from start_kernel+0x33c/0x4e0 with crng_init=0 zynq_clock_init: clkc starts at (ptrval) Zynq clock init sched_clock: 64 bits at 333MHz, resolution 3ns, wraps every 4398046511103ns clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0x4ce07af025, max_idle_ns: 440795209040 ns Switching to timer-based delay loop, resolution 3ns clocksource: ttc_clocksource: mask: 0xffff max_cycles: 0xffff, max_idle_ns: 537538477 ns timer #0 at (ptrval), irq=25 Console: colour dummy device 80x30 Calibrating delay loop (skipped), value calculated using timer frequency.. 666.66 BogoMIPS (lpj=3333333) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 1024 (order: 0, 4096 bytes, linear) Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes, linear) CPU: Testing write buffer coherency: ok CPU0: Spectre v2: using BPIALL workaround CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 Setting up static identity map for 0x100000 - 0x100060 rcu: Hierarchical SRCU implementation. smp: Bringing up secondary CPUs ... CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 CPU1: Spectre v2: using BPIALL workaround smp: Brought up 1 node, 2 CPUs SMP: Total of 2 processors activated (1333.33 BogoMIPS). CPU: All CPU(s) started in SVC mode. devtmpfs: initialized VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns futex hash table entries: 512 (order: 3, 32768 bytes, linear) pinctrl core: initialized pinctrl subsystem NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations thermal_sys: Registered thermal governor 'step_wise' hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. hw-breakpoint: maximum watchpoint size is 4 bytes. zynq-ocm f800c000.ocmc: ZYNQ OCM pool: 256 KiB @ 0x(ptrval) e0001000.serial: ttyPS0 at MMIO 0xe0001000 (irq = 33, base_baud = 3125000) is a xuartps printk: console [ttyPS0] enabled SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb mc: Linux media interface: v0.10 videodev: Linux video capture interface: v2.00 jesd204: found 0 devices and 0 topologies FPGA manager framework Advanced Linux Sound Architecture Driver Initialized. clocksource: Switched to clocksource arm_global_timer NET: Registered protocol family 2 tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes, linear) TCP established hash table entries: 4096 (order: 2, 16384 bytes, linear) TCP bind hash table entries: 4096 (order: 3, 32768 bytes, linear) TCP: Hash tables configured (established 4096 bind 4096) UDP hash table entries: 256 (order: 1, 8192 bytes, linear) UDP-Lite hash table entries: 256 (order: 1, 8192 bytes, linear) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. hw perfevents: no interrupt-affinity property for /pmu@f8891000, guessing. hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available workingset: timestamp_bits=30 max_order=17 bucket_order=0 NFS: Registering the id_resolver key type Key type id_resolver registered Key type id_legacy registered nfs4filelayout_init: NFSv4 File Layout Driver Registering... fuse: init (API version 7.32) io scheduler mq-deadline registered io scheduler kyber registered zynq-pinctrl 700.pinctrl: zynq pinctrl initialized dma-pl330 f8003000.dmac: Loaded driver for PL330 DMAC-241330 dma-pl330 f8003000.dmac: DBUFF-128x8bytes Num_Chans-8 Num_Peri-4 Num_Events-16 brd: module loaded loop: module loaded Registered mathworks_ip class spi-nor spi1.0: found s25fl256s1, expected n25q128a11 spi-nor spi1.0: s25fl256s1 (32768 Kbytes) 5 fixed-partitions partitions found on MTD device spi1.0 Creating 5 MTD partitions on "spi1.0": 0x000000000000-0x000000500000 : "boot" 0x000000500000-0x000000520000 : "bootenv" 0x000000520000-0x000000540000 : "config" 0x000000540000-0x000000fc0000 : "image" 0x000000fc0000-0x000002000000 : "spare" MACsec IEEE 802.1AE libphy: Fixed MDIO Bus: probed tun: Universal TUN/TAP device driver, 1.6 libphy: MACB_mii_bus: probed macb e000b000.ethernet eth0: Cadence GEM rev 0x00020118 at 0xe000b000 irq 35 (00:0a:35:00:01:22) usbcore: registered new interface driver asix usbcore: registered new interface driver ax88179_178a usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver net1080 usbcore: registered new interface driver cdc_subset usbcore: registered new interface driver zaurus usbcore: registered new interface driver cdc_ncm ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver usbcore: registered new interface driver uas usbcore: registered new interface driver usb-storage usbcore: registered new interface driver usbserial_generic usbserial: USB Serial support registered for generic usbcore: registered new interface driver ftdi_sio usbserial: USB Serial support registered for FTDI USB Serial Device usbcore: registered new interface driver upd78f0730 usbserial: USB Serial support registered for upd78f0730 ULPI transceiver vendor/product ID 0x0451/0x1507 Found TI TUSB1210 ULPI transceiver. ULPI integrity check: passed. ci_hdrc ci_hdrc.0: EHCI Host Controller ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1 ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.10 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: EHCI Host Controller usb usb1: Manufacturer: Linux 5.10.0-14457-gb9a2f0ae835b-dirty ehci_hcd usb usb1: SerialNumber: ci_hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected ci_hdrc ci_hdrc.0: remove, state 1 i2c /dev entries driver usb usb1: USB disconnect, device number 1 adv7511 0-0039: supply avdd not found, using dummy regulator ci_hdrc ci_hdrc.0: USB bus 1 deregistered adv7511 0-0039: supply dvdd not found, using dummy regulator adv7511 0-0039: supply pvdd not found, using dummy regulator adv7511 0-0039: supply bgvdd not found, using dummy regulator adv7511 0-0039: supply dvdd-3v not found, using dummy regulator at24 1-0050: supply vcc not found, using dummy regulator at24 1-0050: 256 byte 24c02 EEPROM, writable, 1 bytes/write usbcore: registered new interface driver uvcvideo USB Video Class driver (1.1.1) gspca_main: v2.14.0 registered cdns-wdt f8005000.watchdog: Xilinx Watchdog Timer with timeout 10s Xilinx Zynq CpuIdle Driver started failed to register cpuidle driver sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman sdhci-pltfm: SDHCI platform and OF driver helper ledtrig-cpu: registered to indicate activity on CPUs hid: raw HID events driver (C) Jiri Kosina usbcore: registered new interface driver usbhid usbhid: USB HID core driver mmc0: SDHCI controller on e0100000.mmc [e0100000.mmc] using ADMA mmc0: new high speed SDHC card at address aaaa mmcblk0: mmc0:aaaa SS16G 14.8 GiB mmcblk0: p1 p2 p3 ci_hdrc ci_hdrc.0: timeout waiting for 00000800 in OTGSC spi_master spi0: Timeout occured while waiting for transfer to complete. Hardware is probably broken. spi_master spi0: Timeout occured while waiting for transfer to complete. Hardware is probably broken. 8<--- cut here --- Unable to handle kernel paging request at virtual address 74696e11 pgd = (ptrval) [74696e11] *pgd=00000000 Internal error: Oops: 5 [#1] PREEMPT SMP ARM Modules linked in: CPU: 1 PID: 1 Comm: swapper/0 Not tainted 5.10.0-14457-gb9a2f0ae835b-dirty #5 Hardware name: Xilinx Zynq Platform PC is at spi_engine_rx_next+0x14/0x68 LR is at spi_engine_transfer_one_message+0xf4/0x164 pc : [] lr : [] psr: 20000093 sp : c184bc38 ip : c2059782 fp : c1bb4400 r10: c1bb46e0 r9 : c184bcfc r8 : c1bb3e8c r7 : c1bb3ec8 r6 : 60000013 r5 : 00000000 r4 : c1bb3e80 r3 : 74696e0d r2 : 74696e69 r1 : c184bcfc r0 : c1bb3e80 Flags: nzCv IRQs off FIQs on Mode SVC_32 ISA ARM Segment none Control: 18c5387d Table: 0000404a DAC: 00000051 Process swapper/0 (pid: 1, stack limit = 0x(ptrval)) Stack: (0xc184bc38 to 0xc184c000) bc20: 00000006 c1503ec8 bc40: c1bb4000 c1bb4400 c184bca0 00000000 c184bd20 c184bcfc c1bb466c c05781f0 bc60: dfb92040 c184bd10 c184bd4c c1bb45f8 c184bcb4 00000000 c1bb4000 c184bcfc bc80: c1bb4400 c0575150 c1bb4220 c1bb46e0 c1bb4400 c0578668 c184bc94 60000013 bca0: c1bb460c c1bb460c 00000003 00000000 00000000 c184bcb4 c184bcb4 c1503ec8 bcc0: 00000000 c1bb4000 c184bcfc c1bb4000 c2059400 c2059700 c1918810 00000000 bce0: c134d0cc c05786b0 c184bda8 c184bcfc c1bb4000 c079e9d4 00000000 c184bda8 bd00: c184bda8 c1bb4000 00000000 c05744c4 c184bcac 00000003 00000000 ffffff8d bd20: c184bd20 c184bd20 00000000 c184bd2c c184bd2c c1503ec8 00000006 c2059700 bd40: c184bde8 c079ea80 c1bb40f8 c2059780 c2059784 00000003 00000000 00000000 bd60: 00000000 00000000 00000000 00000000 00000000 00000000 00000812 00000000 bd80: 00000000 00000000 02625a00 00000000 00000000 00000000 00000000 00000000 bda0: 00000000 00000000 c184bcfc c184bcfc 00000000 c1503ec8 00000000 c184bde8 bdc0: c1bb4000 c079fb5c c2092cb8 c2059700 c1bb4000 00000000 c15e55cc c02b2de4 bde0: 00000001 00000000 c1bbdc08 c02b2948 00000000 c2092cb8 c2092d68 c1bbdc08 be00: 00000000 c02b4a48 00000000 00000004 c2092d68 c1503ec8 c12e6f90 00000000 be20: c1bb4000 c1552ec4 00000000 c15e55cc c1552ed4 00000000 c134d0cc c0574364 be40: c1bb4000 00000000 c15e55d4 c0511a94 00000000 c1bb4000 c1552ed4 c1bb4044 be60: c1552ed4 c143a854 c143a834 c15c9000 c134d0cc c0512154 c1bb4000 00000000 be80: c1bb4044 c0512438 00000000 c1552ed4 c1bb4000 c1537d80 c143a854 c05124c0 bea0: c1552ed4 c1552ed4 c0512440 c050faa8 c184bed0 c188da58 c1bb7434 c1503ec8 bec0: c1552ed4 c2091c00 00000000 c0510e0c c129e544 ffffe000 c1552ed4 c1552ed4 bee0: 00000000 ffffe000 00000000 c0512d20 c15c9000 c1426368 ffffe000 c0101834 bf00: c18cc5cf 00000000 c18cc5ce c013cc00 00000000 c12714c4 00000124 00000000 bf20: 00000000 c14003e0 00000006 00000006 00000000 c18cc5e1 c18cc5ed c1503ec8 bf40: 00000000 00000124 00000007 c1503ec8 c15c9000 c1446798 00000007 c18cc580 bf60: 00000124 c1400ff4 00000006 00000006 00000000 c14003e0 00000000 c14003e0 bf80: 00000000 00000000 c0b2b614 00000000 00000000 00000000 00000000 00000000 bfa0: 00000000 c0b2b61c 00000000 c0100148 00000000 00000000 00000000 00000000 bfc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000 bfe0: 00000000 00000000 00000000 00000000 00000013 00000000 00000000 00000000 [] (spi_engine_rx_next) from [] (spi_engine_transfer_one_message+0xf4/0x164) [] (spi_engine_transfer_one_message) from [] (__spi_pump_messages+0x394/0x5cc) [] (__spi_pump_messages) from [] (__spi_sync+0x234/0x258) [] (__spi_sync) from [] (spi_sync+0x24/0x3c) [] (spi_sync) from [] (spi_sync_transfer.constprop.0+0x68/0x8c) [] (spi_sync_transfer.constprop.0) from [] (ad4630_spi_read_reg+0x88/0xb8) [] (ad4630_spi_read_reg) from [] (ad4630_probe+0x578/0x7f0) [] (ad4630_probe) from [] (spi_drv_probe+0x7c/0xa0) [] (spi_drv_probe) from [] (really_probe+0xf0/0x4b0) [] (really_probe) from [] (driver_probe_device+0x5c/0xb4) [] (driver_probe_device) from [] (device_driver_attach+0xa8/0xb0) [] (device_driver_attach) from [] (__driver_attach+0x80/0x110) [] (__driver_attach) from [] (bus_for_each_dev+0x78/0xc0) [] (bus_for_each_dev) from [] (bus_add_driver+0xf4/0x1dc) [] (bus_add_driver) from [] (driver_register+0x88/0x118) [] (driver_register) from [] (do_one_initcall+0x58/0x1d0) [] (do_one_initcall) from [] (kernel_init_freeable+0x174/0x1d8) [] (kernel_init_freeable) from [] (kernel_init+0x8/0x118) [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) Exception stack(0xc184bfb0 to 0xc184bff8) bfa0: 00000000 00000000 00000000 00000000 bfc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000 bfe0: 00000000 00000000 00000000 00000000 00000013 00000000 Code: e5901014 ea000004 e3530000 0a00000a (e5932004) ---[ end trace 560cf0299b53454c ]--- note: swapper/0[1] exited with preempt_count 1 Kernel panic - not syncing: Attempted to kill init! exitcode=0x0000000b CPU0: stopping CPU: 0 PID: 0 Comm: swapper/0 Tainted: G D 5.10.0-14457-gb9a2f0ae835b-dirty #5 Hardware name: Xilinx Zynq Platform [] (unwind_backtrace) from [] (show_stack+0x10/0x14) [] (show_stack) from [] (dump_stack+0xc0/0xd4) [] (dump_stack) from [] (do_handle_IPI+0x120/0x148) [] (do_handle_IPI) from [] (ipi_handler+0x18/0x20) [] (ipi_handler) from [] (handle_percpu_devid_irq+0x78/0x150) [] (handle_percpu_devid_irq) from [] (__handle_domain_irq+0x7c/0xd0) [] (__handle_domain_irq) from [] (gic_handle_irq+0x80/0x94) [] (gic_handle_irq) from [] (__irq_svc+0x6c/0xa8) Exception stack(0xc1501f20 to 0xc1501f68) 1f20: 00000000 00002a38 dfb92184 c0117280 c1500000 00000000 c1503f14 c1503f50 1f40: 00000000 c144cc10 00000000 c1501f78 c18e8040 c1501f70 c01075c4 c01075c8 1f60: 60000013 ffffffff [] (__irq_svc) from [] (arch_cpu_idle+0x38/0x3c) [] (arch_cpu_idle) from [] (do_idle+0x204/0x294) [] (do_idle) from [] (cpu_startup_entry+0x18/0x1c) [] (cpu_startup_entry) from [] (start_kernel+0x4ac/0x4e0) [] (start_kernel) from [<00000000>] (0x0) ---[ end Kernel panic - not syncing: Attempted to kill init! exitcode=0x0000000b ]--