U-Boot 2014.07-dirty (Nov 20 2014 - 17:07:55) Board: Xilinx Zynq I2C: ready DRAM: ECC disabled 1 GiB MMC: zynq_sdhci: 0 SF: Detected S25FL128S_64K with page size 512 Bytes, erase size 128 KiB, total 32 MiB *** Warning - bad CRC, using default environment In: serial Out: serial Err: serial Net: Gem.e000b000 Hit any key to stop autoboot: 0 Device: zynq_sdhci Manufacturer ID: 3 OEM: 5344 Name: SR64G Tran Speed: 50000000 Rd Block Len: 512 SD version 3.0 High Capacity: Yes Capacity: 59.5 GiB Bus Width: 4-bit reading uEnv.txt 392 bytes read in 8 ms (47.9 KiB/s) Loaded environment from uEnv.txt Importing environment from SD ... Running uenvcmd ... Copying Linux from SD to RAM... reading uImage 4543232 bytes read in 413 ms (10.5 MiB/s) reading devicetree.dtb 18033 bytes read in 32 ms (549.8 KiB/s) reading uramdisk.image.gz ** Unable to read file uramdisk.image.gz ** ## Booting kernel from Legacy Image at 03000000 ... Image Name: Linux-4.14.0-g8a57ede Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 4543168 Bytes = 4.3 MiB Load Address: 00008000 Entry Point: 00008000 Verifying Checksum ... OK ## Flattened Device Tree blob at 02a00000 Booting using the fdt blob at 0x2a00000 Loading Kernel Image ... OK Loading Device Tree to 1fff8000, end 1ffff670 ... OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Booting Linux on physical CPU 0x0 Linux version 4.14.0-g8a57ede (jenkins@romlxbuild1.adlk.analog.com) (gcc version 7.3.1 20180314 (Linaro GCC 7.3-2018.04-rc3)) #652 SMP PREEMPT Mon Feb 3 16:34:57 GMT 2020 CPU: ARMv7 Processor [413fc090] revision 0 (ARMv7), cr=18c5387d CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache OF: fdt: Machine model: Xilinx Zynq ZC706 OF: fdt: earlycon: stdout-path /amba@0/uart@E0001000 not found Memory policy: Data cache writealloc cma: Reserved 128 MiB at 0x38000000 random: fast init done percpu: Embedded 16 pages/cpu @ef7c7000 s32972 r8192 d24372 u65536 Built 1 zonelists, mobility grouping on. Total pages: 260608 Kernel command line: console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlycon rootfstype=ext4 rootwait cpuidle.off=1 PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 897024K/1048576K available (6144K kernel code, 334K rwdata, 2572K rodata, 1024K init, 153K bss, 20480K reserved, 131072K cma-reserved, 131072K highmem) Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0700000 (7136 kB) .init : 0xc0a00000 - 0xc0b00000 (1024 kB) .data : 0xc0b00000 - 0xc0b538c0 ( 335 kB) .bss : 0xc0b58e34 - 0xc0b7f614 ( 154 kB) Preemptible hierarchical RCU implementation. RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2. Tasks RCU enabled. RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 efuse mapped to f0802000 slcr mapped to f0804000 L2C: platform modifies aux control register: 0x72360000 -> 0x72760000 L2C: DT/platform modifies aux control register: 0x72360000 -> 0x72760000 L2C-310 erratum 769419 enabled L2C-310 enabling early BRESP for Cortex-A9 L2C-310 full line of zeros enabled for Cortex-A9 L2C-310 ID prefetch enabled, offset 1 lines L2C-310 dynamic clock gating enabled, standby mode enabled L2C-310 cache controller enabled, 8 ways, 512 kB L2C-310: CACHE_ID 0x410000c8, AUX_CTRL 0x76760001 zynq_clock_init: clkc starts at f0804100 Zynq clock init sched_clock: 64 bits at 333MHz, resolution 3ns, wraps every 4398046511103ns clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0x4ce07af025, max_idle_ns: 440795209040 ns Switching to timer-based delay loop, resolution 3ns clocksource: ttc_clocksource: mask: 0xffff max_cycles: 0xffff, max_idle_ns: 537538477 ns timer #0 at f080c000, irq=17 Console: colour dummy device 80x30 Calibrating delay loop (skipped), value calculated using timer frequency.. 666.66 BogoMIPS (lpj=3333333) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) CPU: Testing write buffer coherency: ok CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 Setting up static identity map for 0x100000 - 0x100060 Hierarchical SRCU implementation. smp: Bringing up secondary CPUs ... CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 smp: Brought up 1 node, 2 CPUs SMP: Total of 2 processors activated (1333.33 BogoMIPS). CPU: All CPU(s) started in SVC mode. devtmpfs: initialized VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns futex hash table entries: 512 (order: 3, 32768 bytes) pinctrl core: initialized pinctrl subsystem NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. hw-breakpoint: maximum watchpoint size is 4 bytes. zynq-ocm f800c000.ocmc: ZYNQ OCM pool: 256 KiB @ 0xf0880000 zynq-pinctrl 700.pinctrl: zynq pinctrl initialized e0001000.serial: ttyPS0 at MMIO 0xe0001000 (irq = 25, base_baud = 3125000) is a xuartps console [ttyPS0] enabled SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb media: Linux media interface: v0.10 Linux video capture interface: v2.00 pps_core: LinuxPPS API ver. 1 registered pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti PTP clock support registered FPGA manager framework Advanced Linux Sound Architecture Driver Initialized. clocksource: Switched to clocksource arm_global_timer NET: Registered protocol family 2 TCP established hash table entries: 8192 (order: 3, 32768 bytes) TCP bind hash table entries: 8192 (order: 4, 65536 bytes) TCP: Hash tables configured (established 8192 bind 8192) UDP hash table entries: 512 (order: 2, 16384 bytes) UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) NET: Registered protocol family 1 hw perfevents: no interrupt-affinity property for /pmu@f8891000, guessing. hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available workingset: timestamp_bits=30 max_order=18 bucket_order=0 bounce: pool size: 64 pages io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) io scheduler mq-deadline registered io scheduler kyber registered dma-pl330 f8003000.dmac: Loaded driver for PL330 DMAC-241330 dma-pl330 f8003000.dmac: DBUFF-128x8bytes Num_Chans-8 Num_Peri-4 Num_Events-16 brd: module loaded loop: module loaded m25p80 spi1.0: found s25fl128s, expected n25q128a11 m25p80 spi1.0: s25fl128s (32768 Kbytes) 5 ofpart partitions found on MTD device spi1.0 Creating 5 MTD partitions on "spi1.0": 0x000000000000-0x000000500000 : "boot" 0x000000500000-0x000000520000 : "bootenv" 0x000000520000-0x000000540000 : "config" 0x000000540000-0x000000fc0000 : "image" 0x000000fc0000-0x000002000000 : "spare" MACsec IEEE 802.1AE libphy: Fixed MDIO Bus: probed tun: Universal TUN/TAP device driver, 1.6 libphy: MACB_mii_bus: probed macb e000b000.ethernet eth0: Cadence GEM rev 0x00020118 at 0xe000b000 irq 28 (00:0a:35:00:01:22) Marvell 88E1116R e000b000.ethernet-ffffffff:07: attached PHY driver [Marvell 88E1116R] (mii_bus:phy_addr=e000b000.ethernet-ffffffff:07, irq=POLL) ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver usbcore: registered new interface driver usb-storage usbcore: registered new interface driver usbserial usbcore: registered new interface driver usbserial_generic usbserial: USB Serial support registered for generic usbcore: registered new interface driver ftdi_sio usbserial: USB Serial support registered for FTDI USB Serial Device chipidea-usb2 e0002000.usb: e0002000.usb supply vbus not found, using dummy regulator ULPI transceiver vendor/product ID 0x0424/0x0007 Found SMSC USB3320 ULPI transceiver. ULPI integrity check: passed. ci_hdrc ci_hdrc.0: EHCI Host Controller ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1 ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected i2c /dev entries driver si570: probe of 1-005d failed with error -5 i2c i2c-0: Added multiplexed i2c bus 1 adv7511 2-0039: 2-0039 supply avdd not found, using dummy regulator adv7511 2-0039: 2-0039 supply dvdd not found, using dummy regulator adv7511 2-0039: 2-0039 supply pvdd not found, using dummy regulator adv7511 2-0039: 2-0039 supply bgvdd not found, using dummy regulator adv7511 2-0039: 2-0039 supply dvdd-3v not found, using dummy regulator i2c i2c-0: Added multiplexed i2c bus 2 at24 3-0054: 1024 byte 24c08 EEPROM, writable, 1 bytes/write i2c i2c-0: Added multiplexed i2c bus 3 pca953x 4-0021: 4-0021 supply vcc not found, using dummy regulator pca953x 4-0021: interrupt support not compiled in i2c i2c-0: Added multiplexed i2c bus 4 rtc-pcf8563 5-0051: rtc core: registered rtc-pcf8563 as rtc0 i2c i2c-0: Added multiplexed i2c bus 5 at24 6-0050: 256 byte 24c02 EEPROM, writable, 1 bytes/write i2c i2c-0: Added multiplexed i2c bus 6 i2c i2c-0: Added multiplexed i2c bus 7 i2c i2c-0: Added multiplexed i2c bus 8 pca954x 0-0074: registered 8 multiplexed busses for I2C switch pca9548 IR NEC protocol handler initialized IR RC5(x/sz) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR SANYO protocol handler initialized IR Sharp protocol handler initialized IR MCE Keyboard/mouse protocol handler initialized IR XMP protocol handler initialized usbcore: registered new interface driver uvcvideo USB Video Class driver (1.1.1) gspca_main: v2.14.0 registered cdns-wdt f8005000.watchdog: Xilinx Watchdog Timer at f08ee000 with timeout 10s Xilinx Zynq CpuIdle Driver started failed to register cpuidle driver sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman sdhci-pltfm: SDHCI platform and OF driver helper mmc0: SDHCI controller on e0100000.mmc [e0100000.mmc] using ADMA ledtrig-cpu: registered to indicate activity on CPUs hidraw: raw HID events driver (C) Jiri Kosina usbcore: registered new interface driver usbhid usbhid: USB HID core driver ad8366 spi0.4: spi0.4 supply vcc not found, using dummy regulator ad8366 spi0.6: spi0.6 supply vcc not found, using dummy regulator adf5355 spi0.5: spi0.5 supply vcc not found, using dummy regulator ad9162 spi0.2: Failed to get clocks, -517 mmc0: new high speed SDXC card at address e624 mmcblk0: mmc0:e624 SR64G 59.5 GiB usb 1-1: new high-speed USB device number 2 using ci_hdrc mmcblk0: p1 p2 p3 axi_adxcvr 44a50000.axi-adxcvr-rx: AXI-ADXCVR-RX (17.01.a) using GTX2 at 0x44A50000 mapped to 0xf092a000. Number of lanes: 8. axi_adxcvr 44a60000.axi-adxcvr-tx: AXI-ADXCVR-TX (17.01.a) using GTX2 at 0x44A60000 mapped to 0xf092c000. Number of lanes: 8. axi_sysid 45000000.axi-sysid-0: [fmcomms11] on [zc706] git <2e4ac278eb09c13471e381459b0da790ebad8373> clean [2019-12-05 01:22:46] UTC fpga_manager fpga0: Xilinx Zynq FPGA Manager registered NET: Registered protocol family 17 Registering SWP/SWPB emulation handler hub 1-1:1.0: USB hub found hub 1-1:1.0: 4 ports detected Console: switching to colour frame buffer device 240x67 axi-hdmi 70e00000.axi_hdmi: fb0: frame buffer device [drm] Initialized axi_hdmi_drm 1.0.0 20120930 for 70e00000.axi_hdmi on minor 0 ad9467 spi0.1: AD9625 PLL LOCKED ad9162 spi0.2: AD916x DAC Chip ID: 4 ad9162 spi0.2: AD916x DAC Product ID: 9162 ad9162 spi0.2: AD916x DAC Product Grade: 0 ad9162 spi0.2: AD916x DAC Product Revision: 3 ad9162 spi0.2: AD916x Revision: 1.0.0 ad9162 spi0.2: Serdes PLL Locked (stat: b) ad9162 spi0.2: code_grp_sync: ff ad9162 spi0.2: frame_sync_stat: ff ad9162 spi0.2: good_checksum_stat: ff ad9162 spi0.2: init_lane_sync_stat: ff ad9162 spi0.2: 8 lanes @ 9830 GBps usb 1-1.2: new low-speed USB device number 3 using ci_hdrc ad9162 spi0.2: Probed. asoc-simple-card adv7511_hdmi_snd: spdif-hifi <-> 75c00000.axi-spdif-tx mapping ok cf_axi_adc 44a10000.axi-ad9625-hpc: ADI AIM (10.01.b) at 0x44A10000 mapped to 0xf1470000, probed ADC AD9625 as MASTER cf_axi_dds 44a00000.axi-ad9162-hpc: Analog Devices CF_AXI_DDS_DDS MASTER (9.01.b) at 0x44A00000 mapped to 0xf1484000, probed DDS AD9162 input: gpio_keys as /devices/soc0/gpio_keys/input/input0 rtc-pcf8563 5-0051: setting system clock to 2020-12-10 08:23:39 UTC (1607588619) ALSA device list: #0: HDMI monitor input: NOVATEK USB Keyboard as /devices/soc0/amba/e0002000.usb/ci_hdrc.0/usb1/1-1/1-1.2/1-1.2:1.0/0003:0461:0010.0001/input/input1 EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) VFS: Mounted root (ext4 filesystem) on device 179:2. devtmpfs: mounted Freeing unused kernel memory: 1024K hid-generic 0003:0461:0010.0001: input,hidraw0: USB HID v1.10 Keyboard [NOVATEK USB Keyboard] on usb-ci_hdrc.0-1.2/input0 input: NOVATEK USB Keyboard as /devices/soc0/amba/e0002000.usb/ci_hdrc.0/usb1/1-1/1-1.2/1-1.2:1.1/0003:0461:0010.0002/input/input2 hid-generic 0003:0461:0010.0002: input,hidraw1: USB HID v1.10 Device [NOVATEK USB Keyboard] on usb-ci_hdrc.0-1.2/input1 Mount failed for selinuxfs on /sys/fs/selinux: No such file or directory * Setting up X socket directories... [ OK ] * STARTDISTCC is set to false in /etc/default/distcc * /usr/bin/distccd not starting * Starting IIO Daemon iiod [ OK ] Last login: Thu Jan 1 00:00:07 UTC 1970 on tty1 Welcome to Linaro 14.04 (GNU/Linux 4.14.0-g8a57ede armv7l) * Documentation: https://wiki.analog.com/ https://ez.analog.com/ root@analog:~#