0x02000007 // R7 0x0000002B // R11 0x0000000B // R11 0x0018000D // R13 // clock divider enabled for vco calibration 0x1D32A64A // R10 0x2A20B929 // R9 0x40003E88 // R8 0x800FE520 // R0 // delay of 10 microseconds 0x01640427 // R7 // clk1 = 1600; rdoubler = 1 (fpfd = 40 MHz) => fpfd/clk1 = 25 kHz 0x00000006 // R6 // frac_lsb = 0 0x025C6005 // R5 // int = 302; frac_msb = 768 0x00000004 // R4 0x01897803 // R3 0x00020502 // R2 // adc clk div = 40 0xFFF7FFE1 // R1 0x800FE720 // R0 // delay of 1200 microseconds 0x800FE560 // R0 0x800FED60 // R0 // delay of 500 microseconds 0x800FE5A0 // R0 0x800FF5A0 // R0 // delay of 500 microseconds 0x00000011 // R17 0x0000000D // R13 // clock divider off 0x004F000C // R12 0x2800B929 // R9 0x01000427 // R7 // rdoubler = 1 (fpfd = 40 MHz); clk1 = 0 (ramp mode not used) 0x00000006 // R6 // frac_lsb = 0 0x025A8005 // R5 // int = 301; frac_msb = 1024 0x0189C803 // R3 // muxout = ndiv/2 (optional write - may be useful for debug)