product = AD9528
softwareversion = 1.0.0.3
-- PLL1 --
- Ref A -
Powered Down
- Ref B -
Powered Down
- Clk In -
Osc Freq: 245.76 MHz
N1: 1
PFD Freq: 245.76 MHz
------------------
-- PLL2 --
Input Freq: 245.76 MHz
R2: /1
PFD Freq: 245.76 MHz
N2: 4
Dist Freq: 983.04 MHz
M: 4
VCO Freq: 3.93216 GHz
----------------------
-- SysRef --
Source: Internal Generation
Freq: 512.0 kHz
----------------------
-- Distribution --
Input Source: PLL2
Input Freq: 983.04 MHz
- Out 0 -
Input Source: Sysref
Output Freq: 512.0 kHz
- Out 1 -
Input Source: D1
D1:4
Output Freq: 245.76 MHz
- Out 2 -
Input Source: D2
D2:4
Output Freq: 245.76 MHz
- Out 3 -
Input Source: D3
D3:4
Output Freq: 245.76 MHz
- Out 4 -
Input Source: D4
D4:5
Output Freq: 196.608 MHz
- Out 5 -
Input Source: Sysref
Output Freq: 512.0 kHz
- Out 6 -
Input Source: D6
D6:5
Output Freq: 196.608 MHz
- Out 7 -
Input Source: Sysref
Output Freq: 512.0 kHz
- Out 8 -
Input Source: D8
D8:5
Output Freq: 196.608 MHz
- Out 9 -
Input Source: Sysref
Output Freq: 512.0 kHz
- Out 10 -
Input Source: D10
D10:5
Output Freq: 196.608 MHz
- Out 11 -
Input Source: Sysref
Output Freq: 512.0 kHz
- Out 12 -
Input Source: PLL1
Output Freq: 245.76 MHz
- Out 13 -
Input Source: PLL1
Output Freq: 245.76 MHz
----------------------
Register (Hex), Value (Hex), Value (Dec)
0x0, 0x00, 0
0x1, 0x00, 0
0x3, 0x05, 5
0x4, 0xFF, 255
0x5, 0x00, 0
0x6, 0x03, 3
0xa, 0x00, 0
0xb, 0x00, 0
0xc, 0x56, 86
0xd, 0x04, 4
0xf, 0x00, 0
0x100, 0x01, 1
0x101, 0x00, 0
0x102, 0x01, 1
0x103, 0x00, 0
0x104, 0x01, 1
0x105, 0x00, 0
0x106, 0x0C, 12
0x107, 0x00, 0
0x108, 0x00, 0
0x109, 0x00, 0
0x10a, 0x00, 0
0x10b, 0x00, 0
0x200, 0xFF, 255
0x201, 0x04, 4
0x202, 0x03, 3
0x203, 0x00, 0
0x204, 0x04, 4
0x205, 0x2A, 42
0x206, 0x00, 0
0x207, 0x00, 0
0x208, 0x03, 3
0x209, 0x00, 0
0x300, 0x40, 64
0x301, 0x00, 0
0x302, 0x04, 4
0x303, 0x00, 0
0x304, 0x00, 0
0x305, 0x03, 3
0x306, 0x00, 0
0x307, 0x00, 0
0x308, 0x03, 3
0x309, 0x00, 0
0x30a, 0x00, 0
0x30b, 0x03, 3
0x30c, 0x00, 0
0x30d, 0x00, 0
0x30e, 0x04, 4
0x30f, 0x40, 64
0x310, 0x00, 0
0x311, 0x00, 0
0x312, 0x00, 0
0x313, 0x00, 0
0x314, 0x04, 4
0x315, 0x40, 64
0x316, 0x00, 0
0x317, 0x00, 0
0x318, 0x00, 0
0x319, 0x00, 0
0x31a, 0x04, 4
0x31b, 0x40, 64
0x31c, 0x00, 0
0x31d, 0x00, 0
0x31e, 0x00, 0
0x31f, 0x00, 0
0x320, 0x04, 4
0x321, 0x40, 64
0x322, 0x00, 0
0x323, 0x00, 0
0x324, 0x20, 32
0x325, 0x00, 0
0x326, 0x00, 0
0x327, 0x20, 32
0x328, 0x00, 0
0x329, 0x00, 0
0x32a, 0x00, 0
0x32b, 0x00, 0
0x32c, 0x00, 0
0x32d, 0x00, 0
0x32e, 0x00, 0
0x400, 0xF0, 240
0x401, 0x00, 0
0x402, 0x18, 24
0x403, 0x91, 145
0x404, 0x04, 4
0x500, 0x10, 16
0x501, 0x00, 0
0x502, 0x00, 0
0x503, 0xFF, 255
0x504, 0xFF, 255
0x505, 0x00, 0
0x506, 0x00, 0
0x507, 0x00, 0
0x508, 0x00, 0
0x509, 0x00, 0
50000000;122880000;245760000;768000