New Production Released Products

 

Converters

 

  • AD9135
    Dual, 11-Bit, High Dynamic, 2.8 GSPS, TxDAC+Registered DAC
  • AD9136
    Dual, 16-Bit, 2.8 GSPS, TxDAC+ DAC
  • AD7981
    High Temperature, 16-Bit, 600 kSPS PulSARRegistered ADC

      Amplifiers 

  • ADA4571
    Integrated AMR Angle Sensor and Signal Conditioner 
  • ADA4177-2
    OVP and EMI Protected, Precision, Low Noise and Bias Current Op Amp

    Power Management 

  • ADM7154
    600 mA, Ultralow Noise, High PSRR, RF Linear Regulator
  • ADP2165
    5.5 V, 5 A, High Efficiency, Step-Down DC-to-DC Regulator with Output Tracking
  • ADP2166
    5.5 V, 6 A, High Efficiency, Step-Down DC-to-DC Regulator with Output Tracking
  • ADP2230
    Dual 2 MHz, 800 mA, Synchronous, Low Quiescent Current Buck Regulator
  • ADP165
    Very Low Quiescent Current, 150 mA, with Output Discharge LDO Regulator
  • ADP166
    Very Low Quiescent Current, 150 mA, LDO Regulator
  • ADCMP395
    Dual Comparator with Accurate Reference Output

Processors and DSP 

  New Parts—Sampling Stage 

  • AD5676R  16-Bit Octal DAC with 2 ppm/°C Reference, SPI
    Interface in a  TSSOP Package
  • AD5676  16-Bit Octal DAC, SPI Interface B Grade in a
    TSSOP Package
  • AD5675R 16-Bit Octal DAC with 2 ppm/°C Reference, I2C
    Interface in a  TSSOP Package
  • AD5672R  12-Bit Octal DAC with 2 ppm/°C reference, SPI
    Interface in a  TSSOP Package
  • AD5671R  12-Bit Octal DAC with 2 ppm/°C Reference, I2C
    Interface in a  TSSOP Package
  • ADF5355  25 MHz to 14 GHz Wideband Microwave Synthesizer
    (PLL/VCO)
  • ADF4355-2  35 MHz to 4.4 GHz Wideband High Performance
    Synthesizer (PLL/VCO)
  • ADRF6658  Wideband Dual Receiver Mixer with IF Amplifier
  • ADM7155
    600 mA, Ultralow Noise, High PSRR, RF Linear Regulator

                  New Sales Tools and Collateral 

Circuits from the LabRegistered Reference Design Program 

        Technical Articles 

Videos 

Webcasts and Training 

   

Webcast: Troubleshooting
Your SAR ADCs

 

Our relationship with you is very important. To manage your
newsletter subscriptions, visit our subscription center.
To unsubscribe from surveys by Analog Devices, please
click here
.
To no longer receive any further email communications from Analog, please
click here
.
View our privacy policy.
Copyright 2014 Analog Devices, Inc. All Rights Reserved. Trademarks and registered
trademarks are the property of their respective companies.
Analog Devices, Inc.
Corporate Headquarters
3 Technology Way
Norwood, MA 02062
U.S.A.

Anonymous