New Production Released Products

Converters

  • ADAS1131 256-Channel, 24-Bit Current-to-Digital ADC Module
  • AD7175-2  24-Bit, 250 kSPS Σ-Δ ADC with 20 μs Settling and True Rail-to-Rail Buffers
  • AD5592R  8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, SPI Interface
  • AD5593R  8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, I2C Interface
  • AD7091R-2  2-Channel, 1 MSPS, Ultralow Power, 12-Bit ADC—now released in 16-lead, 4 mm × 4 mm LFCSP option
  • AD7091R-4  4-Channel, 1 MSPS, Ultralow Power, 12-Bit ADC—now released in 20-lead, 4 mm × 4 mm LFCSP option
  • AD7091R-8  8-Channel, 1 MSPS, Ultralow Power, 12-Bit ADC—now released in 24-lead, 4 mm × 4 mm LFCSP option
  Amplifiers 
  • ADA4084-1  30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Amplifier

Power Management

  • ADM7172 6.5 V, 2 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
  • ADM7171 6.5 V, 1 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
  • ADP1606 2 MHz, Synchronous Boost DC-to-DC Converter
  • ADCMP391 Single Comparator
  • ADCMP392 Dual Comparator
  Switches/Multiplexers 
  • Industry’s first fault protection and detection analog switches enhance system uptime by identifying and protecting against faults in real time.
    • ADG5412F  ±55 V Fault Protection and Detection, 10 Ω RON Quad SPST Switch
    • ADG5413F  ±55 V Fault Protection and Detection, 10 Ω RON Quad SPST Switch
    • ADG5412BF  ±55 V Bidirectional Fault Protection and Detection, 10 Ω RON, Quad SPST Switch
    • ADG5413BF  ±55 V Bidirectional Fault Protection and Detection, 10 Ω RON, Quad SPST Switch
  New Parts—Sampling Stage 
  • ADP165  Very Low Quiescent Current, 150 mA, with Output Discharge LDO Regulator
  • ADP166  Very Low Quiescent Current, 150 mA, LDO Regulator
  • ADP7118  20 V, 200 mA, Low Noise CMOS LDO
  • ADP7142  40 V, 200 mA, Low Noise CMOS LDO
  • ADM1294  Digital Power Monitor with PMBusTm Interface
  • ADM1293  Digital Power Monitor with PMBus Interface
  • ADCMP394 Single Comparator with Accurate Reference Output
  New Sales Tools and Collateral 

Circuits from the LabRegistered Reference Design program

  • Focus: Linear and Angular Motion and Velocity: emails, banner ads, Google ads, and other program promotions have launched for this topic-focused reference design program.
    • Learn about ADI’s recently released reference designs for angular and linear position, rotation speed, velocity, vibration, and tilt measurement.
    • View our “Top Picks” on this topic in a quick reference selection table.
    • Download circuit notes and design and integration files, order evaluation hardware.
    • Download the Linear and Angular Position and Velocity reference designs brochure
    • Visit the program landing page: www.analog.com/en/content/Linear-Angular-Position-Velocity-Ref-Design/fca.html
  Videos    Presentations 
  • View new presentation on battery tester solutions
  • The latest release of the Industrial Control sales presentations has just been released on SFDC:
    • Industrial Control—Applications: detailed signal chains, recommended products, CftL reference designs, and support resources are updated in this version with recommended products and system information for field instruments, industrial communications, temperature controllers, and CftL reference designs.
    • Industrial Control—Products: This has been updated to reflect the recent release of the ADG5412F fault protection and detection switches. Next complete update will be 1Q15.
  Sales Tools 

Technical Articles

  Events 
  • Visit the ADI stand #232 at European Microwave Week, October 7 to 9 in Rome, Italy to learn more about ADI’s RF and microwave solutions covering the entire signal chain from antenna to bits and back, up to 110 GHz. Includes over 2000 ICs, design tools, and reference designs including Hittite Microwave products from Analog Devices

Press Releases

Our relationship with you is very important. To manage your newsletter subscriptions, visit our subscription center.
To no longer receive email communications from Analog Devices, please click here.
View our privacy policy.

Copyright 2014 Analog Devices, Inc. All Rights Reserved. Trademarks and registered trademarks are the property of their respective companies.

Analog Devices, Inc.
Corporate Headquarters
1 Technology Way
Norwood, MA 02062
U.S.A.