New Products
RF
 HMC1131: Medium power amplifier driver, 24 GHz to 35 GHz, delivers high gain and output power for easy integration in communications systems
 HMC1161: 8.71 GHz to 9.55 GHz MMIC VCO with half frequency
 HMC4169: Direct modulation/fast waveform generating, 13.5 GHz, fractional-N frequency synthesizer
 HMC658: Fixed, 20 dB passive attenuator chip and SMT attenuator, dc to 50 GHz
Converter
 AD7091R-5: 4-channel, I2C, ultralow power 12-bit ADC in 20-lead LFCSP/TSSOP
Amplifier
 ADA4807-4: 3.1 nV/√Hz, 1 mA, 180 MHz, rail-to-rail input.output amplifier
New Sales Tools and Collateral
ADIsim
 Updated ADIsimPLL: ADIsimPLL Version 4 has been upgraded to include device models for the HMC703 and HMC704 PLLs and the HMC830, HMC832, ADF4355, ADF4355-2, and ADF5355 integrated PLLs and VCOs (voltage controlled oscillators).
 Updated ADIsimRF: ADIsimRF Version 1.9 adds 190 mixers, amplifiers, switches, and attenuators, which are primarily from the Hittite portfolio.
Motor Control
 Sigma-Delta Conversion Used for Motor Control
 Gate Drive and Current Feedback Signal Isolation in Industrial Motor Drives
 Driving Synchronized Precision Motion in Multiaxis Servo Control Systems
Video
 New Expansion Opportunities in High Speed and RF ET&M
Webcast (Registration Is Required)
 Solving Telecommunication Multiband Needs with Wideband Amplifiers: Key performance parameters for wideband amplifiers and biasing strategies required to achieve optimal amplifier RF performance.
VISIT ANALOG.COM/PRODUCTS FOR MORE INFORMATION
Anonymous