%7B3682e308-b4e6-42c9-bae7-85d5dff9300f%7D_SDR-Header-Two.png

Ready to prototype and verify your wireless system? Get support for your

ZynqRegistered software-defined radio using the Communications System ToolboxTm.

 

MathWorks Zynq SDR Support

  • Enables AD-FMCOMMS2-EBZ and AD-FMCOMMS3-EBZ to perform real-time data I/O with MATLABRegistered and SimulinkRegistered
  • Supports optional prototyping of standalone SDR designs with XilinxRegistered ZC706 Evaluation Kit and the Avnet ZedBoardTm

Reference Designs

Examples using FMCOMMS2/FMCOMMS3:
  • LTE transmitter/receiver
  • QPSK transmitter/receiver
  • Walkie Talkie transmitter/receiver
  • 802.11-bit WLAN

Analog Devices IIO System Object

  • Exchange data over Ethernet with an ADI hardware system connected to a FPGA/SoC platform running the ADI Linux distribution
  • Stream data to and from a target
  • Control the settings of a target
  • Monitor different target parameters

 

Ready to start designing? Visit analog.com/SDR for product information and more.

Anonymous