MAX97220A and MAX9722A are footprint compatible, thus the former can be configured to operate in non-differential (single-ended) mode as shown in the single-ended configuration in MAX9722 datasheet.
MAX97220A
Production
The MAX97220 is a differential input DirectDrive® line driver/headphone amplifier. This device is capable of driving line level loads with 3VRMS into...
Datasheet
MAX97220A on Analog.com
MAX9722B
Production
The MAX9722A/MAX9722B stereo headphone amplifiers are designed for portable equipment where board space is at a premium. The MAX9722A/MAX9722B use a
unique...
Datasheet
MAX9722B on Analog.com
MAX9722A
Production
The MAX9722A/MAX9722B stereo headphone amplifiers are designed for portable equipment where board space is at a premium. The MAX9722A/MAX9722B use a
unique...
Datasheet
MAX9722A on Analog.com
MAX97220B
Production
The MAX97220 is a differential input DirectDrive® line driver/headphone amplifier. This device is capable of driving line level loads with 3VRMS into...
Datasheet
MAX97220B on Analog.com
MAX97220E
Production
The MAX97220 is a differential input DirectDrive® line driver/headphone amplifier. This device is capable of driving line level loads with 3VRMS into...
Datasheet
MAX97220E on Analog.com
MAX97220D
Production
The MAX97220 is a differential input DirectDrive® line driver/headphone amplifier. This device is capable of driving line level loads with 3VRMS into...
Datasheet
MAX97220D on Analog.com
MAX97220C
Production
The MAX97220 is a differential input DirectDrive® line driver/headphone amplifier. This device is capable of driving line level loads with 3VRMS into...
Datasheet
MAX97220C on Analog.com
MAX97220A and MAX9722A are footprint compatible, thus the former can be configured to operate in non-differential (single-ended) mode as shown in the single-ended configuration in MAX9722 datasheet.