Post Go back to editing

MAX98091 MCLK : 58.9 MHz freq's EMI Issue

Category: Hardware
Product Number: MAX98091
Hello sir,
 
We have used the Max98091 in our design and we have set the following clocks:
MCLK: 58.9 MHz
BCLK: 3 MHz
LRCLK: 48 KHz
 
Please let me know if you need more information from our end but we are facing multiple harmonic issue in multiple of Mclk - 58.9 MHz i.e.  294, 412, 589, 884 etc.
Please do the needful and provide your valuable feedback asap.
 
Thanks,
Mahammadirfan Saiyed
9722437369