Enabling New Space Missions: Commercial Space Screening Approach for Agile, High-Reliability Payloads

    As the Space market evolves and accelerates, mission designers need space-capable electronics that balance performance, reliability, and affordability...
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
    • Other Products Library
    • Precision Technology Signal Chains Library
    • Software Modules and SDKs Library
    • Supervisory Circuits Library
    • Wireless Sensor Networks Library

    Latest Webinars

    • Enabling New Space Missions: Commercial Space Screening Approach for Agile, High-Reliability Payloads
    • Understanding and Selecting RF Low Noise Amplifiers for Instrumentation, Phased Array and General Purpose Applications
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
      KCC's Quizzes AQQ297 about taking the right dose of medication

      1. First, the quote of the month: " All my life I though air is free until I bought a bag of chips " - unknown 2. New quiz AQQ297 about taking the right...

    View All

    What's Brewing

      Read a Blog, Take this Quiz for Another Chance to Win a Gift Card!

      Important: Read the blog first . The quiz questions are all based on the content from the blog: Mature, Not Old! The Longevity of 4 – 20 mA New...
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
    Charting Calm Seas: Tips for Robust RS-485 Data Transmission

    by Bryson Barney As our world becomes ever more dependent on flawless digital communication, engineers need to find new ways of charting calm seas when...

     

    Unpacking IEC 61508: Low Complexity versus Type A Made Simple

    IEC 61508 appears to include two very similar concepts. Type A and simple, which is referred to as “low complexity”. Anything that isn’t low complexity...

    Latest Blogs

    • Taming the AI Power Storm: Part 2 of 3
    • TIA Me Up, But Keep It Stable: Part 2 of 3
    • Celebrating Innovation: Top 3 EngineerZone Spotlight Blogs from 2025
    • Transforming Power: Transfer Techniques in SMPS: Part 3 of 4
    • Taming the Chaos: Correlated and Uncorrelated Sources in LTspice .NOISE Simulations: Part 3 of 3
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
VadaTech Library
  • Log In
  • User
  • Site
  • Search
OR
Ask a Question
VadaTech Library
  • Archive: Outdated Groups & Content
VadaTech Library
Documents FMC214, 70 MHz To 6 GHz Dual Versatile Wideband Transceiver (MIMO), FMC
  • Files
  • Docs/FAQs
  • Members
  • Tags
  • Cancel
  • Documents
  • AMC523, ΜTCA.4 AMC, Dual DAC 16-Bit @ 250 MSPS
  • AMC524, Quad ADC, 16-Bit @ 125 MSPS, Dual DAC, Artix-7
  • AMC526, AMC Dual ADC, Virtex-7, 12-Bit @ 2.6 GSPS
  • AMC529, AMC Dual DAC 14-Bit @ 5.7 GSPS Module
  • AMC589, Quad DAC @ 12 GSPS With Quad ADC @ 3 GSPS, UltraScale+ AMC
  • AMC597, 300 MHz To 6 GHz Octal Versatile Wideband Transceiver (MIMO), UltraScale AMC
  • AMC598, Quad DAC @ 12 GSPS With Quad ADC @ 3 GSPS, Kintex UltraScale AMC
  • FMC214, 70 MHz To 6 GHz Dual Versatile Wideband Transceiver (MIMO), FMC
  • FMC216, ADC 12-Bit @ 2.6 GSPS And DAC 14-Bit @ 5.6 GSPS, FMC
  • FMC218, FMC High-speed DAC 14-bit at 2.5 GSPS Module
  • FMC219 FMC, High-Speed Dual DAC 14-Bit At 2.5 GSPS With Wide-Band PLL On Board
  • FMC220, Dual 12-Bit 1 GSPS ADC And 16-Bit 6 GSPS DAC, FMC
  • FMC221, FMC DAC 14-Bit @ 2.5 GSPS Module
  • FMC222, FMC Dual DAC 14-Bit @ 2.5 GSPS Module
  • FMC223, FMC High-Speed DAC 14-Bit At 2.5 GSPS Module
  • FMC227 FMC, Dual ADC, 12-Bit @ 2.6 GSPS With Single DAC 14-Bit @ 5.7GSPS
  • FMC228, Quad ADC 12-Bit @ 1 GSPS, FMC
  • FMC230, MIMO 300 MHz to 6 GHz Octal Versatile Wideband Transceiver FMC
  • FMC250, FMC Dual ADC 12-Bit 2.6 GSPS, Single DAC 16-Bit 12 GSPS
  • MRT523, MicroTCA.4 RTM For AMC523, 12 Ch ADC 16-Bit @ 125 MSPS
  • VadaTech INTRO

FMC214, 70 MHz To 6 GHz Dual Versatile Wideband Transceiver (MIMO), FMC

FMC214, 70 MHz To 6 GHz Dual Versatile Wideband Transceiver (MIMO), FMC

  • Dual complete transceiver signal chain solution using Analog Devices AD9361 transceiver
  • Frequency range 70 MHz to 6 GHz with instantaneous bandwidth from 200 kHz to 56 MHz
  • MIMO transceiver is Time Domain Duplex (TDD) and Frequency Domain Duplex (FDD) compatible
  • Supported by DAQ SeriesTm data acquisition software

 

Click here or detailed product specifications and datasheet.

Tags: vtfmcproducts fmc214
  • Share
  • History
  • More