CEI is proud to be a design partner for Analog Devices, Inc.
GET A FREE DESIGN QUOTE TODAY!
iScan Radar Series
Model Number: iScan-ADF5904-5901-7316-F
iScan Overview
CEI’s iScan Radar Series brings high frequency radar technology to small form factor platforms. Utilizing a modular architecture, iScan processor, expansion, and antenna modules can be mixed and matched to create a customized development platform. The Radar Series was designed for rapid prototype development with customizable optimizations available to meet customer specific application requirements. With 24, 60, and 77GHz options to choose from the iScan Radar Series is the perfect solution that enables end users to significantly decrease cost and time-to-market!
iScan Omega 1 Description
iScan Omega 1 is our latest and greatest antenna module designed to help take your next radar design to market quickly. Equipped with Analog Devices Inc.’s ADF5901 Tx and ADF5904 Rx downconverter, iScan Omega 1 has plenty of processing power to support a plethora of advanced Digital Signal Processing (DSP) algorithms. The built-in patch antenna has a fixed beam with a FoV of ± 36.5° Azimuth and ± 8° Elevation. Other features include a reference frequency of 100MHz, reference sampling capabilities, and a PLL chip. Let iScan Omega 1 be the gateway to your next radar design!
Features

iScan Omega 1
Fixed Beam Antenna Radar
ADF5901 Tx: 2 Ch, 24GHz power amplifier (PA) with 8 dBm output
ADF5904 Rx: 4 Ch, 24GHz Rx downconverter
FoV: ± 36.5° Azimuth, ± 8° Elevation
Reference Frequency: 100MHz via oscillator
External Reference Injection: SMA Connector
Dimensions: 5.25 in x 4.5 in
Design Services
Colorado Engineering, Inc. is one of the world’s foremost leading RF and HPC solutions providers offering bleeding-edge technology solutions since 2003 for the commercial, industrial, automotive, and military industries. CEI supplies off the shelf solutions for hardware and software as well as custom-tailored solutions for any application. CEI offers quick turn, innovative solutions – allowing for lower costs, and high-quality designs.
From extensive experience designing and producing cutting-edge RF technology, CEI provides expertise in leading-edge efforts in MOSA applications, reconfigurable RF, THz EM propagation modeling, and associated remote sensing system development. CEI’s facilities are outfitted with sensitive electronics rework stations, an RF anechoic chamber, and test equipment for analysis and troubleshooting frequencies up to 170GHz. From board layout for innovative automotive radar to software-defined radios to complex, fully integrated radar defense systems, CEI provides a wide range of RF capabilities.
Along with CEI’s facilities, CEI has invested heavily in the following tools and equipment:
- Laser Etch Machine
- Wire Bonding Machine
- Hyperlinx
- MATLAB
- SolidWorks
- Simulink
- RF & EM Software & Tools
- CST
- AWR Design Suite (Microwave Office, VSS, AXIEM)
- HFSS/Power Modeling
CEI stresses cross-discipline expertise of its engineering staff to enable efficient trade space decisions across hardware, software, firmware and systems design activities. Our customers always know what to expect from CEI: we listen, innovate, work hard, attend to detail, and always go the extra mile to deliver exceptional products and services.
Learn more about Colorado Engineering!