Overview
The TX1/TX2 Carrier Board is the latest of CEI’s exciting embedded NVIDIA products! Designed to bring the power of the new Tegra X1 Maxwell Architecture to the embedded market, the TX1/TX2 Carrier features a pletho-ra of I/O to integrate into your system: includ-ing MIPI CSI-2, USB, Ethernet, PCIe, WiFi, Bluetooth, UART, SPI, I2C, I2S, and GPIO.
The Carrier is perfect for video analytics, fea-turing a mind-blowing 1 TFLOPs (FP16), and can process 4K video at up to 60 FPS using hard H.265 and H.264 encoding and decoding. The Carrier features a quad core A57 in a big.LITTLE architecture for power optimized use. Using NVIDIA’s well developed software ecosystem, developers can create complex computer vision applications with ease using cuDNN and the Deep Learning GPU Training System (DIGITS), as well as other libraries from CUDA 7.5. The Carrier can also be used in other demanding compute applications in-cluding security, medical, and robotics.
Components
- 256 CUDA Cores
- 8 CPU cores, 64-bit (4x Cortex A57)
- NVIDIA Maxwell Architecture
- 4 GB LPDDR4-3200
- 16 GB eMMC 5.1
- 802.11ac 2x2 MIMO WiFi and Bluetooth
- 1 TFLOPs (FP16)
- Onboard IMU
- Auto power up
I/O
- 6x CSI (12 lanes, 6 cameras)
- HDMI 2.0
- MicroSD and SATA 2.0
- USB 3.0, USB 2.0
- 1 GbE
- x1 and x4 PCIe Gen 2
- 2x UART, 2x SPI, 3x I2C, 3x I2S, GPIOs
Software
- Ubuntu Linux (Linux4Tegra)
- NVIDIA CUDA 7.5
- OpenCV
- OpenCX
- Caffe
- Theano
- Torch
- cuDNN, cuBLAS, etc
- C/C++
- Python & PyCUDA
Applications
- Computer Vision
- Deep Learning
- Smart City
- Security
- Medical
- Robotics
- IoT, M2M
Need more details? Please download our datasheet or contact us at sales@coloradoengineering.com or 719-388-8582.