Overview
Altera Stratix V FPGA and Freescale T4240 Processor
At the heart of the 3DR family architecture is the 3DR-S5-T4240 processor module, known as Crestone. This module consists of a power PC (Freescale T4240) general purpose and communications processor, an Altera Stratix V FPGA, on board DDR3 memory modules, and a combination of PCIe Gen 3, LVDS, and SERDES commercially available I/O modules. The processing modules also provide dual 10G Ethernet ports, JTAG, and UART-over-USB. The variety of available standard interfaces promotes network connectivity with a wide range of third party systems and subsystems. This includes commercially available switches and routers and promotes the integration of a system-of-systems in a net-centric environment.
The 3DR standard micro-controller architecture is interfaced through the I2C bus to provide FPGA and PPC temperature, voltage, current, and clock monitoring for automatic shut-down during critical over heat and/or voltage conditions. As with all 3DR modules, Crestone board supports 3D connectivity, allowing the user to stack and/or tile modules to address a wide variety of processing, I/O, size, weight, and power requirements.
Applications
- General Purpose
- Digital Signal Processing
- Radar Receiver/Exciter
- Digital Array Processing & Beamforming
- Electronic Warfare/Attack Systems
- SIGINT (ELINT, COMINT, etc.)
- Systems Digital Image Processing Remote Sensing
Need more details? Please download our datasheet or contact us at sales@coloradoengineering.com or 719-388-8582.