iScan RADAR SERIES
Model Number: iScan-ADF5904-5901-7316-F
iScan OVERVIEW
CEI’s iScan Radar Series brings high frequency radar technology to small form factor platforms. Utilizing a modular architecture, iScan processor, expansion, and antenna modules can be mixed and matched to create a customized development platform. The Radar Series was designed for rapid prototype development with customizable optimizations available to meet customer specific application requirements. With 24, 60, and 77GHz options to choose from the iScan Radar Series is the perfect solution that enables end users to significantly decrease cost and time-to-market!
iScan Omega 1 DESCRIPTION
iScan Omega 1 is our latest and greatest antenna module designed to help take your next radar design to market quickly. Equipped with Analog Devices Inc.’s ADF5901 Tx and ADF5904 Rx downconverter, iScan Omega 1 has plenty of processing power to support a plethora of advanced Digital Signal Processing (DSP) algorithms. The built-in patch antenna has a fixed beam with a FoV of ± 36.5° Azimuth and ± 8° Elevation. Other features include a reference frequency of 100MHz, reference sampling capabilities, and a PLL chip. Let iScan Omega 1 be the gateway to your next radar design!
iScan Omega 1 FEATURES
Fixed Beam Antenna Radar
ADF5901 Tx: 2 Ch, 24GHz power amplifier (PA) with 8 dBm output
ADF5904 Rx: 4 Ch, 24GHz Rx downconverter
FoV: ± 36.5° Azimuth, ± 8° Elevation
Reference Frequency: 100MHz via oscillator
External Reference Injection: SMA Connector
Dimensions: 5.25 in x 4.5 in