A2B 8 channel microphone array

The microphone array kit provides A2B developers with a quick and easy way to start system software development without needing final hardware. As with other A2B hardware multiple boards can be added to a system, up to the A2B bandwidth limits. The microphone board is separate from the rest of the functions, allowing different microphone configurations to be quickly developed without the complexity of designing all of the system hardware. ADI's SHARC Audio Module makes for an excellent A2B host and signal processing engine to use with this board.