Any advice please, the following is found when using the 3029 wifi reference design:
Open On-Chip Debugger (Analog Devices CCES 2.10.0 OpenOCD 0.9.0-ge8d0a22) 0.9.0
Licensed under GNU GPL v2
Report bugs to <processor.tools.support@analog.com>
0
Info : select transport "swd"
adapter speed: 1000 kHz
cortex_m reset_config sysresetreq
Info : CMSIS-DAP: SWD Supported
Info : CMSIS-DAP: Interface Initialised (SWD)
Info : CMSIS-DAP: FW Version = 1.0
Info : SWCLK/TCK = 0 SWDIO/TMS = 1 TDI = 0 TDO = 0 nTRST = 0 nRESET = 1
Info : CMSIS-DAP: Interface ready
Info : clock speed 1000 kHz
Info : SWD IDCODE 0x2ba01477
Info : aducm3029.cpu: hardware has 2 breakpoints, 1 watchpoints
Info : CHIPID 0x0284
memory bus access delay set to 6 tck
adapter speed: 1000 kHz
Info : accepting 'gdb' connection on tcp/3333
Info : CHIPID 0x0284
target state: halted
target halted due to debug-request, current mode: Thread
xPSR: 0x61000000 pc: 0x00040102 msp: 0x20004000
lr (/32): 0x00000000
semihosting is enabled
Info : SWD IDCODE 0x2ba01477
Info : SWD IDCODE 0x2ba01477
Info : CHIPID 0x0284
target state: halted
target halted due to debug-request, current mode: Thread
xPSR: 0x01000000 pc: 0x00040020 msp: 0x20004000, semihosting
lr (/32): 0x00000000
Error: command ignored for attempted access of a protected or out of memory location)
Error: failed erasing sectors 0 to 55
Error: flash_erase returned -902
Info : dropped 'gdb' connection