Search FAQs on the left to see if your question has been answered. Click on the dropdown to view all of the documents associated with the product. If you can't find your question, click on Ask a Question

4Wire-Isolated-Bioimpedance ADuCM350 Connections To Sensor

4-Wire-Bio-Config 3 Board

  • Used to measure a matrix of ideal R and C components.
  • Has built in USB-micro connector to measure “real world” sensors.
  • Please refer to 4-Wire Bio Config 3 Layout and Schematic in Design Documentation folder when evaluating and modifying board.

Step 1: Validate Board with Software

  • Measure 1.5K (1% accurate) resistor
    • Insert following Links:LK7,LK8,Lk9,LK10
    • Insert Links LK16, LK17, LK18, and LK19 on Position B.

Step 2: Electrode Hook Up

  • Using the “4-Wire Bio Config 3” board, insert a USB-micro cable with stripped end on the other side.
    • Rlimit resistor and Isolation capacitors will need to be maintained in signal chain to meet IEC standards.
    • Raccess will need to be removed from measurement.
  • Insert following Links: LK7,LK8,Lk9,LK10.
  • Insert following Links on Position A: LK16,LK17,Lk18,LK19.

4-Wire-Isolated Electrode Configuration

Block Diagram

Insert following Links: LK7, LK8, LK9 and LK10. 

Board Pictures

Comments
Anonymous
Parents Comment Children
No Data
Related