Is there any evaluation platform available for the ADuCM355 to do electrochemical analysis?

Please let me know what the easiest way is to do electrochemical analysis using ADuCM355.

Best Regards

Joern

Parents
  • +1
    •  Analog Employees 
    on Aug 6, 2020 12:14 PM

    Yes there are a number of options available.  The ADUCM355 Evaluation Board EVAL-ADuCM355QSPZ allows users to evaluate the performance of the ADuCM355 when implementing a range of different electrochemical techniques, including chronoamperometry, voltammetry, and electrochemical impedance spectroscopy (EIS).  The hardware is designed to support easy evaluation of standard format electrochemical gas sensors. There are also two Arduino compatible reference designs available targeting multi-gas and water quality measurements the CN0428 and CN0429. 

     

    In addition ADI in partnership with PalmSens have developed a full electrochemical analysis solution called the EmStat Pico.  The Pico supports the most common electrochemical techniques and is compatible with the fully featured PSTrace GUI to allow a user to easily perform an analysis.  The PSTrace software will also automatically extract a command script or the EmStat Pico which can be transferred directly into the users application software greatly accelerating development time.   For more information see:  https://www.palmsens.com/product/oem-emstat-pico-development-kit/

Reply
  • +1
    •  Analog Employees 
    on Aug 6, 2020 12:14 PM

    Yes there are a number of options available.  The ADUCM355 Evaluation Board EVAL-ADuCM355QSPZ allows users to evaluate the performance of the ADuCM355 when implementing a range of different electrochemical techniques, including chronoamperometry, voltammetry, and electrochemical impedance spectroscopy (EIS).  The hardware is designed to support easy evaluation of standard format electrochemical gas sensors. There are also two Arduino compatible reference designs available targeting multi-gas and water quality measurements the CN0428 and CN0429. 

     

    In addition ADI in partnership with PalmSens have developed a full electrochemical analysis solution called the EmStat Pico.  The Pico supports the most common electrochemical techniques and is compatible with the fully featured PSTrace GUI to allow a user to easily perform an analysis.  The PSTrace software will also automatically extract a command script or the EmStat Pico which can be transferred directly into the users application software greatly accelerating development time.   For more information see:  https://www.palmsens.com/product/oem-emstat-pico-development-kit/

Children
No Data