ransmit data from slave ADUC845 device don't work. In first trasmition master read 0xAA 0xFF 0xFF 0xFF and in next trasmition 0xFF 0xFF 0xFF 0xFF. Data on SPI readed via logic analyzer simultaneously. Master receieved correctly.
How do i correctly trasmiting?
ORG 00h JMP main ORG 3Bh ;SPI interrupt XCH A, SPIDAT RETI main: MOV PLLCON, #01h ;f core = 6,29MHz, max for 3V ADUC845 device MOV PCON, #10h ;ALE -> OFF MOV CFG845, #01h ;use internal XRAM MOV SP, #80h ;stack to indirectly adressed memory MOV SPICON , #0Ch ;SPI Mode 3, Slave MOV IEIP2, #11h ;SPI interrupt enabled with high priority SETB IE_EA ;interrupts enabled SETB SPICON_SPE ;SPI -> ON MOV SPIDAT, #0AAh loop: MOV A, #55h JMP loop