What are the differences between the MAX1455EVKIT-NS and MAX1455EVKIT-CS?
The MAX1455EVKIT-CS includes a 100KPAG pressure sensor and the EV Kit board has been compensated over temperature (-40°C to +125°C) and pressure (0KPAG to 100 KPAG). The MAX1455EVKIT-NS does not include the pressure sensor. However, to evaluate the signal conditioner, the MAX1455EVKIT-NS must be used.