Yes, please see the comparative table below:
| Part Number | Description | Sensor Type | Isupply (typ) (µA) | Vsupply Range (V) | Output Type | Dynamic Range (Lux) | ADC Conv. Time (min/max) (mS) | Features | Operating Temp. (°C) | Package/Pins |
|---|---|---|---|---|---|---|---|---|---|---|
| MAX44008 | RGB Color, Ambient Light, Ambient Infrared, and Temperature Sensors | ALS, IR, RGB, Temperature | 15 | 2.7 – 6 | I2C | 0.001 to 57,452 | 1.56 - 400 | Address Selection, Interrupt | -40 to +85 | OTDFN/6 |
| MAX44006 | RGB Color, Ambient Light, Ambient Infrared, and Temperature Sensor | ALS, IR, RGB, Temperature | 15 | 1.7 - 2 | I2C | 0.001 to 57,452 | 1.56 - 400 | Address Selection, Interrupt | -40 to +85 | OTDFN/6 |
| MAX44005 | RGB Color, Temperature, and Infrared Proximity Sensor | ALS, IR, Proximity, RGB, Temperature | 15 | 1.7 – 2 | I2C | 0.001 to 57,452 | 1.56 - 400 | Interrupt | -40 to +85 | OTDFN/6 |
| MAX44004 | Digital Ambient Light Sensor | ALS | 5 | 1.7 – 3.6 | I2C | 0.03 to 65,535 | 1.56 – 400 | Address Selection, Interrupt | -40 to +105 | OTDFN/6 |
| MAX44000 | Ambient and Infra-Red Proximity Sensor | ALS, Proximity | 7 | 1.7 – 3.6 | I2C | 0.03 to 65,535 | 1.56 - 400 | Interrupt | -40 to +105 | OTDFN/6 |
| MAX44009 | Industry's Lowest-Power Digital Ambient Light Sensor | ALS | 0.65 | 1.7 – 3.6 | I2C | 0.045 to 188,000 | 6.25 - 400 | Address Selection, Interrupt | -40 to +85 | OTDFN/6 |