The MAX2067 data sheet only gives examples where VCC = VDD, i.e. either both 3.3 V or 5 V - but can VDD of the digital unit also be VDD = 3.3 V, while the analog part is supplied with VCC = 5 V?
MAX2067
Production
The MAX2067 high-linearity analog variable-gain amplifier (VGA) is a monolithic SiGe BiCMOS attenuator and amplifier designed to interface with 50O systems...
Datasheet
MAX2067 on Analog.com
The MAX2067 data sheet only gives examples where VCC = VDD, i.e. either both 3.3 V or 5 V - but can VDD of the digital unit also be VDD = 3.3 V, while the analog part is supplied with VCC = 5 V?
Hi Gilbeys, that's good news. Thanks a lot for your help!
Hi Gilbeys, that's good news. Thanks a lot for your help!