Post Go back to editing

VCC and VDD

Category: Datasheet/Specs
Product Number: MAX2067

The MAX2067 data sheet only gives examples where VCC = VDD, i.e. either both 3.3 V or 5 V - but can VDD of the digital unit also be VDD = 3.3 V, while the analog part is supplied with VCC = 5 V?