Post Go back to editing

MAX9939 Common mode Input Range

Category: Datasheet/Specs
Product Number: MAX9939

Dear Team,

I am currently working on using the MAX9939 with common mode input voltages between 0 V up to Vcc (4,096 V).

The data sheet only gives Information about using the common mode input voltage between -Vcc/2 to Vcc -2,2 V.

Are there more informations available, for example diagrams, with respect to the common mode input voltage range.

Regards,

Lucas