I could see the design notes for the loop powered 4-20ma current loop in the MAX12900 datasheet. Is it possible to design a active current loop driver with MAX12900? Or is MAX12900 suitable only for loop powered?
MAX12900
Recommended for New Designs
The MAX12900 is an ultra-low-power, highly integrated 4-20mA sensor transmitter. The MAX12900 integrates ten building blocks in a small package: a wide...
Datasheet
MAX12900 on Analog.com
I could see the design notes for the loop powered 4-20ma current loop in the MAX12900 datasheet. Is it possible to design a active current loop driver with MAX12900? Or is MAX12900 suitable only for loop powered?
Yes, it is possible to design the MAX12900 as an active current driver.

Yes, it is possible to design the MAX12900 as an active current driver.