I could see the design notes for the loop powered 4-20ma current loop in the MAX12900 datasheet. Is it possible to design a active current loop driver with MAX12900? Or is MAX12900 suitable only for loop powered?
MAX12900
Recommended for New Designs
The MAX12900 is an ultra-low-power, highly integrated 4-20mA sensor transmitter. The MAX12900 integrates ten building blocks in a small package: a wide...
Datasheet
MAX12900 on Analog.com
I could see the design notes for the loop powered 4-20ma current loop in the MAX12900 datasheet. Is it possible to design a active current loop driver with MAX12900? Or is MAX12900 suitable only for loop powered?
Yes, it is possible to design the MAX12900 as an active current driver.