See attachment.
AD8210
Production
The AD8210 is a single-supply, difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltages. The...
Datasheet
AD8210 on Analog.com
AD8211
Production
The AD8211 is a high voltage, precision current shunt amplifier. It features a set gain of 20 V/V, with a typical ±0.35% gain error over the entire temperature...
Datasheet
AD8211 on Analog.com
AD8213
Production
The AD8213 is a dual-channel, precision current sense amplifier. It features a set gain of 20 V/V, with a maximum ±0.5% gain error over the entire temperature...
Datasheet
AD8213 on Analog.com
AD8215
Production
The AD8215 is a high voltage, precision current shunt monitor. It features a set gain of 20 V/V, with a maximum ±0.3% gain error over the entire temperature...
Datasheet
AD8215 on Analog.com
See attachment.