Stop guessing, start certifying. Learn how to use IC safety application notes to streamline your FMEDA and meet IEC 61508 and ISO 13849 standards with...
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
      New KCC Quiz AQQ299 about Opamp open looop gain and LTspice (a kind proposal from Al Butvidas)

      1. Quote of the month: " A good friend calls you in jail. A great friend bails you out of jail. Your best friend sits next to you and says 'wasn't that...

    View All

    What's Brewing

      Read a Blog, Take this Quiz for Another Chance to Win a Gift Card!

      Important: Read the blog first . The quiz questions are all based on the content from the blog: Understanding Voltage Domain Isolation in Field-Bus...
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
    Master FPGA-Based DSP Design: The Complete Building Blocks Guide You Need to Read

    The Engineering Mind Blog on EngineerZone presents an exceptional five-part series titled " DSP Building Blocks " that walks engineers through the essential...

    New Release

    Signal Chain Designer: DC Error Simulation
    Signal Chain Designer: DC Error Simulation

    This video covers the DC error calculation capabilities of Signal Chain Designer. DC error is unique in that often requires calibration and has so many...

    Recent Technical Insights

    Latest Technical Article from Analog.com
    Dont Let Your Feedback Loop Fall FlatPart 2: Dynamic Response and Isolation Innovation!

    Introduction In isolated power supply systems, maintaining a stable output voltage under varying load conditions is essential for reliable operation. The...

EngineerZone
EngineerZone
Operational Amplifiers
  • Log In
  • User
  • Site
  • Search
OR
Ask a Question
Operational Amplifiers
  • Amplifiers
Operational Amplifiers
Documents OP484S: FAQ
  • Q&A
  • File Uploads
  • Docs/FAQs
  • Members
  • Tags
  • Cancel

Products Mentioned

OP90 Not Recommended for New Designs
The OP90 is a high performance, micropower op amp that operates from a single supply of 1.6 V to 36 V or from dual supplies of ±0.8 V to ±18 V. The input...
Datasheet
OP90 on Analog.com

OP285 Production
The OP285 is a precision high-speed amplifier featuring the Butler Amplifier front-end. This new front-end design combines the accuracy and low noise performance...
Datasheet
OP285 on Analog.com

OP07D Production
The OP07D is a low cost option of the OP07 family with voltage offset performance of 150 µV max. The OP07D is a precision, ultralow offset amplifier....
Datasheet
OP07D on Analog.com

OP293 Production
The OP193/OP293 are single-supply operational amplifiers that feature a combination of high precision, low supply current, and the ability to operate at...
Datasheet
OP293 on Analog.com

OP20 Obsolete
obsolete
OP20 on Analog.com

OP07-LTC Not Recommended for New Designs
The OP-07 offers excellent performance in applications requiring low offset voltage, low drift with time and temperature and very low noise. Linear's OP...
Datasheet
OP07-LTC on Analog.com

OP42 Not Recommended for New Designs
The OP-42 is a fast precision JFET-input operational amplifier. Similar in speed to the OP-17, the OP-42 offers a symmetric 58V/µs slew rate and is internally...
Datasheet
OP42 on Analog.com

OP15 Obsolete
The PMI JFET-input series of devices offer clear advantages over industry-generic devices and are superior in both cost and performance to many dielectrically...
OP15 on Analog.com

op16s Production
The OP16S device offers clear advantages over industry-generic devices and are superior in performance to many dielectrically-isolated and hybrid op amps...
Datasheet
op16s on Analog.com

OP400 Not Recommended for New Designs
The OP400 is the first monolithic quad operational amplifier that features OP77-type performance. Precision performance is not sacrificed with the OP400...
Datasheet
OP400 on Analog.com

OP97 Production
The OP-97 is a low-power alternative to the industry-standard OP-07 precision amplifier. The OP-97 maintains the standards of performance set by the OP...
Datasheet
OP97 on Analog.com

OP4177 Production
The OPx177 family consists of very high precision, single, dual, and quad amplifiers featuring extremely low offset voltage and drift, low input bias current...
Datasheet
OP4177 on Analog.com

OP227 Obsolete
The OP-227 is the first dual amplifier to offer a combination of low offset, low noise, high speed and guaranteed amplifier matching characteristics in...
Datasheet
OP227 on Analog.com

OP186 Obsolete
The OP186 is a single, low voltage, ultralow power single-supply, amplifier featuring rail-to-rail outputs. Specifications are guaranteed at +2.2 V, +2...
OP186 on Analog.com

OP221 Not Recommended for New Designs
The OP221 is a monolithic dual operational amplifier that can be used either in single or dual supply operation. The wide supply voltage range, wide input...
Datasheet
OP221 on Analog.com

OP481 Production
The OP281 and OP481 are dual and quad ultralow power single-supply amplifiers featuring rail-to-rail outputs. Each operates from supplies as low as 2.0...
Datasheet
OP481 on Analog.com

OP43 Obsolete
obsolete
OP43 on Analog.com

OP215 Not Recommended for New Designs
The OP215 offers the proven JFET-input performance advatages of high speed and low input bias current with the tracking and convenience advantages of a...
Datasheet
OP215 on Analog.com

OP207 Obsolete
The 0P-207 series of dual matched operational amplifiers consists of two independent 0P-07 high performance operational amplifiers in a single 14-pin dual...
Datasheet
OP207 on Analog.com

OP37 Not Recommended for New Designs

Datasheet
OP37 on Analog.com

OP462 Production
The OP162 (single), OP262 (dual), and OP462 (quad) rail-to-rail 15 MHz amplifiers feature the extra speed new designs require, with the benefits of precision...
Datasheet
OP462 on Analog.com

OP284 Production
The OP184 / OP284 / OP484 are single, dual, and quad single-supply, 4 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. They are guaranteed...
Datasheet
OP284 on Analog.com

OP77 Not Recommended for New Designs
The OP77 significantly advances the state-of-the-art in precision op amps. The outstanding gain of 10,000,000 or more for the OP77 is maintained over the...
Datasheet
OP77 on Analog.com

OP213 Production
The OPx13 family is unity gain stable and has a typical gain bandwidth product of 3.4 MHz. Slew rate is in excess of 1 V/μs. Noise density is a very low...
Datasheet
OP213 on Analog.com

OP491 Production
The OP191, OP291 and OP491 are single, dual and quad micropower, single-supply, 3 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. All...
Datasheet
OP491 on Analog.com

OP727 Production
The OP727 is a precision dual rail-to-rail output single supply amplifier featuring micropower operation and rail to rail output ranges. The OP777, OP727...
Datasheet
OP727 on Analog.com

OP279 Production
The OP279 is a dual rail-to-rail, high output current, single supply amplifier. It is designed for low voltage applications that require either current...
Datasheet
OP279 on Analog.com

OP291 Production
The OP191, OP291 and OP491 are single, dual and quad micropower, single-supply, 3 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. All...
Datasheet
OP291 on Analog.com

OP07S Production
The OP07 has very low input offset voltage that is obtained by trimming at the wafer stage. These low offset voltages generally eliminate any need for...
Datasheet
OP07S on Analog.com

OP482 Production
The OP282/OP482 dual and quad operational amplifiers feature excellent speed at exceptionally low supply currents. Slew rate exceeds 7 V/µs with supply...
Datasheet
OP482 on Analog.com

OP09 Obsolete
The OP-09 and 0P-11 provide four matched 741-type operational applifiers in a single 14-pin DIP package. The OP-11 is pin compatible with the LM148, LM348...
Datasheet
OP09 on Analog.com

op11s Production
The OP11 provides four matched 741-type operational amplifiers in a single 14-lead DIP. The OP11 is pin compatible with the LM148 amplifier. The amplifier...
Datasheet
op11s on Analog.com

OP292 Not Recommended for New Designs
The OP292/OP492 are low cost, general-purpose dual and quad operational amplifiers designed for single-supply applications and are ideal for 5 V systems...
Datasheet
OP292 on Analog.com

OP160 Obsolete
This product is obsolete.
OP160 on Analog.com

OP200S Production
The OP200 is the first monolithic dual operational amplifier to offer OP77 type precision performance. Available in the industry standard 8-pin pinout...
Datasheet
OP200S on Analog.com

OP06 Obsolete
The OP-06 monolithic instrumentation operational amplifier is designed for accurate high-gain amplification of low level signals. High common-mode rejection...
Datasheet
OP06 on Analog.com

OP282 Production
The OP282/OP482 dual and quad operational amplifiers feature excellent speed at exceptionally low supply currents. Slew rate exceeds 7 V/µs with supply...
Datasheet
OP282 on Analog.com

OP05 Obsolete
The OP-O5 series of monolithic instrumentation operational amplifiers combine excellent performance in low-signal-level applications with the simplicity...
Datasheet
OP05 on Analog.com

OP177 Production
The OP177 features one of the highest precision performance of any operational amplifier currently available. Offset voltage of the OP177 is only 25 Î...
Datasheet
OP177 on Analog.com

OP27-LTC Obsolete
The OP-27/OP-37 series of operational amplifiers combine outstanding noise performance with excellent precision and high speed specifications. The wideband...
Datasheet
OP27-LTC on Analog.com

OP275 Production
The OP275 is the first amplifier to feature the Butler Amplifier front-end. This new front-end design combines both bipolar and JFET transistors to attain...
Datasheet
OP275 on Analog.com

OP12 Obsolete
obsolete
OP12 on Analog.com

op260 Obsolete
The dual OP260 represents a new concept in monolithic operational amplifiers. Built on PMI's high-speed bipolar process, the OP260 employs current feedback...
op260 on Analog.com

OP747 Production
The OP747 a precision quad rail-to-rail output single-supply amplifier featuring micropower operation and rail-to-rail output ranges. The OP777, OP727...
Datasheet
OP747 on Analog.com

OP249 Production
The OP249 is a high speed, precision dual JFET op amp, similar to the popular single op amp. The OP249 outperforms available dual amplifiers by providing...
Datasheet
OP249 on Analog.com

OP10 Obsolete
The OP-10 series of dual-matched instrumentation operational amplifiers consists of two independent monolithic high-performance operational amplifiers...
Datasheet
OP10 on Analog.com

OP37-LTC Not Recommended for New Designs
The OP-27/OP-37 series of operational amplifiers combine outstanding noise performance with excellent precision and high speed specifications. The wideband...
Datasheet
OP37-LTC on Analog.com

OP262 Production
The OP162 (single), OP262 (dual), and OP462 (quad) rail-to-rail 15 MHz amplifiers feature the extra speed new designs require, with the benefits of precision...
Datasheet
OP262 on Analog.com

op15s Production
The OP15S device offers clear advantages over industry-generic devices and are superior in performance to many dielectrically-isolated and hybrid op amps...
Datasheet
op15s on Analog.com

OP176 Obsolete
The OP176 is a low noise, high output drive op amp that features the Butler Amplifier front-end. This new front-end design combines both bipolar and JFET...
Datasheet
OP176 on Analog.com

OP227S Production
The OP227 is the first dual amplifier to offer a combination of low offset, low noise, high speed and guaranteed amplifier matching characteristics in...
Datasheet
OP227S on Analog.com

OP64 Obsolete
This product is obsolete.
OP64 on Analog.com

OP271 Obsolete
The OP-271 is a unity-gain stable monolithic dual op amp featuring excellent speed, 8.5V/µs typical, and fast setting time, 2µs typical to 0.01%. The...
Datasheet
OP271 on Analog.com

OP471 Not Recommended for New Designs
The OP471 is a monolithic quad op amp featuring low-noise, 11nV/√Hz Max at 1kHz, excellent speed, 8V/µs typical, a gain-bandwidth of 6.5MHz, and unity...
Datasheet
OP471 on Analog.com

OP193 Production
The OP193/OP293 are single-supply operational amplifiers that feature a combination of high precision, low supply current, and the ability to operate at...
Datasheet
OP193 on Analog.com

OP777 Production
The OP777, OP727 and OP747 are precision single, dual and quad rail-to-rail output single supply amplifiers featuring micropower operation and rail to...
Datasheet
OP777 on Analog.com

OP295 Production
Rail-to-rail output swing combined with dc accuracy are the key features of the OP495 quad and OP295 dual CBCMOS operational amplifiers. By using a bipolar...
Datasheet
OP295 on Analog.com

OP37S Production
The OP37 provides the same high performance as the OP-27, but the design is optimized for circuits with gains greater than five. This design change increases...
Datasheet
OP37S on Analog.com

OP497 Production
The OP497 is a quad op amp with precision performance in the space-saving, industry standard 16-lead SOlC package. Its combination of exceptional precision...
Datasheet
OP497 on Analog.com

OP484S Production
The OP484 is a quad single-supply, 4 MHz bandwidth amplifier featuring rail-to-rail inputs and outputs. It will operate from +3 to +36 (or ±1.5 to ±18...
Datasheet
OP484S on Analog.com

OP191 Production
The OP191, OP291 and OP491 are single, dual and quad micropower, single-supply, 3 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. All...
Datasheet
OP191 on Analog.com

OP77S Production
The OP77 significantly advances the state-of-the-art in precision op amps. The OP77's outstanding fgain of 10,000,000 or more is maintained over the full...
Datasheet
OP77S on Analog.com

OP420 Obsolete
OP-420 quad micropower operational amplifier is a single-chip quad patterned after the OP-20 precision micropower single operational amplifier. A Darlington...
Datasheet
OP420 on Analog.com

op01 Obsolete
This is obsolete
op01 on Analog.com

OP296 Production
The OP196 family of CBCMOS operational amplifiers features micropower operation and rail-to-rail input and output ranges. The extremely low power requirements...
Datasheet
OP296 on Analog.com

OP270 Not Recommended for New Designs
The OP270 is a high performance, monolithic, dual operational amplifier with exceptionally low voltage noise density (5 nV/√Hz maximum at 1 kHz). It...
Datasheet
OP270 on Analog.com

op43s Obsolete
The OP43 JFET operational amplifier is a high-speed version of the OP41, featuring a typical slew rate of 6V/µs, gain-bandwidth product of 2.4MHz, and...
Datasheet
op43s on Analog.com

OP250 Obsolete
The OP250 and OP450 are dual and quad CMOS single-supply, amplifiers featuring rail-to-rail inputs and outputs. Both are guaranteed to operate from a...
OP250 on Analog.com

OP42S Production
The OP42 is a fast precision JFET-input operational amplifier. Similar in speed to the OP17, the OP42 offers a symmetric 58V/µs slew rate and is internally...
Datasheet
OP42S on Analog.com

OP207S Production
The OP207 series of dual matched operational amplifiers consists of two independent OP07 high performance op amps in a single 14-pin dual-in-line package...
Datasheet
OP207S on Analog.com

OP113 Production
The OPx13 family of single-supply operational amplifiers features both low noise and drift. It has been designed for systems with internal calibration...
Datasheet
OP113 on Analog.com

OP162 Production
The OP162 (single), OP262 (dual), and OP462 (quad) rail-to-rail 15 MHz amplifiers feature the extra speed new designs require, with the benefits of precision...
Datasheet
OP162 on Analog.com

OP150 Obsolete
The OP150, OP250 and OP450 are single, dual and quad CMOS single-supply, 4 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. All are...
OP150 on Analog.com

OP196 Production
The OP196 family of CBCMOS operational amplifiers features micropower operation and rail-to-rail input and output ranges. The extremely low power requirements...
Datasheet
OP196 on Analog.com

OP215-LTC Production
The H (Metal Can), J (Ceramic), and K (Metal Can) Packages Are Now Obsolete Both devices have lower input bias and offset currents over the entire temperature...
Datasheet
OP215-LTC on Analog.com

op270s Production
The OP270 is a high-performance monolithic dual operational amplifier with exceptionally low voltage noise, offering comparable performance to ADI's industry...
Datasheet
op270s on Analog.com

OP179 Obsolete
The OP179 and OP279 are rail-to-rail, high output current, single-supply amplifiers. They are designed for low voltage applications that require either...
Datasheet
OP179 on Analog.com

OP215S Production
The OP215 offers the proven JFET-input performance advantages of high speed and low input bias current with the tracking and convenience advantages of...
Datasheet
OP215S on Analog.com

OP450 Obsolete
The OP250 and OP450 are dual and quad CMOS single-supply, amplifiers featuring rail-to-rail inputs and outputs. Both are guaranteed to operate from a...
OP450 on Analog.com

OP80 Obsolete
obsolete
OP80 on Analog.com

OP421 Obsolete
The OP-421 quad low-power operational amplifier is a single-chip quad patterned after the OP-21 single operational amplifier. The PNP input stage allows...
Datasheet
OP421 on Analog.com

op64883 Production

op64883 on Analog.com

OP02 Obsolete
This high-performance general-purpose operational amplifier provides significant improvements over industry-standard and "premium' 741 types while maintaining...
OP02 on Analog.com

OP471S Production
The OP471 is a monolithic quad op amp featuring low-noise, excellent speed, 8V/µs typical, a typical gain-bandwidth of 6.5MHz, and unity-gain stability...
Datasheet
OP471S on Analog.com

OP184 Production
The OP184/OP284/OP484 are single, dual and quad single-supply, 4 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. They are guaranteed...
Datasheet
OP184 on Analog.com

OP61 Obsolete
The OP-61 is a wide-bandwidth, precision operational amplifier designed to meet the requirements offast, precision instrumentation systems. The OP-61's...
OP61 on Analog.com

OP490 Not Recommended for New Designs
The OP490 is a high performance micropower quad op amp that operates from a single supply of 1.6 V to 36 V or from dual supplies of ±0.8 V to ±18 V....
Datasheet
OP490 on Analog.com

OP297 Production
The OP297 is the first dual op amp to pack precision performance into the space-saving, industry standard 8-pin SO package. Its combination of precision...
Datasheet
OP297 on Analog.com

op22s Obsolete
The OP22 is a monolithic micropower operational amplifier designed to provide excellent accuracy in high-gain applications. Offsets are very low which...
Datasheet
op22s on Analog.com

OP496 Production
The OP196 family of CBCMOS operational amplifiers features micropower operation and rail-to-rail input and output ranges. The extremely low power requirements...
Datasheet
OP496 on Analog.com

OP413 Production
The OPx13 family of single-supply operational amplifiers features both low noise and drift. It has been designed for systems with internal calibration...
Datasheet
OP413 on Analog.com

OP470S Production
The OP470 is a high-performance monolithic quad operational amplifier with exceptionally low voltage noise offering comparable performance to ADI's industry...
Datasheet
OP470S on Analog.com

OP04 Obsolete

OP04 on Analog.com

OP467 Production
The OP467 is a quad, high speed, precision operational amplifier. It offers the performance of a high speed op amp combined with the advantages of a precision...
Datasheet
OP467 on Analog.com

OP14 Obsolete
The OP-04/OP-14 series of dual general-purpose operational amplifiers provides significant improvements over industry-standard 747 and 1458/1558 (OP-14...
OP14 on Analog.com

OP467S Production
The OP467 is a quad, high speed, precision operational amplifier. It offers the performance of a high speed op amp combined with the advantages of a precision...
Datasheet
OP467S on Analog.com

OP492 Production
The OP292/OP492 are low cost, general-purpose dual and quad operational amplifiers designed for single-supply applications and are ideal for 5 V systems...
Datasheet
OP492 on Analog.com

OP283 Obsolete
The OP183 is a single-supply, 5 MHz bandwidth amplifier with slew rates of 10 V/µs. The OP283 is a dual version. Both can operate from voltages as low...
OP283 on Analog.com

OP290 Not Recommended for New Designs
The OP290 is a high performance micropower dual op amp that operates from a single supply of +1.6V to +36V or from dual supplies of ±0.8V to ±18V. Input...
Datasheet
OP290 on Analog.com

OP2177 Production
The OPx177 family consists of very high precision, single, dual, and quad amplifiers featuring extremely low offset voltage and drift, low input bias current...
Datasheet
OP2177 on Analog.com

op12s Production
The OP12 is an improved version of the popular LM108A low-power op amp. The OP12 is internally compensated and its chip dimensions are only 42 X 58 mils...
Datasheet
op12s on Analog.com

OP27S Production
The OP27 precision operational amplifier combines the low offset and drift of the OP07 with both high speed and low noise. Offsets down to 25µV and drift...
Datasheet
OP27S on Analog.com

OP220 Obsolete
The OP-220 is a monolithic dual operational amplifier that can be used either in single or dual supply operation. The low offset voltage, and input offset...
OP220 on Analog.com

OP400S Production
The OP400 is the first monolithic quad operational amplifier that features OP77-type performance. Precision performance is not sacrificed with the OP400...
Datasheet
OP400S on Analog.com

OP1177 Production
The OPx177 family consists of very high precision, single, dual, and quad amplifiers featuring extremely low offset voltage and drift, low input bias current...
Datasheet
OP1177 on Analog.com

OP495 Production
Rail-to-rail output swing combined with dc accuracy are the key features of the OP495 quad and OP295 dual CBCMOS operational amplifiers. By using a bipolar...
Datasheet
OP495 on Analog.com

OP50 Obsolete
The OP-50 eliminates the need for an output buffer in applications which require high load-driving capability coupled with premium amplifier performance...
Datasheet
OP50 on Analog.com

OP08 Obsolete
obsolete
OP08 on Analog.com

OP181 Obsolete
The OP181, OP281 and OP481 are single, dual and quad ultralow power, single-supply amplifiers featuring rail-to-rail outputs. All operate from supplies...
OP181 on Analog.com

OP44 Obsolete
This product is obsolete.
OP44 on Analog.com

OP493 Obsolete
The OP193 family of single-supply operational amplifiers features a combination of high precision, low supply current and the ability to operate at low...
OP493 on Analog.com

OP183 Obsolete
The OP183 is a single-supply, 5 MHz bandwidth amplifier with slew rates of 10 V/µs. It can operate from voltages as low as 3 volts and up to 36 volts...
Datasheet
OP183 on Analog.com

op420883 Production

op420883 on Analog.com

OP281 Production
The OP281 and OP481 are dual and quad ultralow power single-supply amplifiers featuring rail-to-rail outputs. Each operates from supplies as low as 2...
Datasheet
OP281 on Analog.com

Table of Contents
  • OPERATIONAL AMPLIFIERS
  • +ADA4177: FAQ
  • +ADA4528: FAQ
  • +ADA4622: FAQ
  • +ADA4638: FAQ
  • +AD8000: FAQ
  • +AD8005: FAQ
  • AD8005: FAQ
  • +AD8033: FAQ
  • +AD80419BBCZ: FAQ
  • +AD822: FAQ
  • +AD8397: FAQ
  • +AD8608: FAQ
  • +AD8622: FAQ
  • +ADA4077-2: FAQ
  • +ADA4098-1: FAQ
  • +ADA4350: FAQ
  • +ADA4500-2: FAQ
  • +ADA4622-1: FAQ
  • +ADA4661-2: FAQ
  • +ADA4661-2: FAQ
  • +ADUM3190: FAQ
  • +LTC6078: FAQ
  • +MAX4238: FAQ
  • +OP1177: FAQ
  • +OP27: FAQ
  • +OP297: FAQ
  • +OP37: FAQ
  • -OP484S: FAQ
    • Where can I find the junction to case resistance for OP484S?
  • +precision performance of an amplifier: FAQ
  • +voltage feedback amplifiers: FAQ

OP484S: FAQ

OP484S: FAQ
Tags: Operational Amplifiers (Op Amps) op484s High Voltage Op Amps =12V