Post Go back to editing

MAX4238/MAX4239 maximum values of input bias current (Ib) and input offset current (Ios) at +85℃ and +125℃

Category: Datasheet/Specs
Product Number: MAX4238

Regarding MAX4238AUT/V+ and MAX4239AUT/V+, could you please provide the following two points:

1)Could you please provide the maximum values of input bias current (Ib) and input offset current (Ios) at +85℃ and +125℃?

2)Could you please provide the typ input capacitance of them?

Parents Reply Children
No Data