Post Go back to editing

MAX4238/MAX4239 maximum values of input bias current (Ib) and input offset current (Ios) at +85℃ and +125℃

Category: Datasheet/Specs
Product Number: MAX4238

Regarding MAX4238AUT/V+ and MAX4239AUT/V+, could you please provide the following two points:

1)Could you please provide the maximum values of input bias current (Ib) and input offset current (Ios) at +85℃ and +125℃?

2)Could you please provide the typ input capacitance of them?

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.