Post Go back to editing

AD8692 minimum input bias current between 40℃ and 85℃

Thread Summary

The user inquired about the minimum input bias current (Ib) of the AD8692WARMZ at temperatures between 40°C and 85°C, with Vs = 5V and Vcm = 2.5V. The support engineer confirmed that the Ib is positive within this temperature range based on the typical characteristics plot and the specification table. The application is for automotive lighting, and the user provided the customer with the Ib vs. Temp curve and electrical characteristics but sought further confirmation.
AI Generated Content
Category: Datasheet/Specs
Product Number: AD8692

Could you please provide the minimum input bias current (Ib) of AD8692WARMZ under the following conditions?
Ta = 40℃ to 85℃, Vs = 5V, Vcm = 2.5V?